************************************************** ** Littelfuse SMDJ33CA, TVS, bi-directional ** ** ** ** T. Chenoski, 04/08/08 ** ** Irving Technical Center ** ** Littelfuse, LP ** ************************************************** .SUBCKT SMDJ33CA 1 2 * TERMINALS: T1 T2 Dpri 1 3 Dtvs Dsec 2 3 Dtvs Rleak 1 2 13meg .MODEL Dtvs D (RS=0.05 N=1.5 IBV=1m BV=36.0 CJO=900p) .ENDS