********************************************************* ** Littelfuse SM15-02HTG, TVS Diode Arrays ** ** ** ** Sam Kang ** ** Senior Design Engineer, SPA ** ** Littelfuse, Inc ** ** ** ** Model Generated: 01/09/2015 ** ** MODEL FORMAT: SPICE3 ** ********************************************************* .SUBCKT SM15-02HTG 1 2 3 * TERMINALS: In1 In2 GND Din1 3 1 Dtvs Din2 3 2 Dtvs .MODEL Dtvs D (IS=1.0e-18 RS=0.71 VJ=0.7 TT=1e-8 M=0.5 N=1 EG=1.11 IBV=1m BV=19 CJO=83.5p) .ENDS