******************************************************** ** Littelfuse SP3022-01ETG, TVS Diode Arrays** ** ** ** Littelfuse, Inc ** ** ** ** Model Generated: 5/31/2015 ** ** MODEL FORMAT: SPICE3 ** ******************************************************** .SUBCKT SP3022-01ETG 1 2 * TERMINALS: In1 GND Din1 4 1 Dbot Din2 1 3 Dtop DZen 4 3 Dtvs Din3 4 2 Dbot Din4 2 3 Dtop * Zener Diode .model Dtvs D(level = 1 ibv = 1E-3 is = 3.41E-15 cjo = 165E-12 vj = 0.6 m = 0.33 n = 1.05 rs = 0.83 bv = 6.69 eg = 1.11 tt=2e-9) * Top Diode .model Dtop D(level = 1 ibv = 1E-3 is = 9.42E-16 cjo = 0.3E-12 vj = 0.34 m = 0.18 n = 1.08 rs = 0.72 bv = 110 eg = 1.11 tt=2e-9) * Bottom Diode .model Dbot D(level = 1 ibv = 1E-4 is = 2.02E-16 cjo = 0.22E-12 vj = 0.3 m = 0.21 n = 1.09 rs = 0.4 bv = 140 eg = 1.11 tt=2e-9) .ENDS