********************************** ********************************** ** ** Littelfuse, LP ** Silicon Protection Array ** SPICE Models ** SP723 ** ** T. Chenoski ** Irving Technical Center ** ** A 03/10/09 ** ********************************** ********************************** ** .SUBCKT SP723AB 1 2 3 4 5 6 7 8 * TERMINALS: In1 In2 In3 V- In4 In5 In6 V+ Xhin1 1 8 elem Xhin2 2 8 elem Xhin3 3 8 elem Xhin4 5 8 elem Xhin5 6 8 elem Xhin6 7 8 elem Xlin1 4 1 elem Xlin2 4 2 elem Xlin3 4 3 elem Xlin4 4 5 elem Xlin5 4 6 elem Xlin6 4 7 elem .SUBCKT elem 1 2 Dsh 3 2 Dscr Rsh 3 2 2g Lsh 1 3 5n .MODEL Dscr D (IS=1.0e-12 RS=0.5 N=1.5 IBV=100u BV=35 CJO=8p) .ENDS .ENDS .SUBCKT SP723AP 1 2 3 4 5 6 7 8 * TERMINALS: In1 In2 In3 V- In4 In5 In6 V+ Xhin1 1 8 elem Xhin2 2 8 elem Xhin3 3 8 elem Xhin4 5 8 elem Xhin5 6 8 elem Xhin6 7 8 elem Xlin1 4 1 elem Xlin2 4 2 elem Xlin3 4 3 elem Xlin4 4 5 elem Xlin5 4 6 elem Xlin6 4 7 elem .SUBCKT elem 1 2 Dsh 3 2 Dscr Rsh 3 2 2g Lsh 1 3 5n .MODEL Dscr D (IS=1.0e-12 RS=0.5 N=1.5 IBV=100u BV=35 CJO=8p) .ENDS .ENDS