************************************************** ** Littelfuse SP724AH, TVS Diode Arrays** ** ** ** Jifeng Z. ** ** Wuxi Technical Center ** ** Littelfuse, Inc ** ** ** ** Model Generated: 06/24/2011 ** ** MODEL FORMAT: SPICE3 ** ************************************************** .SUBCKT SP724AH 1 2 3 4 5 6 * TERMINALS: In1 V- In2 In3 V+ In4 Xhin1 1 5 elem Xhin2 3 5 elem Xhin3 4 5 elem Xhin4 6 5 elem Xlin1 2 1 elem Xlin2 2 3 elem Xlin3 2 4 elem Xlin4 2 6 elem .SUBCKT elem 1 2 Dsh 3 2 Dscr Rsh 3 2 2g Lsh 1 3 5n .MODEL Dscr D (IS=1.0e-12 RS=1 N=1.5 IBV=100u BV=23 CJO=5p) .ENDS .ENDS