********************************************************* ** Littelfuse SPHV24-01KTG, TVS Diode Arrays ** ** ** ** Sam Kang. ** ** Littelfuse, Inc ** ** ** ** Model Generated: 05/22/2015 ** ** MODEL FORMAT: SPICE3 ** ********************************************************* .SUBCKT SPHV24-01KTG 1 2 * TERMINALS: K A Din 2 1 Dtvs .MODEL Dtvs D (IS=1.0e-18 RS=3.3 VJ=0.7 TT=1e-8 M=0.5 N=1 EG=1.11 IBV=1m BV=29 CJO=14.86p) .ENDS