********************************************************* ** Littelfuse SPXX-01WTG, TVS Diode Arrays ** ** ** ** Sam Kang ** ** Senior Design Engineer, SPA ** ** Littelfuse, Inc ** ** ** ** Model Generated: 09/02/2015 ** ** MODEL FORMAT: SPICE3 ** ********************************************************* .SUBCKT SP12-01WTG 1 2 * TERMINALS: In1 GND Din1 2 1 Dtvs .MODEL Dtvs D (IS=1.0e-18 RS=0.95 VJ=0.7 TT=1e-8 M=0.5 N=1 EG=1.11 IBV=1m BV=15 CJO=26.46p) .ENDS ********************************************************* .SUBCKT SP15-01WTG 1 2 * TERMINALS: In1 GND Din1 2 1 Dtvs .MODEL Dtvs D (IS=1.0e-18 RS=1.38 VJ=0.7 TT=1e-8 M=0.5 N=1 EG=1.11 IBV=1m BV=19 CJO=20.97p) .ENDS ********************************************************* .SUBCKT SP24-01WTG 1 2 * TERMINALS: In1 GND Din1 2 1 Dtvs .MODEL Dtvs D (IS=1.0e-18 RS=2.88 VJ=0.7 TT=1e-8 M=0.5 N=1 EG=1.11 IBV=1m BV=30 CJO=15.64p) .ENDS ********************************************************* .SUBCKT SP36-01WTG 1 2 * TERMINALS: In1 GND Din1 2 1 Dtvs .MODEL Dtvs D (IS=1.0e-18 RS=7.16 VJ=0.7 TT=1e-8 M=0.5 N=1 EG=1.11 IBV=1m BV=46 CJO=11.45p) .ENDS