********************************************** ** Littelfuse 1KSMB36A, TVS Diode ** ** ** ** Jifeng Z. ** ** Wuxi Technical Center ** ** Littelfuse, Inc ** ** ** ** Model Generated: 06/13/2016 ** ** MODEL FORMAT: SPICE3 ** ********************************************** .SUBCKT 1KSMB36A 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 30meg .MODEL Dtvs D (IS=1.0e-5 RS=0.72096 N=1.5 IBV=10m BV=36.00 CJO=1200p) .ENDS