********** * Littelfuse, LP * SIDACtor SPICE Models * P0640SCLRP, DO-214, 64V, "C" Surge Rating,"L" ROSH,"RP" Reel Packing * * v1: Initial models, T. Chenoski, 10/01/2004 * ********** ********** .SUBCKT P0640SCLRP 1 2 * TERMINALS: MT2 MT1 QN1 5 4 2 NOUT OFF QN2 8 6 7 NOUT OFF QP1 6 8 2 POUT OFF QP2 4 5 7 POUT OFF DF 4 3 DZ OFF DR 6 3 DZ OFF RT2 1 7 0.05 RH 7 6 3 RH2 4 2 3 .MODEL DZ D (IS=321F RS=10 N=1.5 IBV=10N BV=64) .MODEL POUT PNP (IS=321F BF=10 CJE=50P TF=0.1U) .MODEL NOUT NPN (IS=321F BF=20 CJE=50P CJC=50P TF=0.1U) .ENDS **********