************************************************** ** Littelfuse SP725AB, TVS Diode Arrays** ** ** ** Jifeng Z. ** ** Wuxi Technical Center ** ** Littelfuse, Inc ** ** ** ** Model Generated: 06/16/2011 ** ** MODEL FORMAT: SPICE3 ** ************************************************** .SUBCKT SP725AB 1 2 3 4 5 6 7 8 * TERMINALS: In1 In2 In3 In4 V+ V+ V- V- Rhi 5 6 0 Rlo 7 8 0 Xhin1 1 5 elem Xhin2 2 5 elem Xhin3 3 5 elem Xhin4 4 5 elem Xlin1 8 1 elem Xlin2 8 2 elem Xlin3 8 3 elem Xlin4 8 4 elem .SUBCKT elem 1 2 Dsh 3 2 Dscr Rsh 3 2 2g Lsh 1 3 5n .MODEL Dscr D (IS=1.0e-12 RS=0.5 N=1.5 IBV=100u BV=35 CJO=8p) .ENDS .ENDS