************************************************** ** Littelfuse P6SMBJ58CA, TVS, bi-directional ** ** ** ** T. Chenoski, 04/08/08 ** ** Irving Technical Center ** ** Littelfuse, LP ** ************************************************** .SUBCKT P6SMBJ58CA 1 2 * TERMINALS: T1 T2 Dpri 1 3 Dtvs Dsec 2 3 Dtvs Rleak 1 2 13meg .MODEL Dtvs D (IS=1.0e-5 RS=4.2047 N=1.5 IBV=1m BV=65.04 CJO=900p) .ENDS