********** * Littelfuse,WX * TVS Diode SPICE Models * SMBJ20A * * Haipeng Xu/Changjun Tang * Product Engineering * * v1 09/29/16 * ********** ********** .SUBCKT SMBJ20A 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 40meg .MODEL Dtvs D (IS=1.0e-5 RS=0.5171 N=1.5 IBV=1m BV=22.42 CJO=900p) .ENDS