$ DeviceNet Manager Generated Electronic Data Sheet [File] DescText = "SE-330AU"; CreateDate = 10-18-2001; CreateTime = 10:31:30; ModDate = 03-01-2010; $ MM-DD-YY ModTime = 12:30:00; Revision = 2.1; [Device] VendCode = 691; $ Vendor Code, must match device. ProdType = 0; $ Product Type, must match device. ProdCode = 3302; $ Product Code, must match device. MajRev = 2; $ Major Rev 1.xxx, must match device. MinRev = 1; $ Minor Rev x.001 VendName = "Startco Engineering Ltd"; ProdTypeStr = "NER Monitors"; ProdName = "SE-330AU NER Monitor"; Catalog = "SE-330AU-X1-XX"; Icon = "se330.ico"; $ Parameter Class Section [ParamClass] MaxInst = 22; $ Max Instances - total # configuration parameters Descriptor = 0x00; $ Parameter Class Descriptor - No parameters CfgAssembly = 0x00; $ The config assembly is not supported. $ The module supports Polling, Bit Strobe, and COS. $ The Polling connection is the default. $ The I/O tab in RSNetWorx lists the configuration options with $ the default in bold. $ Each connection type has an associated INPUT and OUTPUT assembly. $ The defaults for these are also shown in the I/O tab. $ The INPUT assembly type can be changed using parameters 1, 3, and 5. $ The OUTPUT assembly cannot be changed and is fixed as OUTPUT 1. $ When the INPUT assembly is changed to a value other than the default, $ the scanner may indicate a configuration WARNING. Disregard the warning. $ Use Edit I/O Parameters to enable the required connection and adjust $ The byte size to match the INPUT assembly. $ The byte size for the OUTPUT must be set to 1. [IO_Info] Default = 0x0001; $ No default specified. PollInfo = 0x0007, 1, 1; $ Poll/Strobe/COS, Input1 & Output1 defaults StrobeInfo = 0x0007, 2, 1; $ Poll/Strobe/COS, Input2 & Output1 defaults COSInfo = 0x0007, 2, 0; $ Poll/Strobe/COS, Input2 no output Input1 = 9, $ 9 bytes 0, $ All bits significant 0x0003, $ Polling and bit strobe "Status and Meters", 6, "20 04 24 64 30 03", "See eds file for comments"; Input2 = 2, 0, 0x0007, $ Polling, bit strobe, COS "Status", 6, "20 04 24 65 30 03", "See eds file for comments"; Input3 = 51, $ 51 bytes. 0, $ All Bits significant 0x0001, $ Polling only "All Data", 6, "20 04 24 66 30 03", "See eds file for comments"; Output1 = 1, $ 1 byte 0, $ All Bits significant 0x0003, $ Polling and Bit strobe only "Reset Control", 6, "20 04 24 96 30 03", "See eds file for comments"; [Params] $ **************************************************************************** $ Polled production $ **************************************************************************** Param1= 0, $ parameter value slot 6, "20 05 24 00 30 64", 0x0002, $ descriptor (Scaling) 0xC6, 1, $ USINT, 1 byte "Polled production", $ parameter name "", $ units string "Polled data produced by the SE-330.", 0, 5, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ Polled consumption $ **************************************************************************** Param2= 0, $ parameter value slot 6, "20 05 24 00 30 65", 0x0012, $ descriptor (Scaling) 0xC6, 1, $ USINT, 1 byte "Polled consumption", $ parameter name "", $ units string "Polled data consumed by the SE-330", 0, 5, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ Strobed production $ **************************************************************************** Param3= 0, $ parameter value slot 6, "20 05 24 00 30 66", 0x0002, $ descriptor (Scaling) 0xC6, 1, $ USINT, 1 byte "Strobed production", $ parameter name "", $ units string "Strobed data produced by the SE-330.", 0, 5, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ Strobed consumption $ **************************************************************************** Param4= 0, $ parameter value slot 6, "20 05 24 00 30 67", 0x0012, $ descriptor (Scaling) 0xC6, 1, $ USINT, 1 byte "Strobed consumption", $ parameter name "", $ units string "Strobed data consumed by the SE-330", 0, 5, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ COS Production $ **************************************************************************** Param5= 0, $ parameter value slot 6, "20 05 24 00 30 68", 0x0002, $ descriptor (Scaling) 0xC6, 1, $ USINT, 1 byte "COS production", $ parameter name "", $ units string "", 0, 5, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param6= 0, $ parameter value slot 6, "20 B0 24 01 30 01", 0x10, $ Read only 0xC6, 1, $ USINT, 1 bytes "Version", $ parameter name "", $ units string "Number read from SE-330AU. Subtract 64 for firmware version", 0, 255, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param7= 0, $ parameter value slot 6, "20 B0 24 01 30 02", 0x32, $ RO,Real-time 0xD1, 1, $ BYTE, 1 byte "Trip Status", $ parameter name "", $ units string "", 0, 255, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param8= 0, $ parameter value slot 6, "20 B0 24 01 30 03", 0x32, $ RO, Real-time 0xD1, 1, $ BYTE, 1 byte "Pending Trips", $ parameter name "", $ units string "Fault detected but not timed out. ", 0, 3, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param9= 0, $ parameter value slot 6, "20 B0 24 01 30 04", 0x32, $ RO,Real-time, Enum 0xC6, 1, $ USINT, 1 byte "EF Time", $ parameter name "", $ units string "", 0, 10, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param10= 0, $ parameter value slot 6, "20 B0 24 01 30 05", 0x32, $ Read-only, Real time,Enum 0xC6, 1, $ USINT, 1 byte "EF Level", $ parameter name "", $ units string "", 0, 10, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param11= 0, $ parameter value slot 6, "20 B0 24 01 30 06", 0x32, $ Real time,RO, Enum) 0xC6, 1, $ USINT, 1 byte "Reserved", $ parameter name "", $ units string "Does not apply to SE-330AU", 0, 10, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param12= 0, $ parameter value slot 6, "20 B0 24 01 30 07", 0x30, $ RO, Real-time parameter 0xC6, 1, $ USINT, 1 byte "NER Current", $ parameter name "%", $ units string "Percent of CT Rating. 5 A for EFCT-x, 30 A for SE-CS30-x", 0, 255, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param13= 0, $ parameter value slot 6, "20 B0 24 01 30 08", 0x30, $ RO, Real-time parameter 0xC6, 1, $ USINT, 1 byte "NER Voltage", $ parameter name "%", $ units string "Percent of VN Setting.", 0, 255, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param14= 0, $ parameter value slot 6, "20 B0 24 01 30 09", 0x30, $ descriptor (Scaling) 0xC3, 2, $ INT, 2 bytes "NER Change", $ parameter name "Ohms", $ units string "Change from calibrated value.", -32768,32767 , 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param15= 0, $ parameter value slot 6, "20 B0 24 01 30 0A", 0x32, $ descriptor (Scaling) 0xD1, 1, $ BYTE, 1 byte "Relay Status", $ parameter name "", $ units string "", 0,31 , 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param16= 0, $ parameter value slot 6, "20 B0 24 01 30 0B", 0x32, $ descriptor (Scaling) 0xD1, 1, $ BYTE, 1 byte "Switch Settings", $ parameter name "", $ units string "", 0,127 , 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param17= 0, $ parameter value slot 6, "20 B0 24 01 30 0C", 0x30, $ descriptor (Scaling) 0xC6, 1, $ USINT, 1 byte "Record Head", $ parameter name "", $ units string "", 0,255 , 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param18= 0, $ parameter value slot 6, "20 B0 24 01 30 0D", 0x32, $ RO,Real-time 0xD1, 1, $ BYTE, 1 byte "Pre-Trip Status", $ parameter name "", $ units string "", 0, 255, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param19= 0, $ parameter value slot 6, "20 B0 24 01 30 0E", 0x30, $ RO, Real-time parameter 0xC6, 1, $ USINT, 1 byte "Pre-Trip I", $ parameter name "%", $ units string "", 0, 255, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param20= 0, $ parameter value slot 6, "20 B0 24 01 30 0F", 0x30, $ RO, Real-time parameter 0xC6, 1, $ USINT, 1 byte "Pre-Trip V", $ parameter name "%", $ units string "", 0, 255, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param21= 0, $ parameter value slot 6, "20 B0 24 01 30 10", 0x30, $ descriptor (Scaling) 0xC3, 2, $ INT, 2 bytes "Pre-Trip Change", $ parameter name "Ohms", $ units string "", -32768,32767 , 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places $ **************************************************************************** $ $ **************************************************************************** Param22= 0, $ parameter value slot 6, "20 B1 24 01 30 01", 0x02, $ Read/Write enum 0xC6, 1, $ USINT, 1 bytes "Command", $ parameter name "", $ units string "Reset, Remote Trip, or Clear Records, command to SE-330.", 0, 3, 0, $ min, max, default (0) 0, 0, 0, 0, $ mult, div, base, offset scaling , , , , $ scaling links not used 0; $ decimal places [EnumPar] Param1= "In1:Status/Meters","In2:Status","In3:Records","In4:Reserved","In5:Reserved","In6:Reserved"; Param2= "Out1:Commands","Out2:Reserved","Out3:Reserved","Out4:Reserved","Out5:Reserved","Out6:Reserved"; Param3= "In1:Status/Meters","In2:Status","In3:Records","In4:Reserved","In5:Reserved","In6:Reserved"; Param4= "Out1:Commands","Out2:Reserved","Out3:Reserved","Out4:Reserved","Out5:Reserved","Out6:Reserved"; Param5= "In1:Status/Meters","In2:Status","In3:Records","In4:Reserved","In5:Reserved","In6:Reserved"; Param7= "Earth-Fault Trip", "Resistor-Fault Trip", "Calibration Error", "A/D Error", "NER Volts Trip", "EEPROM Error", "Trap", "Remote Trip"; Param8= "Earth Fault", "Resistor Fault"; Param9= "100 ms", "120 ms", "140 ms", "160 ms", "180 ms", "200 ms", "250 ms", "300 ms", "350 ms", "400 ms", "500 ms"; Param10= "0.125 A : 0.750 A", "0.25 A : 1.5 A", "0.3 A : 1.8 A", "0.4 A : 2.4 A", "0.5 A : 3.0 A", "0.75 A : 4.5 A", "1 A : 6 A", "2 A : 12 A", "3 A : 18 A", "4 A : 24 A", "5 A : 30 A"; Param11= "", "", "", "", "", "", "", "", "", "", ""; Param15= "","RF Relay","EF Relay","Trip Relay","","Unit Healthy"; Param16= "S4:RF Latch", "S3:EF Latch", "S5:20K Sensor", "S6:50 Hz","S2", "S1"; Param18= "Earth-Fault Trip", "Resistor-Fault Trip", "Calibration Error", "A/D Error", "NER Volts Trip", "EEPROM Error", "Trap", "Remote Trip"; Param22= "No Action", "Trip Reset", "Remote Trip", "Clear Event Records";