ࡱ> %` bjbjNN 8j,,\\\\\\\p8 tp2hP`vvv$hnן\ן\\vv4\v\v\\՚vD < -X`02pp՚՚p\"ןןl2pppd pppppp\\\\\\ ENGINEERING SPECIFICATION SYMCOM MODEL ALT-100-3-SW / ALT-200-3-SW 3-INPUT, ALTERNATING RELAY GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories IEC 60947 Low Voltage Switchgear and Controlgear International Electrotechnical Commission ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS For Model ALT-100-3-SW The equipment specified shall be the Model ALT-100-3-SW, manufactured by SymCom, Inc. For Model ALT-200-3-SW The equipment specified shall be the Model ALT-200-3-SW, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. The equipment shall be CE marked for use in the European Union and evaluated against IEC 60947 Low Voltage Switchgear and Controlgear. Performance/Design Criteria: 3-INPUT, ALTERNATING Relay Capabilities and Features Inputs The equipment shall include inputs for Stop, Lead, and Lag switches. For Model ALT-100-3-SW A voltage range of 95-120VAC. For Model ALT-200-3-SW b. A voltage range of 190-240VAC. 2. Outputs The equipment shall include two relay outputs pilot duty rated 480VA @ 240VAC. The equipment shall include two relay outputs general purpose rated 10A @ 240VAC. 3. Functional Specifications The equipment shall include: The equipment shall have an input debounce time delay of 5 seconds. The equipment shall provide Sequence On / Simultaneous Off control. The equipment shall turn on one load when the Lead switch closes and two loads when the Lag switch closes. The equipment shall turn off both loads when all three switch inputs are open. The equipment shall include an adjustment knob that allows three modes of operation. Load 1 forced shall allow only Load 1 to be activated if either float switch input closes. Load 2 forced shall allow only Load 2 to be activated if either float switch input closes. AUTO mode shall allow Load 1 and Load 2 to alternate the starting sequence. The equipment shall have two indicator lights. The two lights shall indicate whether the alternating relay is energizing Load 1, energizing Load 2, energizing both Load 1 and Load 2 (when Lead and Lag switches have closed), or that there is an Out-of-Sequence fault. Out-of-Sequence faults shall be indicated by the indicator lights flashing alternately. The Out-of-Sequence fault indication shall stop when the fault condition has ended. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 3.5kV. The equipment shall be immune to electrical surges per IEC 61000-4-5, Level 3 and Level 4. Specified limits shall be Level 3, 4kV line-to-line and Level 4, 4kV line-to-ground. The equipment shall be immune to electrical surges per ANSI/IEEE C62.41 Surge and Ring Wave. Specified limits shall be 6kV line-to-line. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Environmental Requirements The equipment shall operate continuously without derating in surrounding air temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of 10% up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 1.750 H x 2.375 W x 4.125 D (with socket). Mounting: The equipment shall be mounted using the SymCom OT08-PC 8-pin Socket. a. The socket shall be 600V rated. b. The socket shall be 10A rated. c. The socket shall provide a means for mounting on the surface or on a DIN rail. En SEQ CHAPTER \h \r 1d of Section        4- ES-ALT-XXX-3-SW_B1  DATE \@ "M/d/yyyy" 1/29/2010 '36BCDX^_`stzؾyjYKY: h^_h|CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhkNCJOJQJ^JhCShkN5CJOJQJ^Jh4ot5CJOJQJ^Jh;O5CJOJQJ^Jh4hq5CJOJQJ^JhV.5CJOJQJ^Jh-IK5CJOJQJ^Jh5CJOJQJ^JheV5CJOJQJ^JD_`hK:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gd$+B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd@zhit { QQQ:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd];$ & F" [h`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd-7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]  z { ~ ν{j\jJ8#h^_h]5CJOJQJ^JaJ#hehe5CJOJQJ^JaJheCJOJQJ^JaJ h^_heCJOJQJ^JaJ#heh#$5CJOJQJ^JaJh#$CJOJQJ^JaJ h^_hg*CJOJQJ^JaJ h^_h|CJOJQJ^JaJ h^_h}CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJ#h]h}5CJOJQJ^JaJ{ E>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm A$ _`0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd#$:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gde  !  ͼ͝|jXjI:h4ot6CJOJQJ^JaJh!16CJOJQJ^JaJ#hch^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJh@z5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJh$eCCJOJQJ^JaJ h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJ#hch]5CJOJQJ^JaJ#hch@z5CJOJQJ^JaJ T7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdm ;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd@z9$ & F$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd- L:$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd->$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm :$ & F$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]  ] ^ u VV5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd!15$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd]<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm   2 > A \ ] ^ h t u νܬ|nά\M;#hghg5CJOJQJ^JaJh95CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJh!1CJOJQJ^JaJh4ot6CJOJQJ^JaJh!16CJOJQJ^JaJ#h^_hl5CJOJQJ^JaJ h^_h!1CJOJQJ^JaJ h^_h7 CJOJQJ^JaJh4otCJOJQJ^JaJ h^_hX{"CJOJQJ^JaJ#h!1h!16CJOJQJ^JaJ N9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdg:$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-   < = B C N O a b p u y { | o p q 򶨶Ĉ҈ҨҨҨvdUh95CJOJQJ^JaJ#hxh&,5CJOJQJ^JaJ#hxheV5CJOJQJ^JaJhCFCJOJQJ^JaJ#hxhfO 5CJOJQJ^JaJh@zCJOJQJ^JaJhfO CJOJQJ^JaJh&,CJOJQJ^JaJheVCJOJQJ^JaJ#h-h95CJOJQJ^JaJh9CJOJQJ^JaJ b p U9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdx9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdU7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-p q K<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdl9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdlq v w ()*3EF첡tfWEt4tf h^_hT3CJOJQJ^JaJ#hyEhT36CJOJQJ^JaJhT36CJOJQJ^JaJh0 CJOJQJ^JaJhT3CJOJQJ^JaJ h^_h4gCJOJQJ^JaJhP:CJOJQJ^JaJ h^_h$+CJOJQJ^JaJ#h{CJOJQJ^JaJhG.CJOJQJ^JaJhHKlCJOJQJ^JaJhZCJOJQJ^JaJh;33CJOJQJ^JaJh0 CJOJQJ^JaJhcCJOJQJ^JaJh<CJOJQJ^JaJhpCJOJQJ^JaJ hchP:CJOJQJ^JaJhCJOJQJ^JaJ hchTCJOJQJ^JaJh[ +CJOJQJ^JaJ  "%56<?EFGMbswq´••••••y•yk]ho=CJOJQJ^JaJh4CJOJQJ^JaJh?`CJOJQJ^JaJh7CJOJQJ^JaJhye+CJOJQJ^JaJ hchXCJOJQJ^JaJheCJOJQJ^JaJ hchP:CJOJQJ^JaJhT3CJOJQJ^JaJhgCJOJQJ^JaJ hghgCJOJQJ^JaJ Q7$ & F. S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdP:7$ & F. S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdU"#bc$B_fghlx}Ϳyyyykyh8vCJOJQJ^JaJhV.CJOJQJ^JaJhYwACJOJQJ^JaJhv CJOJQJ^JaJhH1CJOJQJ^JaJh;.CJOJQJ^JaJh&,CJOJQJ^JaJ hch&,CJOJQJ^JaJ hch4gCJOJQJ^JaJ hchH1CJOJQJ^JaJ$c$S=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH14 & F. S`0*P !$`'0*-/2p5@8;=@CPF I1$gd-8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g  %T7$ & F. S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-: V`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd7$ & F. S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdxZ  %&4cr ´ᣴᴣykZ hch+yCJOJQJ^JaJh;OCJOJQJ^JaJhHCJOJQJ^JaJhCJOJQJ^JaJhk^kCJOJQJ^JaJ h^_h+yCJOJQJ^JaJh+yCJOJQJ^JaJ h^_h4gCJOJQJ^JaJhv CJOJQJ^JaJhCJOJQJ^JaJ hxZhv CJOJQJ^JaJ %& Y8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd+y4 & F. S`0*P !$`'0*-/2p5@8;=@CPF I1$gd-8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g#02567Ⱥ֬|n`n`RDh1]CJOJQJ^JaJhCJOJQJ^JaJh@GCJOJQJ^JaJhcCJOJQJ^JaJ h^_h4gCJOJQJ^JaJ hchH1CJOJQJ^JaJhv CJOJQJ^JaJh7CJOJQJ^JaJhNECJOJQJ^JaJhCJOJQJ^JaJhICJOJQJ^JaJhHCJOJQJ^JaJhH1CJOJQJ^JaJT8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdH17$ & F. S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-7;BCDJ[\gm  ȺȬȺȺ֚xplp^xSKGKGKh*jh*Uh[hkNOJQJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hkCJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJh)tCJOJQJ^JaJh>{CJOJQJ^JaJh@GCJOJQJ^JaJhH1CJOJQJ^JaJhcCJOJQJ^JaJhh=CJOJQJ^JaJDgQ=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH18$ S`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gd@G7$ & F. S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd@G  LJJJJJ:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd[:$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd0   JKLd5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdV2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$   !",-67Lprstuͻh[hkNOJQJhZmHnHu,jh}hh5CJOJQJU^JaJ#h}hh5CJOJQJ^JaJhhOJQJj:hhUj$hKhhUjhhUhhjh*Uh*Lptu`-2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gde"2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$Z:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6:pH@PBP/ =!"#$% $DdRT  D  C Acusb<$d&<TX$D n$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGч˿}[>ч4M=Ƨ&?n^˧n?/C>-_yO9Ѽ&;'n՟wq(e08(?0.eY~ѓw9d|Zoi&;|ȶ]'{w3a67y| '|zze) us:.|c."g5v;J~wi[fs?Vj0~o҃O6;rsQo7۶q7J oۗq7o/oۦp|mm|K˟ہ\:v 6|w>c7mSfn|ڣZO|V|a/|VAAi ?Ț,-6?8_kY 1?Oc3ﻞל|R|oNM-9;U(ӐؐJ fX?_\~5L'YLC>_F*5<%8YR{iVBrO Z,ߜ]yVS,ǷaqۙJ|||._.òZπ!de+u+ȳeXB]!&~9.`/m_$eoՉ?!7K̇,|\wWGxl1?,z_|{R|Ώ0.oZ3J㗑b)-?,}5vxe#d'=% MǏ.5v7?ϥeuC<6[-ò6?N֛S6;a<(kjodafYa#q>>9߄׏P?v7EX|{A|ϟHȷj}x@.re<%#:5}l _aoˏ$䇕V?dɛm_?>7++_4υ%f {zl3oh{26>F䱫Ӝ1~`V_T?b45EeY}}m O!FY{ƅ/\^1>ÿo Ǯǃw& [@G%|YKߤft|R@~{Y=?ДwY=?0= y^_p?U|Ae$lf{W>+oXY- "w'K |^??r:oE{tm0Q͇luEm|b9בF;@aQM䲗zJPam䲗'\E]䲹5?a 6kn?'EņݯOݖ/6 6K8i?v,#4G8b؎|umI4?:B'\:v'\3߲.~a;>~VҢp~R̗+CLa/P>?eVg͇t[J OՙuE!ikW9pG?Mx襆'D.ԀORj{@ \6Ln|UfL:vȂ?S^y* Hտ?~iЬE|uOSBTYoN󣳺p§|{A)[§,N:?#duR&_GYjOEM,5|Y]YoGgu ΛJ ^˂OZjϖ9!ġ:+%|R·# duR&6]4!"a0g7_w_z|b! |li3eu`n#w?C!,w!z|ȾwbY}7#PeuRC*GV|{ TDV|wf@tm&!?a?^w |O+ ~7[Z%26K,5CX@Gl)O1x~n4]ܲo+?[j|W>6 Ia:_ 烶ʗc~~*_6 cm?/|| u7̰[TqY}w_<3oJ )S,_eˏRC |y7>_^VOW-c{וo*u)[~\Vm6?fˏ[c7ǕK /Ԑ?|<_\! wyJI-_J ߤ;1|RCY|UjH+5Ïo|WGe7R0ʖUjxK+5ŗVjHb]|i4|ot|+VjȈՅl1weᣕ*Sjx;>Z0?X*{V ꕟ_XV/>V4acՅǢ+?+^_c,/{Յ۲t8~S6߰zq|[ )w,|GMEsh~Y]8秼Cun2 @ǶlfsQ@Ϸp.îp*{VJ S>+*>d ")!co}| +ZgʉRjHG)5~h9nE>qk| r%wG|#o!!q1J &~J·|='eωQjש#>hsL0*%,hxgv 6?Rqܝb!c's>~`#X:3|YXߐX~ӯ=^Fӯ=ow>7X|I?Baw䅿uj~B(5G(5ݷ!_JIJ>B*%a|G(5PA>ɳJ :y(%|!G"*%2/E(5$e~5L*rTD]oK rY?/ M|t*Yğ*w`R9ćlA:y*YHPoCv <|-%%9؞A'B(SA(Ҭ|,嵎Iz{۲:Y=oO|ڬ^#9_?M )5G?j{k*~=7Dv+?%#瓆]~1In[e5e̷_7.l|Gs؆[Ұ+*Ov'F|瓆Oa??Eo ! ⇟|Kɟ*_ ?ЕPK _w}iW' ߇Iîp~Gׂ}|zUH~él';JTBᆿHXEK 1_~Թ!(*OvSsC+?!;8?J'[B~[H>_|>iZΟ0]|' cI.*g`N>iح)oGMW(B~_6d [B~W|WZǞ I.&ʗ{n94V}Z }ku3ی.o*?!V>˘0|yW]<~1|-4Vԇa;k ?WN xO7Oǟn_%/?Ԗ|> ' hS#S[aෟ{oʧw !) ;9ϘoC]9wm."_ey7㓅]|Ͻ.)哅]|ydO]裵2C+|CÇ>ԉS熮di0ʧhH;>N,:7DLJY>Q؅G4;Hv?X,&O|{AZTp>`?揌|{oe{8!dGN>~Zw*?쎲Wg\?{r.J|_β`S(p~qIENDB`Dd0*<DDL  C (ACE_logob*tzNm*: n*tzNm*PNG  IHDRPLTE79de%&e2}bKGDHgIFg :Hf cmPPJCmp0712OmIDATxrֵդ)JES)J,8YO8Ydpw9nӦM <^֩33yyNx좝t{|Ex9?hNM]5s㫚ii?ί9Z岠ϔoEX9}{! rv.}|)Gc.vGY{f`.l \4\l ͥ@k2|U@2 Rchkޫ22>(+??$Vo7A(+ ŕz ڀVnuAȸ[9̙ X]yA 6C˺xsfp恦pN ™9#hg`j$$OVЍ02ht/TlyIs0!$ITǞ 4oP@S= 43&Nh'M\80hi,4N NNI^8Aa ~&A[4-:bIڤqA7$mQHڦqA8Ҁ6jZYىm8?Mڪq(A mrӃ6cѠm`jv},ham84MDl жv"AmTU%W 5R :@['4 z\+hӝmQ@km܃@;6|m"%h ( G`h ( K`hs˹G6~&A{%01hA}: O# mf ɏ7h(A;uD1]ʜA[%s`󗯇@>7h{x5G ;8hW>wN{hfB 5Q4&ǿK#[̄n]4?dI}.̻BLH' .OkCJcuCJBoE##^` ?S'v&WDHwPD=w>GǛL~2N''47V?J9^V聍ԸK=6?y96OS';OmϹOM ΑsOj-0ha$PƓ}YpnkYc|Fzu`v~F[.?&}(m@QI20UǦ]Z6V(L>jUJ?hҢ fGaTR:wd 41W֢t:#]b?D+]B_s`j;\*[U\U'֢{C ⧋'Ԣ*jхhE;T*Ԣhzra-z7ԯs@-c#Vs@1d~X*uB?4!9VV趂BJEB*O%dH.RVVi*ur2?4r CZrTr a ВK<.k*] rҵZ'C@+sP>װ^nH ejբeZYlM +էEf(*oeHmO|["S# ,C4;H8.-Z4P>-Z>3jhR'CQE]bH +թ%$THzQ;(]E =όZ:?1E$Z|ft +ibP^NOv,+u14&;xÖdϒRa~Ġhrǐx aJ E$5 :˂tݥݯb89Ir=uН%{#54D3RGR,? IAW[wp @g3E3GlhFjIVbS49PR^-'V[}~KANbГQ'ŠzP\S4:Lb^=Ql!~qyDbkhIvqyD!Q\^=Vb$Ҹzti(kHp$5|Ġ]忋>Jp$vufI@^gf#yy QjokN$qy]Ŧ8a==.(;<.&-߃j5i >."95i9!Q\N=vq9D~W"˩'Zxߒ\ q4|=.& j򸜚trjӤM)t?.R]\NԘ٧l'ϥϥ6i:Q.!Q\> Z|J*qŀ7R˥TOWZ\JϕzWwGK6CqP@\.g3KB_0GBSPr)%\Jf5BjfJO. q}ţT{P@ QP.;(U؇X sG`" K 铯8~1rr;Dj$0K5_q&AkJJ dj#+)HB<7:)I{dВGpg;1[JȆ'uJȆ'yJ+M:|'uaGC4DNi|>Hi)@T'G= dԫ Y>4K@V]QJ?ɨ8'UW\I!.dM(9!^nI !-h/w'A\ #"M(3qߧ[%%ݘ@'>]4ӯ1wDCZB?dstGvQ\GM6Oⶏ|8 qq'P>G1Bľq4Ԍz71}Y8)u>Ycia9:]wxG>5|Lּ~B!|*F̰r[S?3w>_4Kޞ;#nJ==\A?4x|?? rO$üMR #o^*TdޠmO hr>)+}RWJ]RSJ]RSJ#=R:OJ#w?@;}hv8=m!=Rm~1z*A;x(hy~̣>}Jà*Alah1a Ц#qP6qmЖg ڴy@ D6m:Ul:лm<͖XІC A5-h'hfC  ڬyA<ㅃjz6;^72]O?12ն̠6j#ꖖ>@k[ZrJZҲ>UYVyZ9MAp.@Nm <=>wjV;sSO kt@POźPwGqHd8i/՝ۋYjfj!̠qV=J2svu8^@DEױ>R!~:Cz i}YRv=+A?ɮ|q}:|F8B_n XIENDB`<@< H1NormalCJ_HmH sH tH J@J  Heading 8 & F<@& 6]aJT @T  Heading 9 & F<@&CJOJQJ^JaJDA@D Default Paragraph FontViV  Table Normal :V 44 la (k(No List H@H ^ Balloon TextCJOJQJ^JaJ4@4 }Header  !4 @4 }Footer  !B'@!B cComment ReferenceCJaJ>O1>-Engineering Spec F8@B8 c Comment TextCJ.OQ. c Char Char1@j@AB@ cComment Subject5\2ORq2 c Char Char5\jD_`hit{]^ubpq)G^01Oma c $  %& Dg   JKLptu0000" 00" 0`" 0i" 0i" 0i" 0i00$ 0000$ 00$ 00000000$ 00$ 0$ 0$ 0$ 00$ 00$ 0q0$ 0$ 00$ 00000- 0- 000. 0. 0. 0. 0. 0. 0. 00. 00. 0 . 0 . 0 . 0 . 0 0. 00. 00. 0 . 0 . 0 0. 00. 00. 00000000@0X00@0X00@0X00@0X00@0@0@0@0@0@0@0@0@0@0@0@0X00 Hr  q Fm7  $%'*,.2h{ p GO % L!"#&()+-/0134 @  @ 0(  B S  ?H0(  7dt8u>*urn:schemas-microsoft-com:office:smarttags PostalCode9*urn:schemas-microsoft-com:office:smarttagsState &&BM      3366DD``!22hhOkkl06 % % ? ? M M b b w w     7 7 Q Q f g x x  0567DDJ[\eeggm   IJJu``!&'((  7 7 Q Q f g x x  55   -F`"Go6>v.0vi, P.i d ( /- 0xR& 8;(>8Ui x9Og0ax\`}!0xRF&li8b(;~5 />&~0JPx5`G9faT9P*3:`<=# >P|E?-2E0xR PGf>=H I&J?@J^lM6$z[LiNЗt9P_܈*|bx@b0xRo,gRXmx$M%nPHf,n6$zPeen4{!NopJqs&BysX~ ^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56B*o(phhH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........h ^`hH.h ^`hH.h pLp^p`LhH.h @ @ ^@ `hH.h ^`hH.h L^`LhH.h ^`hH.h ^`hH.h PLP^P`LhH. ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()**^*`o(.^`o(. L^`LhH.   ^ `hH. jj^j`hH. :L:^:`LhH.   ^ `hH. ^`hH. L^`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()h^`OJQJo(hHh^`OJQJ^Jo(hHoh  ^ `OJQJo(hHh\ \ ^\ `OJQJo(hHh,,^,`OJQJ^Jo(hHoh^`OJQJo(hHh^`OJQJo(hHh^`OJQJ^Jo(hHohll^l`OJQJo(hH ^`o(hHPART  hh^h`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........^`o(.^`.pLp^p`L.@ @ ^@ `.^`.L^`L.^`.^`.PLP^P`L.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()h ^`hH.h pp^p`hH.h @ L@ ^@ `LhH.h ^`hH.h ^`hH.h L^`LhH.h ^`hH.h PP^P`hH.h  L ^ `LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ 8^`hH Article . 8^`hH Section . P^`PhH() `p`^``phH() P^`PhH) P^`PhH) ^`hH) P^`PhH. 0p0^0`phH.^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() hh^h`hH) ^`hH) 88^8`hH) ^`hH() ^`hH() pp^p`hH()   ^ `hH. @ @ ^@ `hH.   ^ `hH. ^`o(hHPART  @@^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()**^*`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........h TT^T`hH.h $ $ ^$ `hH.h  L ^ `LhH.h ^`hH.h ^`hH.h dLd^d`LhH.h 44^4`hH.h ^`hH.h L^`LhH. ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  @ ^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........h ^`hH.h  ^ `hH.h ` L^` `LhH.h 0^0`hH.h ^`hH.h L^`LhH.h ^`hH.h p^p`hH.h @L^@`LhH. ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()808^8`0o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH() hh^h`hH. P^`PhH.. ^`hH... x^`xhH.... ^`hH .....  X ^ `XhH ......   ^ `hH.......  8^`8hH........  `^``hH..........qsF>9J?@JOg0x53:F&$M%n&~0b(& 9P_aT9vlMd <=~Bys|E?2EPIo,g>=H8;(!No PGG9 Hf,n~5 /[LiNaXm- |b~5 /, o6Peen\`}!@b#^`56B*o(phhH.V2x#^`56phhH.X||--                  l                                                                      V9        Fk'&7 m ~LX}; ^| , fO m < &,5C:4Dun65bL!2n!e"X{"#$N_$!)<*g*[ +$+ye+e+_-;.G.f/p0 1!1/1H1k2;33T3%845670 9q,9P9zP:P:<Y <<<6<o='=h=}>;?e?YwA rQr)t4otBlu8v6v"wBy0j|,u}P~"V.u~x-I^wvp((EFo|HJrAe{0(hXM*51>8KM]H(L?CSX1Ap+yZRt{7*E\] Xx0 *=HMITaKwxT&jgQ=}@"o(^8L PYe|g`?Jc}|)}(N /T[4gXq}~9DK s=gxgUyE7=qOC>{w]5NExZA)*;O_v g04pA# kh-:e)3  hCag 6DV'%whkBkl,@zE@g@UnknownGz Times New Roman5Symbol3& z Arial?5 z Courier New5& zaTahoma;Wingdings"--ᦦ&- "- "ad 2QHP ?ES-ALT-xxx-3-SW_B1 Jack BeneLarissa-                       ! " #$ % & ' ( ) * +, Oh+'0  0 < H T`hpxES-ALT-xxx-3-SW_B1 Jack Bene Normal.dotLarissa2Microsoft Office Word@ @#P@f@f-՜.+,0 hp|   " ' ES-ALT-xxx-3-SW_B1 Title  !"#$%&'()*+,-./012345789:;<=>?@ABCDEFGHIJKLMNOPQRSTUVWXYZ[\]^`abcdefghijklmnopqrstuvwxyz{|}~Root Entry FA Data 65P1Table_0WordDocument8jSummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3