ࡱ> %` objbjNN 8,, 4448P44 66(<6<6<6717 =7bdddddd$h%^E777E7E7<6<6???E7<6<6b?E7b??ԳB^<65 .)47^.40t82^^rE7E7?E7E7E7E7E7=E7E7E7E7E7E7E7   t$  t$    ENGINEERING SPECIFICATION SYMCOM MODEL 102A / 102A-2 / 102A-3 / 102A-9 / 102-600 3-PHASE VOLTAGE MONITOR/PROTECTION RELAY GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS For Model 102A The equipment specified shall be the Model 102A, manufactured by SymCom, Inc. For Model 102A-2 The equipment specified shall be the Model 102A-2, manufactured by SymCom, Inc. For Model 102A-3 The equipment specified shall be the Model 102A-3, manufactured by SymCom, Inc. For Model 102A-9 The equipment specified shall be the Model 102A-9, manufactured by SymCom, Inc. For Model 102-600 The equipment specified shall be the Model 102-600, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. Performance/Design Criteria: 3-Phase Voltage Monitor/Protection Relay Protective Relay Functions The equipment shall provide protection against the following conditions: phase loss (single phasing) phase reversal low voltage voltage unbalance For Model 102A-9 Only high voltage For Model 102A-2 Only e. rapid cycling due to power faults* Capabilities and Features Inputs For Model 102A, 102A-2, 102A-3 and 102A-9 The product shall accept 3-phase input voltage range of 190-480VAC, adjustable. For Model 102-600 a. The product shall accept 3-phase input voltage range of 475-600VAC, adjustable. For All Models The product shall accept 3-phase input voltage at 50/60 Hz. Outputs The equipment shall include one Form C (SPDT) output relay. Contacts pilot duty rated 480VA@240VAC. Contacts general purpose rated 10A@240VAC. The equipment shall include: For All Models a low voltage trip point of 90% of nominal setting a phase unbalance trip point of 6% voltage accuracy 1% For Model 102A only e. a trip delay of 4 seconds for low voltage and a trip delay of 2 seconds for unbalanced & phasing faults f. a restart delay of 2 seconds For Model 102A-2 only e. a trip delay of 4 seconds for low voltage and a trip delay of 2 seconds for unbalanced & phasing faults f. a manual reset, standard, with adjustable restart delay of 2-300 seconds *Using the adjustable restart delay to increase time before restart after a fault. For Model 102A-3 only e. an adjustable trip delay for low voltage of 230 seconds f. a restart delay of 2 seconds For Model 102A-9 only e. a high voltage trip point of 110% of nominal setting f. a trip delay of 4 seconds for high/low voltage and a trip delay of 2 seconds for unbalanced & phasing faults g. a restart delay of 2 seconds For Model 102-600 only e. a trip delay of 4 seconds for low voltage and a trip delay of 2 seconds for unbalanced & phasing faults f. a restart delay of 2 seconds The equipment shall have one indicator light. The light scheme shall have the capability to indicate whether the phase monitor is in run mode, restart delay mode, or fault mode. For Models 102A, 102A-2, 102A-3, 102-600 Fault modes shall be low voltage, unbalance/single phase and phase reversal. For Model 102A-9 Fault modes shall be high voltage, low voltage, unbalance/single phase and phase reversal. Electromagnetic Compatibility The equipment shall be immune to electrical surges per IEC 61000-4-5. Specified limits shall be 6kV line-to-line and line-to-ground. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 4kV input power, 2kV inputs/outputs. The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Environmental Requirements The equipment shall operate continuously without derating in ambient temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.90 high X 5.25 wide X 2.913 deep. Mounting: The equipment shall be surface mountable. En SEQ CHAPTER \h \r 1d of Section      4-  TITLE \* MERGEFORMAT ES-102A-X_A1  DATE \@ "M/d/yyyy" 4/7/2010 'EGQyz{μzk\K=K, h^_h|CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhkNCJOJQJ^J#h5]AhkN5CJOJQJ^JaJ#h5]AheV5CJOJQJ^JaJ#h5]Ah5]A5CJOJQJ^JaJ#h5]Ah5CJOJQJ^JaJ#h5]AhoA5CJOJQJ^JaJ#h5]Ah d5CJOJQJ^JaJheV5CJOJQJ^Jz{~G7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gd$+?$ Y0b@ P !$`'0*-/2p5@8;=@CPF I^1$^^`a$gd.B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd@zn{T9$ & F$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd$$7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]:$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]M9$ & F$ V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd->$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm :$ & F" Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdoA $ ̽m[I:+h6CJOJQJ^JaJh^5CJOJQJ^JaJ#h^_h^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJhUCJOJQJ^JaJ h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJh]5CJOJQJ^JaJh@z5CJOJQJ^JaJ#h^_h]5CJOJQJ^JaJ#h]h#$5CJOJQJ^JaJ R:$ & F$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdm ;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd@z  O P a QQQQ5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd]:$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd->$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm   , 0 3 N O P a    % P V t u v νܯ~~l~~Ξ~~[Lh5]A6CJOJQJ^JaJ h5]Ah5]ACJOJQJ^JaJ#hh6CJOJQJ^JaJ h^_hCJOJQJ^JaJh6CJOJQJ^JaJ hhCJOJQJ^JaJhX{"CJOJQJ^JaJ h^_h7 CJOJQJ^JaJhCJOJQJ^JaJ h^_hX{"CJOJQJ^JaJ#hh6CJOJQJ^JaJa   % u v ]]5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd5]A5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd]5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd   I J O P [ \ n o } vhvhvhvVHhh0cbCJOJQJ^JaJ#hxhfO 5CJOJQJ^JaJh@zCJOJQJ^JaJhfO CJOJQJ^JaJh&,CJOJQJ^JaJheVCJOJQJ^JaJ#h-h95CJOJQJ^JaJh9CJOJQJ^JaJh95CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJh5]ACJOJQJ^JaJ h^_h5]ACJOJQJ^JaJ O9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-:$ & F$ Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm  o P=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdl9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdx7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-   = > X Y Z ^ g ïxjYHY:Yh"VGCJOJQJ^JaJ h^_hlCJOJQJ^JaJ h^_h%CJOJQJ^JaJhP:CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJ&h'hvK5;CJOJQJ^JaJ h'5;CJOJQJ^JaJ&h'h@z5;CJOJQJ^JaJh95CJOJQJ^JaJ#hxheV5CJOJQJ^JaJheVCJOJQJ^JaJh@zCJOJQJ^JaJ > Y Z U8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd[7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-9$ & F$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-Z U9$ & F$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd9$ & F$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd-7$ & F$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd- "#&ޱ£q`QBQh^6CJOJQJ^JaJh46CJOJQJ^JaJ h4hCJOJQJ^JaJhCJOJQJ^JaJ#hdh6CJOJQJ^JaJ#hdh46CJOJQJ^JaJh< CJOJQJ^JaJ hhy.CJOJQJ^JaJhy.CJOJQJ^JaJhhFCJOJQJ^JaJ h^_h%CJOJQJ^JaJ h^_h< CJOJQJ^JaJ 'OPV5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd@z9$ & F$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd49$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd4&,9:NOPjkrŴvgXgXgIgX7#h<2hJ${6CJOJQJ^JaJhF2H6CJOJQJ^JaJh#F6CJOJQJ^JaJhJ${6CJOJQJ^JaJhJ${CJOJQJ^JaJ h h:SCJOJQJ^JaJhP:CJOJQJ^JaJ hhhP:CJOJQJ^JaJ h^_h@zCJOJQJ^JaJhhMCJOJQJ^JaJhCJOJQJ^JaJ h^_h%CJOJQJ^JaJh4CJOJQJ^JaJPjkrT7$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd<2;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd 7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-rR;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdJ${7$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdJ${9$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdJ${SabzseTFhaCJOJQJ^JaJ h^_hJ${CJOJQJ^JaJh"VGCJOJQJ^JaJ h h:SCJOJQJ^JaJh:SCJOJQJ^JaJhUCJOJQJ^JaJ#hJ${hJ${6CJOJQJ^JaJhJ${6CJOJQJ^JaJ#h<2hJ${6CJOJQJ^JaJ h<2hJ${CJOJQJ^JaJhJ${CJOJQJ^JaJhSCJOJQJ^JaJSbT7$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdJ${;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdJ${8$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdJ${78US9$ & F$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdJ${7$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd<2;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd    ./78<ETUdŴxjYHjYjY hhgCJOJQJ^JaJ h^_hgCJOJQJ^JaJhgCJOJQJ^JaJhg6CJOJQJ^JaJh<2CJOJQJ^JaJh"VGCJOJQJ^JaJ h^_hP:CJOJQJ^JaJ h h:SCJOJQJ^JaJhJ${CJOJQJ^JaJhaCJOJQJ^JaJ h^_hJ${CJOJQJ^JaJhF2HCJOJQJ^JaJUdQQ:$ & F$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdg9$ & F$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdg9$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd<2RSTXZkltuvôæyykyyyYJh$$6CJOJQJ^JaJ#h<2h$$6CJOJQJ^JaJhtCJOJQJ^JaJ h^_hP:CJOJQJ^JaJhCJOJQJ^JaJhsCJOJQJ^JaJh^CJOJQJ^JaJh^6CJOJQJ^JaJh6CJOJQJ^JaJ hshsCJOJQJ^JaJhg6CJOJQJ^JaJhgCJOJQJ^JaJSuvO;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd^9$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd^;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdsvGHN;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd$$;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd$$;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd$$FGHIkŷ򦕆ugXI:h6CJOJQJ^JaJh$$6CJOJQJ^JaJhY16CJOJQJ^JaJhY1CJOJQJ^JaJ h\yhY1CJOJQJ^JaJh^6CJOJQJ^JaJ hkgh$$CJOJQJ^JaJ h=h$$CJOJQJ^JaJhsCJOJQJ^JaJhtCJOJQJ^JaJhSCJOJQJ^JaJ h^_h$$CJOJQJ^JaJh$$CJOJQJ^JaJHIN;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdg;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdh;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd<2+,efitcTFFhCJOJQJ^JaJh6CJOJQJ^JaJ hkghdCJOJQJ^JaJ#hX"hh6CJOJQJ^JaJhCJOJQJ^JaJhX"CJOJQJ^JaJ hhhhCJOJQJ^JaJhgCJOJQJ^JaJhsCJOJQJ^JaJhF2H6CJOJQJ^JaJhh6CJOJQJ^JaJ#h<2hh6CJOJQJ^JaJ+N;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdkg;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gds+eO;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd9$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdijm{} AӶugVVgV hkgh.CJOJQJ^JaJhgCJOJQJ^JaJhF2H6CJOJQJ^JaJh.6CJOJQJ^JaJ#h<2h.6CJOJQJ^JaJ hkghCJOJQJ^JaJh6CJOJQJ^JaJhsCJOJQJ^JaJ h^_hCJOJQJ^JaJhCJOJQJ^JaJhtCJOJQJ^JaJN;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd:S;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdg;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd.VW8:XY޴tfUG9GhjCJOJQJ^JaJhv CJOJQJ^JaJ h^_h4gCJOJQJ^JaJhH1CJOJQJ^JaJhP:CJOJQJ^JaJhs6CJOJQJ^JaJ h^_hsCJOJQJ^JaJ#hshs6CJOJQJ^JaJhsCJOJQJ^JaJhX"CJOJQJ^JaJh"VGCJOJQJ^JaJ h^_hP:CJOJQJ^JaJ h:Sh.CJOJQJ^JaJW9QQ>$ & F$ X0`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gds8$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gds7$ & F$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gds9:XYP8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd<2=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdP:xyzŷ򩛊|k]L]>Lhm#CJOJQJ^JaJ h^_h+yCJOJQJ^JaJh+yCJOJQJ^JaJ h^_h4gCJOJQJ^JaJhCJOJQJ^JaJ h"VhUCJOJQJ^JaJhUCJOJQJ^JaJhK[:CJOJQJ^JaJhi CJOJQJ^JaJ hZ9Ihi CJOJQJ^JaJhB,CJOJQJ^JaJhv CJOJQJ^JaJhCJOJQJ^JaJY`5 S`0*P !$`'0*-/2p5@8;=@CPF I1$^gd4 & F" S`0*P !$`'0*-/2p5@8;=@CPF I1$gdi 4 & F" S`0*P !$`'0*-/2p5@8;=@CPF I1$gd<2yzT9$ & F, V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdU9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd$$7$ & F$ S`0P !$`'0*-/2p5@8;=@CPF I1$a$gde  \\4 & F. S`0*P !$`'0*-/2p5@8;=@CPF I1$gd<24 & F. S`0*P !$`'0*-/2p5@8;=@CPF I1$gdU8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g .W[hi +,EGOPZӷqhv CJOJQJ^JaJhFCJOJQJ^JaJh2CJOJQJ^JaJhH1CJOJQJ^JaJh^CJOJQJ^JaJh<2CJOJQJ^JaJhCJOJQJ^JaJ h^_h+yCJOJQJ^JaJhm#CJOJQJ^JaJh+yCJOJQJ^JaJ(OPZT9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdH19$ & F, V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdU8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd+yZ[P=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdhf7$ & F+ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdhf8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4gZ[±}uquc}XPLPLPLPLHhLhxjhxUh[hkNOJQJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hkCJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ h^_h%CJOJQJ^JaJ h^_hH1CJOJQJ^JaJh#0CJOJQJ^JaJhhfCJOJQJ^JaJ h^_h4gCJOJQJ^JaJFF>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm <$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdl=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH1:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd[ f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy.2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$!"#$%=>JKLMabjklmno뮣h[hkNOJQJhx h}hLhtmHnHu,jh}hL5CJOJQJU^JaJ#h}hL5CJOJQJ^JaJhLOJQJhLjhLU#$lmn`^5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdhM2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$no:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[6:pH@PBP/ =!"#$% $DdRT  D  C Acusb<$d&<TX$D n$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGO1>-Engineering Spec F8@B8 i Comment TextCJ@jAB@ i Comment Subject5\o z{OPa%uvo>YZ'OPjkrSb78UdS u G H   +  9:XYyz OPZp000" 00" 0{" 00$ 000$ 00$ 0000000000000000$ 0$ 0$ 0$ 00$ 0$ 00$ 0>$ 0Z$ 0Z$ 0Z$ 0Z0$ 0Z000$ 00$ 0P0$ 0k000$ 0k0$ 0P$ 00$ 0P0$ 0@0D$ 0y$ 0@0@0@0@0@0@0@0@0D$ 0y@0@0@0@0@0@0C" 0@0B$ 0@0C" 0C" 0C" 0@0B, 00" 00. 0. 0. 00" 00" 00z{OPa%uvo>YZ'OPjkrSb78UdS u v G H I   + e  W 9:XYyz OPZ[#$lmp000" 00$ 0" 0{0$ 000$ 00$ 0000000000000000$ 0$ 0$ 0$ 00$ 0$ 00$ 0>$ 0Z$ 0Z$ 0Z$ 0Z0$ 0Z000$ 00$ 0P0$ 0k000$ 0k0$ 0P$ 00$ 0P0$ 08$ 08$ 0800000000000000000000000000$ 0P0$ 0 0$ 0 0$ 00" 0" 0" 00$ 00, 00. 0. 0. 00, 00, 00+ 00000000@0X00@0X00@0X00@0X00@0@0@0@0@0@0@0@0@0@0X000z{OPa%uvo>YZ'OPjkrSb78UdS u v G H I   + e  W 9:XYyz OPZ[mp000" 00$ 0" 0{0$ 000$ 00$ 0000000000000000$ 0$ 0$ 0$ 00$ 0$ 00$ 0>$ 0Z$ 0Z$ 0Z$ 0Z0$ 0Z000$ 00$ 0P0$ 0k000$ 0k0$ 0P$ 00$ 0P0$ 0>$ 0>D$ 0>@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0D$ 0 @0E$ 0 @0E$ 0 @0B$ 0@0C" 0C" 0C" 0@0B$ 00, 00. 0. 0. 00, 00, 00+ 0Z0s0tXaZ0s0a 00Z00Z00Z00Z00Z00 p|a 00 Jt &iZo!$'),.136:=A{ a Z PrUvH+9YZno "#%&(*+-/0245789;<>?@BCno t8@0(  B S  ? OLE_LINK1pxpKV:Bmp'(S T + , e f   mp333333333333hh$,,^g&',:Nj8<EU  R S X t t u     V ::IIyhi+,EG[[$kpzz  R S T t t u H     + , e f i j   A  V p,F`"Gv.0vi, P.i d ( /- 0xR& 8;(>8Ui`$fDO x9Og0axF&li8b(;~5 //&~0JPx5`G9faT9P*3:`<=# >P|E?-2E0xR PGf>=H I&J?@J^lM6$z[LiNЗt8U0xR9P_܈*|bxo,gRXmx$M%nPHf,n6$z!NopJUrxqs&BysX~ ^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........h ^`hH.h ^`hH.h pLp^p`LhH.h @ @ ^@ `hH.h ^`hH.h L^`LhH.h ^`hH.h ^`hH.h PLP^P`LhH. ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()**^*`o(.^`o(. L^`LhH.   ^ `hH. jj^j`hH. :L:^:`LhH.   ^ `hH. ^`hH. L^`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()h^`OJQJo(hHh^`OJQJ^Jo(hHoh  ^ `OJQJo(hHh\ \ ^\ `OJQJo(hHh,,^,`OJQJ^Jo(hHoh^`OJQJo(hHh^`OJQJo(hHh^`OJQJ^Jo(hHohll^l`OJQJo(hH ^`o(hHPART  hh^h`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() X^X`67o(. (^(`hH.  L^ `LhH.  ^ `hH. ^`hH. hL^h`LhH. 8^8`hH. ^`hH. L^`LhH. ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........^`o(.^`.pLp^p`L.@ @ ^@ `.^`.L^`L.^`.^`.PLP^P`L.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()h ^`hH.h pp^p`hH.h @ L@ ^@ `LhH.h ^`hH.h ^`hH.h L^`LhH.h ^`hH.h PP^P`hH.h  L ^ `LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ 8^`hH Article . 8^`hH Section . P^`PhH() `p`^``phH() P^`PhH) P^`PhH) ^`hH) P^`PhH. 0p0^0`phH.^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() hh^h`hH) ^`hH) 88^8`hH) ^`hH() ^`hH() pp^p`hH()   ^ `hH. @ @ ^@ `hH.   ^ `hH. ^`o(hHPART  @@^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()**^*`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()h TT^T`hH.h $ $ ^$ `hH.h  L ^ `LhH.h ^`hH.h ^`hH.h dLd^d`LhH.h 44^4`hH.h ^`hH.h L^`LhH. ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  @ ^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()808^8`0o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH() hh^h`hH. P^`PhH.. ^`hH... x^`xhH.... ^`hH .....  X ^ `XhH ......   ^ `hH.......  8^`8hH........  `^``hH..........qsF>9J?@JOg0x53:F&$M%n&~0b(& 9P_aT9vlMd <=~Bys|E?2EPIo,g>=H8;(!No PGG9 Hf,n~5 /[LiNaXm- |b`$f Q ~5 /\Q8UUr2ӊda||hQ#^`56B*o(phhH.,,                  l                bK                                                     V9        4Cs7 m GFdQ~; . , fO U< j+&,5C:Ueun65b|L!2n!X"e"X{"m##$!)<*g*$+y.f/p0 1H1Y12k2%8456r7WB8q,9+:zP:P:K[:;;Y;<Y <<}>5]AoAc^BC""C";CCDYOE"FGOG"VGF2HuIuJ*JvKLd|MkN,VOtRWTeV^^_m*`0adPb0cb0c dhfEEiciS6jkjkelgneo{soCqrNrtBluByzJ${K<|0j|pi},u}P~"6e ^ps#FEkg#0Fo|Hqre*><2M]CS1A+yZRt{\] xF=Tax4Q=}$$aowL^8L|&pHg`g^2|)}P(hF=i /T[d4gxeXq9F:S s=gg=B,OCWWA),h_Sv g0A# k -3$ Ca 'x%hklhM@zEW ] yp x0 x0 x0 x0 x0@||L||o@Unknowngz Times New RomanTimes New RomanUSymbolTimes New Roman3& z ArialO5  z Courier NewCourier5& zaTahoma] WingdingsHaettenschweiler"54F'?@ABCDFGHIJKLMNOPQRSTUVWYZ[\]^_`abcdefghijklmnopqrstuvwxyz{|}~Root Entry FZ )Data E$1TableX?WordDocument8SummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3