ࡱ> |~{%` WbjbjNN 8,, ZZZ8LD0,va a a ///////$p1h3l/N!a a N!N!//>$$$N!X/$N!/$$V-@s-j @Z!d[- O/4/HD0g- D4 "D4s-D4s-a " $  a a a //$Xa a a D0N!N!N!N! V V ENGINEERING SPECIFICATION SYMCOM MODEL 233P-1.5 PUMP MONITOR/PROTECTOR GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the pump monitor to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model 233P-1.5, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCR Industrial Control Equipment - Motor Controllers - Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7 Industrial Control Equipment - Motor Controllers - Auxiliary Devices Certified for Canada. Performance/Design Criteria: SINGLE-PHASE PUMP MONITOR Protective Functions The pump monitor shall provide protection against the following conditions: overcurrent (125% of calibrated normal operating current) dry run/dead head (adjustable to 70-90% of calibrated normal operating power) undervoltage (fixed at 190 VAC) overvoltage (fixed at 265 VAC) rapid cycling (4 restarts allowed in a 60 second period) Capabilities and Features The pump monitor shall include: a calibration method to determine normal operating current and power conditions an adjustable restart delay after non-voltage faults of 2-225 minutes or manual restart an adjustable dry run/dead head trip setting of approximately 70% to 90% of calibrated normal operating power a fixed overcurrent trip delay time of 5 seconds a fixed dry-well trip delay time of 4 seconds a fixed voltage fault restart delay of 2 seconds The pump monitor shall include a SPST output relay contact, pilot duty rated at 1.5hp at 240VAC. The pump monitor shall have two indicator lights. The light scheme shall have the capability to indicate whether the pump monitor is in run mode, calibrate mode, restart delay mode, or fault mode. Fault modes shall be dry run/dead head, overcurrent, high/low voltage, and rapid cycle. The pump monitor shall transmit calibration data, run hours, trip points, running points, and fault information via an infrared LED that can be processed by the SymCom Informer. The pump monitor shall provide the ability to reset run hours and disable rapid cycling protection. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 2, 4 kV contact discharge and 6 kV air discharge. The equipment shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. Environmental Requirements The equipment shall operate continuously without de-rating in operating temperatures of -40 to 55C (-40 to 131F). Mounting: The equipment shall be surface mountable on a backplane using 2 screws, bolts or similar mounting hardware. Dimensions: The equipment dimensions shall not exceed 2.9 high X 5.26 wide X 2.93 deep. Conformal coating: The equipment shall contain harsh environment conformal coating to help extend product life and to protect from hostile environments including moisture, temperature variations, salt spray, organic attack (fungus), and aggressive chemicals and vapors. En SEQ CHAPTER \h \r 1d of Section      4- ES_233P-1.5-A1 5/26/09 4- *+/FGHQ\]cȼ{m{[{m{[I#h^_h85CJOJQJ^JaJ#h]h85CJOJQJ^JaJh8CJOJQJ^JaJ h^_h8CJOJQJ^JaJ#hh85CJOJQJ^JaJhC5CJOJQJ^JaJh85CJOJQJ^JaJh8CJOJQJ^JhCSh85CJOJQJ^Jho'5CJOJQJ^Jh?95CJOJQJ^Jh85CJOJQJ^JGH7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gd8B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd8VHPQL7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd8|$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$EƀզPART a$gd8Q\]N5$ V0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd8z$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdC]|$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8I:$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd|$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8Fz$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd8 7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd8;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd8 9 =  @ D H g i u v ῰АОp^pPPPPPPhCJOJQJ^JaJ#hh85CJOJQJ^JaJ#hh85CJOJQJ^JaJho'CJOJQJ^JaJh?9CJOJQJ^JaJ#h^_h85CJOJQJ^JaJh85CJOJQJ^JaJ h@zh8CJOJQJ^JaJ h^_h8CJOJQJ^JaJh8CJOJQJ^JaJ hh8CJOJQJ^JaJ   E>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd8|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$EƀզPART a$gd8   F<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd8{$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8 g h i <$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd85$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd8i u v O4$ S0P !$`'0*-/2p5@8;=@CPF I1$a$gd8{$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8v J9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd8z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8     " 6 7 8 9 U V W X i j k l ࠑ}l}l[lI#h^_h85CJOJQJ^JaJ h*5;CJOJQJ^JaJ h85;CJOJQJ^JaJ&h'h85;CJOJQJ^JaJh85CJOJQJ^JaJ#h9hlb5CJOJQJ^JaJhCJOJQJ^JaJh}:CJOJQJ^JaJ#hh85CJOJQJ^JaJ#hh85CJOJQJ^JaJh8CJOJQJ^JaJ   N8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd8y$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8 N5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdlbz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8 Fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gd8 Iy$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd8 1 < k  0 1 L Q U m #}245:GᴦИ´ykh*CJOJQJ^JaJh8WCJOJQJ^JaJ h^_hqCJOJQJ^JaJh[CJOJQJ^JaJhN?CJOJQJ^JaJhqCJOJQJ^JaJh?9CJOJQJ^JaJ h^_h8CJOJQJ^JaJh8CJOJQJ^JaJ hh8CJOJQJ^JaJ' 1 My$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd88$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd81 k z$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8k z$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdq z$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8 z$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8 1 2 N5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd8z$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd82 L M M8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd8y$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8M m y$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8m |$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdq |$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdq|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdq|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdq|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdqJ8$ V`0*FP !$`'0*-/2p5@8;=@CPF Id1$a$gd8|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdqGNOdgimp{ ,QhoGHŷӷӷөӷөӷӷӷykZkLh*CJOJQJ^JaJ hZ%hqCJOJQJ^JaJhqCJOJQJ^JaJ hjh8CJOJQJ^JaJh?9CJOJQJ^JaJ h^_h}:CJOJQJ^JaJh}:CJOJQJ^JaJh8CJOJQJ^JaJho'CJOJQJ^JaJ h^_h8CJOJQJ^JaJhKECJOJQJ^JaJh/CJOJQJ^JaJvwM8$ V`0*FP !$`'0*-/2p5@8;=@CPF Id1$a$gd8y$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8wR4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd8y$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8GHR4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdqy$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdqHH=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd8y$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdq  /0:pqrstuv䩕sbThV1CJOJQJ^JaJ hV1h8CJOJQJ^JaJhCJOJQJ^JaJ'Hh զhCJOJQJ^JaJ'Hh զh8CJOJQJ^JaJhf.CJOJQJ^JaJh[CJOJQJ^JaJhKECJOJQJ^JaJ h^_h8CJOJQJ^JaJh8CJOJQJ^JaJhqCJOJQJ^JaJ M8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd8y$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8Pv & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.gd8v & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.gd8Hy$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd8rPv & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.gd88$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd8rstuOO{$ S`0P !$`'0*-/2p5@8;=@CPF I1$C$Eƀ զ^a$gd85 S`0*P !$`'0*-/2p5@8;=@CPF I1$^gdf.uvNy$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd88$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd8My$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdV18$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd8Ry$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd84$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd8#45ABJK]^_YZ[]_`bcw򷭜~~m[mJB>h8jh8U hCh8CJOJQJ^JaJ#h^_h85CJOJQJ^JaJ h^_h8CJOJQJ^JaJh9hlbCJOJQJ h9hlbCJOJQJ^JaJ h9hlbCJOJQJ^JaJhlbCJOJQJhlbCJOJQJ^JaJh WCJOJQJ^JaJhqCJOJQJ^JaJ h65h8CJOJQJ^JaJh8CJOJQJ^JaJJKR4$ S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdlby$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gd8K^_J9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdlbz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdlb_Z[\HH=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd8y$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀզ.a$gdlb\]^_`E?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd8>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gd8<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd8wxy  46789HLOŽ|eQe&h}:5B*CJOJQJ^JaJph,hKhD5B*CJOJQJ^JaJph,jh}h W5CJOJQJU^JaJ#h}h W5CJOJQJ^JaJh WOJQJjhUh WhTjhTUh8Ch8h[h8OJQJ hCh8CJOJQJ^JaJh8CJOJQJ^JaJjh8U`/ V`0P !$`'0*-/2p5@8;=@CPF I1$gd8:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd8 4hh25$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$/ V`0P !$`'0*-/2p5@8;=@CPF I1$4$ S`0P $`'0*-/2p5@8;=@CPF I1$a$gdIY 2 V`0P !$`'0*-/2p5@8;=@CPF Id1$489PTUVW`^^5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdD2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$OPRSTUVW׸h8ChTh WOJQJ,jh}h W5CJOJQJU^JaJ#h}h W5CJOJQJ^JaJ,hKh W5B*CJOJQJ^JaJph6:p8@PBP/ =!"#$%  Ddh  C DA,C-USMark_UL784XLISTEDb @Զу` |w>T? D n @Զу` |w>T?PNG  IHDRAsRGB pHYs. . fPLTE# 000 1-.?;<@@@PPPLIJZWX```pppvsthefORIDATx휍r(!`${%檦61'4MӴ '`z0(6G(i܊9g[u ~"?:hE1*db.% nrń&Z=LH <"-T2ՖIpm ZBDj/LLRHi.WoTI01hV4 z}Կ{2laZ=ToI@gRlο hjaBLJS*hU@zԈ{}ǨVR&`fŽJ!'t I6E>]\&blA7Yftz>fBED2bmVۋMɚP^@%$wn wӃ0 j}&1TGjv/2 N &!%𧙺 JMdj$UӐH4Q &@LdK#$"T7NKQ:\pDku7&R JV˙&ixGk@bo)DfZ}}**p;iV\Xl Ln䩌:Hz'6EoSr;fI@[+w)˵|y؟g~ yP0ds9|BP\#xTB#fBzϯw=i*+.laUSb ~py6Ӣxi1'A2*bAȰnQ2kdǘjQPOwdz]e!]5 SBE\,& Gj,en޶ f Ǚ똮tf ab;lsQ nw=I@uӇ7G]=&1ͳN2$Dۺj1d.V2@'0"Qwiy2)F9L( :",Wr L,GDZqcYĿ!xz0݋ya 3 UCP9eLM򁪳2epڪcb{|nYt\2U@{ NL 5ыh^ _p3/C9x.nX35.C5{ej7fRW`t60Mo&7C(rjW.)Lo$o0Yt8n b פLS av&cL}| '"Ћl0UbD̫ ^n5d]B[hmcS__3fj%Rhvhi=*g7;/*;Ls5[LNXjUBx_t&x&gYK4;vc< i&igN\Į?5LK^[Ur}{zz}}X1UJtINܪ1`Zt`e?+& +&b{v|9x|}?~'0-6S?)fD&=0eϾٗ+snSn&t0@3'W1 Mԧ [>޾x|wzKܷ>_" d5! |_d|zLV7P6X8 z0''[5a`cѽ|47JFcζyU˄:1V>}rr@j03JTڞf|^Me:mNf}K%svgS<1gbG |RT7zI~%HIy"\m*ևIUQJyZ:Pgi,51ҙFтLAşj@}NN{zHPGxP%] T'|R %hoEp-GMb'd0!㻲Ӄ21zbyӤSWQg&&2쳙D2S;IL! :#=8kW:ENߛ|.|o&ĥg0PO̻ Ρ^;ӛɴw'&|ɎyPl ~ѤVmtj%\*`V7,)Am`cBf\ &6?,bĤ&blmt͉͜LzRĶ629[(&tb2RUVL#&t"4&dFJ}0YLӃ`:[AތIENDB`<@< 8NormalCJ_HmH sH tH DA@D Default Paragraph FontRiR  Table Normal4 l4a (k(No List >O>8Engineering Spec F4@4 qHeader  !4 @4 qFooter  !H@"H C Balloon TextCJOJQJ^JaJB'1B +@bComment ReferenceCJaJ8B8 +@b Comment TextCJ@jAB@ +@bComment Subject5\FV`aF FollowedHyperlink >*B* phWGHPQ\]ghiuv1k12LMmvwG H P r s t u v J K ^ _ Z [ \ ] ^ _ ` 489PTUX000 00 00 0H 0H00 0000 00 00000 00 0i0 0v0 0v00 00 00 0 0 0 0 0 00 00 02 0M 0M 0M 0M 0M 0M0 020 020 020 020 00 0  0 0 00 0 0000 00 0v 0 00 0 0 00 0K 0000000000@0@0@0@0@0@0@0@0@0@0@0@0@0@0@0 00GHPQ\]ghiuv1k12LMmvwG H P r s t u v 9PX000 00 00 0H 0H00 0000 00 00000 00 0i0 0v0 0v00 00 00 0 0 0 0 0 00 00 02 0M 0M 0M 0M 0M 0M0 020 020 020 020 00 0  0 0 00 0 X00X00X00X00X00X00X00X00X00X00@0X00  GwOW  /4=BFHQ]   i v  1 k 2 M m wHruK_\`4W !"#$%&'()*+,-.012356789:;<>?@ACDEVb w W 8@0(  B S  ?Qg Q XXB*urn:schemas-microsoft-com:office:smarttagscountry-region9*urn:schemas-microsoft-com:office:smarttagsplace  UXu v UX+/H]DHi"6789UVWXijkl2Mdg, : p q r s u v v ( ( 4 5 A B K _ ` b x  79OSUX UX x~5 //2E0xR ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E ~5 /qp\.|C%0IY +d8t.G U$'-0-0-^-te.f.1V1J3`4*5?9O~94n;W<NT?EtpUtCfiC3OOqegHi$U;GbP3o'~$PGv8C X@u u 1u u WP@Unknown Jim BarmandrwalkerGz Times New Roman5Symbol3& z Arial?5 z Courier New5& zaTahoma"1hզ զ۫fw 6aw 6a%4dR R 2QHP ?s 8:ES_233-PMitchell A. Olsondrwalker Oh+'0 ( H T ` lx ES_233-PMitchell A. Olson Normal.dot drwalker3Microsoft Office Word@^в@*|@@ƒaw ՜.+,D՜.+,< hp   Symcom Inc.a6R '  ES_233-P Title0Checked by Jim CroninChecked by Jim BarmanChecked by Mitch Olson   !"#$%&'()*+,-./0123456789:;<=>?@ABCDEFGIJKLMNOQRSTUVWXYZ[\]^_`abcdefghijlmnopqrtuvwxyz}Root Entry F0Data H1TableP\4WordDocument8SummaryInformation(kDocumentSummaryInformation8sCompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3