ࡱ> %` bjbjNN 8t,,\\\\\`hd66686|`7 V|X8h8(888k9.99 >V@V@V@V@V@V@V$;XhZZdV\:k9k9::dV\\88yV???:F\8\8>V?:>V??zQ\\R8L8 |6:" R*VV0VRZ; Z(RRZ`Rx9"9?9:999dVdV?|999V:::: ' '|$\\\\\\ ENGINEERING SPECIFICATION SYMCOM MODEL 250A / 250-100 / 250-600 3-PHASE VOLTAGE MONITOR/PROTECTION RELAY GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories WARRANTY A. Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS For Model 250A The equipment specified shall be the Model 250A, manufactured by SymCom, Inc. For Model 250-100 The equipment specified shall be the Model 250-100, manufactured by SymCom, Inc. For Model 250-600 The equipment specified shall be the Model 250-600, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. Performance/Design Criteria: 3-Phase Voltage Monitor/Protection Relay Protective Relay Functions The voltage monitor shall provide protection against the following conditions: phase loss (single phasing) phase reversal low voltage high voltage voltage unbalance f. rapid cycling due to power faults* Capabilities and Features Inputs For Model 250A The equipment shall accept a 3-phase input voltage range 190-480VAC, adjustable. For Model 250-100 The equipment shall accept a 3-phase input voltage range 95-120VAC, adjustable. For Model 250-600 The equipment shall accept a 3-phase input voltage range 475-600VAC, adjustable. For All Models The equipment shall accept 3-phase input voltage at 50/60 Hz. Outputs The equipment shall include two Form C (DPDT) output relays. Contacts pilot duty rated 480VA@240VAC. Contacts general purpose rated 10A@240VAC. The equipment shall include: a low voltage trip point of 90% of nominal voltage setting a high voltage trip point of 110% of nominal voltage setting a phase unbalance trip point of 6% a trip delay of 4 seconds for high/low voltage; a trip delay of 2 seconds for unbalance & phasing faults a manual reset, standard with adjustable restart delay of 2300 seconds voltage accuracy 1% The equipment shall have an indicator light. The light scheme shall have the capability to indicate whether the phase monitor is in run mode, restart delay mode, or fault mode. Fault modes shall be high/low voltage, unbalance/single phase and phase reversal. Electromagnetic Compatibility The equipment shall be immune to electrical surges per IEC 61000-4-5. Specified limits shall be 6kV line-to-line and line-to-ground. *Using the adjustable restart delay to increase time before restart after a fault. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 3. Specified limits shall be 4kV input power, 2kV inputs/outputs. The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Environmental Requirements The equipment shall operate continuously without derating in ambient temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.90 high X 5.25 wide X 2.913 deep. Mounting: The equipment shall be surface mountable. En SEQ CHAPTER \h \r 1d of Section      4-  TITLE \* MERGEFORMAT ES-250A_A1  DATE \@ "M/d/yyyy" 4/6/2010 '?@hij}~򻯠raO=.h@z5CJOJQJ^JaJ#h^_h]5CJOJQJ^JaJ#h]h#$5CJOJQJ^JaJ h^_h|CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhkNCJOJQJ^JhCShkN5CJOJQJ^Jh5CJOJQJ^Jh85CJOJQJ^Jh d5CJOJQJ^JheV5CJOJQJ^JijrK:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]7 Y0b@ P !$`'0*-/2p5@8;=@CPF Idh1$gd$+B$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ibdh1$^b`a$gd@zrs~T:$ & F Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdoA9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdp7$ Y`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gd] MM;$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gd@z9$ & F V`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd->$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm   ᱢ~l]K<-h6CJOJQJ^JaJh86CJOJQJ^JaJ#h^_h5CJOJQJ^JaJh^5CJOJQJ^JaJ#h^_h^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJh@z5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJh~CJOJQJ^JaJ h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJ hh@zCJOJQJ^JaJ O>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm :$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gd]7$ Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdm  @ A S RRRR5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd]<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm :$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd+  ! $ ? @ A R S ~   ܡraaOaa=#h^_hm 5CJOJQJ^JaJ#hh6CJOJQJ^JaJ h^_hCJOJQJ^JaJh6CJOJQJ^JaJh86CJOJQJ^JaJ hhCJOJQJ^JaJhX{"CJOJQJ^JaJ h^_h7 CJOJQJ^JaJhCJOJQJ^JaJh8CJOJQJ^JaJ h^_hX{"CJOJQJ^JaJ#hh6CJOJQJ^JaJS  V<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm 5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd]5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd  / T7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-:$ & F Xh`0P !$`'0*-/2p5@8;=@CPF I1$a$gd+  . / 3 < = B P y z  % & ' , ⦘´x˜˜˜fR&h'h@z5;CJOJQJ^JaJ#hxheV5CJOJQJ^JaJhECJOJQJ^JaJ#hxhfO 5CJOJQJ^JaJh@zCJOJQJ^JaJhfO CJOJQJ^JaJh&,CJOJQJ^JaJheVCJOJQJ^JaJ#h-h95CJOJQJ^JaJh9CJOJQJ^JaJh95CJOJQJ^JaJ & ' n O9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-=$ V`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdl9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdx, - E G m n o    ۵tcUGUcc9hy.CJOJQJ^JaJh/O:CJOJQJ^JaJh;ECJOJQJ^JaJ h^_h< CJOJQJ^JaJ h^_h3CJOJQJ^JaJ h^_h%CJOJQJ^JaJhP:CJOJQJ^JaJ h^_h$+CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJ&h'hvK5;CJOJQJ^JaJ&h'h@z5;CJOJQJ^JaJ h'5;CJOJQJ^JaJn o R7$ & F S`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd-7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd-<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdl    0 T9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd89$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd-      / 0 1 5 B W X Y s y z ±䣕vhWhI;h<2CJOJQJ^JaJhCJOJQJ^JaJ hhh\yCJOJQJ^JaJhP:CJOJQJ^JaJh\yCJOJQJ^JaJ h~h8CJOJQJ^JaJh~CJOJQJ^JaJhB]CJOJQJ^JaJ hhy.CJOJQJ^JaJ h^_h%CJOJQJ^JaJ h^_h< CJOJQJ^JaJh8CJOJQJ^JaJh:CJOJQJ^JaJ0 X Y s z U7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdc,9$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd~z "(xgVG9hCJOJQJ^JaJh<26CJOJQJ^JaJ h<2h<2CJOJQJ^JaJ h<2hFCJOJQJ^JaJ h<2hP:CJOJQJ^JaJh_dCJOJQJ^JaJhICJOJQJ^JaJh]CJOJQJ^JaJhc,CJOJQJ^JaJhCJOJQJ^JaJ#h<2h<26CJOJQJ^JaJhr96CJOJQJ^JaJh6CJOJQJ^JaJz O;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd<2:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdF9$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd<2 ?@H;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdhA$ & F ^`0*FP !$`'0*-/2p5@8;=@CPF I1$`a$gd+;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd<2(.1>?@JKMQRfw}ȷxj\N<#hhh6CJOJQJ^JaJhICJOJQJ^JaJh]CJOJQJ^JaJhCJOJQJ^JaJhr96CJOJQJ^JaJhn6CJOJQJ^JaJhh6CJOJQJ^JaJ#h<2hh6CJOJQJ^JaJ hhhhCJOJQJ^JaJhhCJOJQJ^JaJhc,CJOJQJ^JaJh<2CJOJQJ^JaJhr9CJOJQJ^JaJ@RN;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdc,:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdh;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdh(45˽seTF8TFh CJOJQJ^JaJhr9CJOJQJ^JaJ h^_hOGCJOJQJ^JaJhOGCJOJQJ^JaJ hhhhCJOJQJ^JaJh6CJOJQJ^JaJh]CJOJQJ^JaJhc,CJOJQJ^JaJhICJOJQJ^JaJhCJOJQJ^JaJ#hh6CJOJQJ^JaJ#hc,h6CJOJQJ^JaJ hc,hc,CJOJQJ^JaJN;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdh:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdc,T;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd7 & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$gd_d7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd59WX_be"$/CEGUW^st ӷykkyyyyy]yyyhECJOJQJ^JaJhCJOJQJ^JaJhCJOJQJ^JaJhICJOJQJ^JaJ h^_hCJOJQJ^JaJ hhCJOJQJ^JaJhOGCJOJQJ^JaJhh`CJOJQJ^JaJhc^BCJOJQJ^JaJ h^_hOGCJOJQJ^JaJh_dCJOJQJ^JaJ$"E  N;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gd:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdI:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd  7./jks޴ަveWeFe8e8e8hECJOJQJ^JaJ hZ9IhCJOJQJ^JaJhLCJOJQJ^JaJ hZ9Ihv CJOJQJ^JaJ hc,hc,CJOJQJ^JaJhH1CJOJQJ^JaJ hc,hP:CJOJQJ^JaJhP:CJOJQJ^JaJh/O:CJOJQJ^JaJhr9CJOJQJ^JaJhICJOJQJ^JaJ h^_hP:CJOJQJ^JaJ hhCJOJQJ^JaJ .Z7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdc,5 S`0*P !$`'0*-/2p5@8;=@CPF I1$^gdc,7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd./Q;$ S`0*FP !$`'0*-/2p5@8;=@CPF Id1$^a$gd/O:7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdc,;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdc,  !45LŴţvhZL; h"Vh~CJOJQJ^JaJh~CJOJQJ^JaJhnCJOJQJ^JaJhCJOJQJ^JaJhc,CJOJQJ^JaJhZ9ICJOJQJ^JaJ hZ9IhZ9ICJOJQJ^JaJ hc,hc,CJOJQJ^JaJ h\yh/O:CJOJQJ^JaJh/O:CJOJQJ^JaJhv CJOJQJ^JaJhECJOJQJ^JaJ hZ9Ihv CJOJQJ^JaJ   4XX7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdc,;$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$^a$gdc,4$ S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd/O:45Z8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdp7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdc,5 S`0*P !$`'0*-/2p5@8;=@CPF I1$^gd%)*/023567E\  7Y±£±±±±±±±±±±±ykh2CJOJQJ^JaJhH1CJOJQJ^JaJh~CJOJQJ^JaJh<2CJOJQJ^JaJhCJOJQJ^JaJ h^_h+yCJOJQJ^JaJh+yCJOJQJ^JaJ h^_h4gCJOJQJ^JaJ h>,4hv CJOJQJ^JaJhpCJOJQJ^JaJ*7VVV7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdc,8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4g7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd>,4}~U9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdH17$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd>,48$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd+yYZsu}~ַudSKGK9Sh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hkCJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ h^_h%CJOJQJ^JaJ h^_hH1CJOJQJ^JaJhhfCJOJQJ^JaJ h^_h4gCJOJQJ^JaJhv CJOJQJ^JaJhH1CJOJQJ^JaJh2CJOJQJ^JaJh|LCJOJQJ^JaJP=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdhf7$ & F S`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdc,8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd4gFF>$ Y`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdm <$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdl=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdH1:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[?$ Y0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd[ %&)MOPQRSklvwxyϸhU h\yhpCJOJQJ^JaJhpmHnHu,jh}hp5CJOJQJU^JaJ#h}hp5CJOJQJ^JaJhpOJQJhpjhpUh[hkNOJQJ'()f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdy.2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$)MQR`^^5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd\y2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$:$ Y0b@ P !$`'0*-/2p5@8;=@CPF Id1$a$gd[6:pH@PBP/ =!"#$% $DdRT  D  C Acusb<$d&<TX$Dn$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGO1>-Engineering Spec F8@B8 ]- Comment TextCJ@jAB@ ]-Comment Subject5\bObb Z9IDefault 7$8$H$-B*CJOJQJ^J_HaJmH phsH tH t z z ijrs~@AS  /&'no0XYsz?@R"E   . / 4 5 7}~R&W&W&W&^&^&^&^&)&^&/&^&^&^&)&^&)&^&^&#&^&^&#&^&^&#&)&^&^&^&^&^&^&)&^&^&^&^&^&^&^&^&#&^&^&^&^&#&^&^&#&^&^&#&^&^&#&^&^&#&^&^&^&^&^&^&^&#&^&^&^&#&^&Ԕ&^&^&#&^&#&^&^&^&^&^&Ԕ&^&^&^&^&^&^&^&Ԕ&^&^&^&)&)&)&^&&c9&ijrs~@AS  /&'no0XYsz?@R"E   . / 4 5 7}~000 00 0j 0s0 0000 00 000000000000 0 0  0 00 00 0' 0o 0 0 0 0 000 0' 0Y0 0s00 0~00 000 00 0Y 00 0Y 0 0 0 0 0 00 0Y0 0'0 0 0000 0 0 0 0 0'$ 060/ 0/ 0/ 00$ 060$ 060+ 0~ijrs~@AS  /&'no0XYsz?@R"E   . / 4 5 7}~'()MQR000 00 0 0j0 0000 00 000000000000 0 0  0 00 00 0' 0o 0 0 0 0 000 0' 0Y0 0s00 0~00 000 00 0Y 00 0Y 0 0 0 0 0 00 0Y0 0'0 0 0000 0 0 0 0 0'0 0'0 0  0  0 0 0'0 0'0 0~00000000000000000000000000ijrs~@AS  /&'no0XYsz?@R"E   . / 4 5 7}~'()MQR000 00 0j 0s0 0000 00 000000000000 0 0  0 00 00 0' 0o 0 0 0 0 000 0' 0Y0 0s00 0~00 000 00 0Y 00 0Y 0 0 0 0 0 00 0Y0 0'0 0 0000 0 0 0 0 0' 0' 0'0 0  0 00 0(0$ 060$ 0w000000000000000000000000@$ Jt ,  z (5 Y "$'),/26r S n 0 z @ .4) !#%&(*+-.01345789 t8@0(  B S  ? OLE_LINK4 OLE_LINK1L ' 7l+7+$$B*urn:schemas-microsoft-com:office:smarttagscountry-region9*urn:schemas-microsoft-com:office:smarttagsplace \ y hp01: NN/5BXsy(001>MMR(49WX_bccddeeffgghhiijj   % ' 7 7   . / j k s s w w   3 5 )*5566YZggsu}}&R s s )*55xDZP.i `$f  x~5 /0xR2E0xR&6FJh@X^X`6o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()X^X`6o(. (^(`hH.  L^ `LhH.  ^ `hH. ^`hH. hL^h`LhH. 8^8`hH. ^`hH. L^`LhH. ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()X^X`6o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.2EP ~5 /`$fD&6FJA/        A/        A/        4Cs7 m Ld; ] , fO < Fy>vX&,5C:un65bL!2n!e"X{"#$ %!)<*g*$+c,]-y.f/p0 1H1k2>,4%8456]6r9q,9/O:zP:P:<Y <<}>{?AoAc^BC""CCD'E;EYOE"FGOGZ9IvKkN,VO^ S|tSWTeVB](^^_h`dPb0c dhfEEiS6jk$kjkeleopCqBluHxBy\yzK<|0j|,u}P~"Ij^p:'n8E>`Fo|Hqre*j>E<2M]CS1AOf+yZRt{+\]Md )x=TaxQ=}o^8LI|&g`2|)}(8:/|LT[4g}Xq9_d sB%=gg~=OC=~A)hU_v }g0A# k x+-3{ +YtCa '%hkl@zE 0@4 4 \4 4 p@Unknowng: Times New RomanTimes New RomanUSymbolTimes New Roman3& : ArialO5  z Courier NewCourier5& zaTahoma"A,4F,4F+&^ ^ >d 3QHX ? ES-250A_A1LarissaLarissa(     Oh+'0t  $ 0 < HT\dl ES-250A_A1Larissa Normal.dotLarissa2Microsoft Office Word@F#@]@8@8^ ՜.+,0 hp|   '  ES-250A_A1 Title  !"#$%&'()*+,-./0123456789:<=>?@ABCDEFGHIJKLMOPQRSTUVWXYZ[\]^_`abcdefghijklmnopqrstuvwxyz{}~Root Entry FƽData ;$1TableN%[WordDocument8tSummaryInformation(|DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3