ࡱ> %` ibjbjNN 8V,,8d6h(((5777777$h`[[(([[[4p[5[5oV 낕"XŐZ!0;(te((([[+((([[[[ v$v ENGINEERING SPECIFICATION SYMCOM MODEL ACBC-120 ALARM CONTROLLER WITH BATTERY CHARGER GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories IEC 60947 Low Voltage Switchgear and Controlgear International Electrotechnical Commission ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association WARRANTY The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCT MANUFACTURERS The equipment specified shall be the Model ACBC-120, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. The equipment shall be CE marked for use in the European Union and evaluated against IEC 60947 Low Voltage Switchgear and Controlgear. Performance/Design Criteria: ALARM CONTROLLER WITH BACKUP BATTERY CHARGER Capabilities and Features Inputs The equipment shall provide a horn silencing input. The equipment shall accept single-phase input voltage rated 108-132VAC. The equipment shall accept 12VDC from a lead-acid rechargeable battery. Outputs The equipment shall have the ability to charge a battery with the following currents: 100mA +/- 10% in fast charge mode 14mA +/- 50% in maintenance mode The equipment shall have the ability to power a 12VDC, 1A external alarm strobe light from a battery. The equipment shall have the ability to power a 12VDC, 1A external alarm horn from a battery for two seconds on and two seconds off. Functional Specifications The equipment shall have the following modes represented by two indicator LEDs: Maintenance mode Fast charge mode Trip delay mode Battery error mode Low battery mode Alarm mode The equipment shall have a test button on the front of the unit. The equipment shall be protected from the following battery conditions: Battery connected in reverse polarity Battery terminals short-circuited The equipment shall have the ability to indicate the following battery conditions: No battery present or battery connected in reverse polarity Low battery voltage Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts per IEC 61000-4-4. Specified limits shall be Level 4 4kV. The equipment shall be immune to electrical surges per IEC 61000-4-5. Specified limits shall be Level 4 2kV line-to-line. The equipment shall be immune to electrical surges per ANSI/IEEE C62.41 Surge and Ring Wave. Specified limits shall be 6kV line-to-line. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Environmental Requirements The equipment shall operate continuously without derating in surrounding air temperatures of -40 to 60C (-40 to 140F). The equipment shall operate continuously without derating in relative humidity of 10% up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 1.750 high X 2.375 wide X 3.680 deep. Mounting: The equipment shall be mounted using the SymCom SD12-PC 12-pin rectangular socket. The socket shall be 600V rated. The socket shall be 10A rated. The socket shall provide a means for mounting on the surface. En SEQ CHAPTER \h \r 1d of Section        4- ES-ACBC-120_A1  DATE \@ "M/d/yyyy" 3/25/2010 '/0FUVWjklr˾whWIW8 h^_h|CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJh{+5CJOJQJ^JaJh-5CJOJQJ^JaJh]5CJOJQJ^JaJhkNCJOJQJ^JhCShkN5CJOJQJ^JhM5CJOJQJ^Jh5CJOJQJ^Jh5CJOJQJ^JhU25CJOJQJ^Jh5CJOJQJ^JheV5CJOJQJ^J0VW_t@3$ & F" Gr`0 !$`'0*-/2p5@8;=@CPF I<1$a$gd d/$ Dr0b !$`'0*-/2p5@8;=@CPF Idh1$a$gdS,$ >r !$`'0*-/2p5@8;=@CPF Idh1$a$gd]P.$ Ar0 !$`'0*-/2p5@8;=@CPF Idh1$a$gd]Ph_`kl s m8884$ & F" I`r`0W !$`'0*-/2p5@8;=@CPF I<1$a$gdK$/$ Ar0 !$`'0*-/2p5@8;=@CPF Ih1$^ha$gd{+4$ & F" Ihr`0 !$`'0*-/2p5@8;=@CPF I<1$a$gd d.$ Gr`0 !$`'0*-/2p5@8;=@CPF I1$a$gdS r s v ν|n|\J8#hch@z5CJOJQJ^JaJ#h^_h]5CJOJQJ^JaJ#hehe5CJOJQJ^JaJheCJOJQJ^JaJ h^_heCJOJQJ^JaJh#$CJOJQJ^JaJ h^_hg*CJOJQJ^JaJ h^_h|CJOJQJ^JaJ h^_h}CJOJQJ^JaJh5CJOJQJ^JaJ h^_hkNCJOJQJ^JaJ#hK$h85CJOJQJ^JaJs c12$ Gr`08 !$`'0*-/2p5@8;=@CPF I1$^a$gdS4$ & F" Ihr`08 !$`'0*-/2p5@8;=@CPF I<1$a$gd d2$ Gr`08 !$`'0*-/2p5@8;=@CPF I1$^a$gdS4$ & F" I`r`0W !$`'0*-/2p5@8;=@CPF I<1$a$gdK$ ߯m[mJ<+ h^_h7 CJOJQJ^JaJhU2CJOJQJ^JaJ h^_hX{"CJOJQJ^JaJ#hch^5CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ#h^_hkN5CJOJQJ^JaJh,$15CJOJQJ^JaJh@z5CJOJQJ^JaJ h@zh@zCJOJQJ^JaJheCJOJQJ^JaJ h^_h@zCJOJQJ^JaJh@zCJOJQJ^JaJ#hch]5CJOJQJ^JaJ g52$ Gr`08 !$`'0*-/2p5@8;=@CPF I1$^a$gdS3$ & F" Gr`08 !$`'0*-/2p5@8;=@CPF I<1$a$gd d.$ Gr`08 !$`'0*-/2p5@8;=@CPF I1$a$gdS5$ & F" O`r6`0W !$`'0*-/2p5@8;=@CPF I1$a$gd{+   ) h:.$ Gr`0 !$`'0*-/2p5@8;=@CPF I1$a$gdS1$ Jr`0 !$`'0*-/2p5@8;=@CPF I<1$a$gdK$2$ Gr`0 !$`'0*-/2p5@8;=@CPF I1$^a$gdS3$ & F" Fhr0 !$`'0*-/2p5@8;=@CPF I<1$a$gd d    ) * B C G P Q V d ̽}l}[}J9J9J9J h h@zCJOJQJ^JaJ h hfO CJOJQJ^JaJ h h&,CJOJQJ^JaJ h heVCJOJQJ^JaJ h h9CJOJQJ^JaJ#hK$hK5CJOJQJ^JaJh9CJOJQJ^JaJhJo5CJOJQJ^JaJh95CJOJQJ^JaJ#h^_hm 5CJOJQJ^JaJ h^_h!1CJOJQJ^JaJ h^_hX{"CJOJQJ^JaJ) * C : ppp87$ Jr`0` !$`'0*-/2p5@8;=@CPF I01$^`0a$gdS0$ & F" Ar` !$`'0*-/2p5@8;=@CPF I<1$a$gdK$0$ & F" Ar` !$`'0*-/2p5@8;=@CPF I<1$a$gdK$,$ Dr0 !$`'0*-/2p5@8;=@CPF I1$a$gdS     9 : ͼ޼ޫޫޫ͜tcR@#hJohkN5CJOJQJ^JaJ ho5;CJOJQJ^JaJ h,$15;CJOJQJ^JaJ&hIcc3$ & F" Gr`0 !$`'0*-/2p5@8;=@CPF I<1$a$gdW3$ & F" Gr`0 !$`'0*-/2p5@8;=@CPF I<1$a$gds3$ & F" Gr`0 !$`'0*-/2p5@8;=@CPF I<1$a$gdQ m '(ABSTַykkZLyLLkhGCJOJQJ^JaJ hj hKCJOJQJ^JaJh?sCJOJQJ^JaJh;.CJOJQJ^JaJh&,CJOJQJ^JaJ hch&,CJOJQJ^JaJ hj h4gCJOJQJ^JaJ hchH1CJOJQJ^JaJhACJOJQJ^JaJhK$CJOJQJ^JaJhsCJOJQJ^JaJhWCJOJQJ^JaJmTd/5$ & F" Jr`0* !$`'0*-/2p5@8;=@CPF I<1$a$gdj 3$ & F" F`r`0i !$`'0*-/2p5@8;=@CPF I<1$a$gdj 3$ & F" Gr`0 !$`'0*-/2p5@8;=@CPF I<1$a$gdW3$ & F" Gr`0 !$`'0*-/2p5@8;=@CPF I<1$a$gdWTLHP;```5$ & F" Jr`0* !$`'0*-/2p5@8;=@CPF I<1$a$gdj 4$ & F" I`r`0i !$`'0*-/2p5@8;=@CPF I<1$a$gdj 5$ & F" Jr`0* !$`'0*-/2p5@8;=@CPF I<1$a$gdj  28KL:ABGH_ũ᷇yhZI h^_h+yCJOJQJ^JaJh+yCJOJQJ^JaJ hj h4gCJOJQJ^JaJhj CJOJQJ^JaJ hj hCJOJQJ^JaJ hj hH1CJOJQJ^JaJh8vCJOJQJ^JaJhV.CJOJQJ^JaJh;.CJOJQJ^JaJh?sCJOJQJ^JaJhv CJOJQJ^JaJ hj hKCJOJQJ^JaJ!234:;>BCHIKLNOP^u:;UrӷᘊyhZhH1CJOJQJ^JaJ hj h+yCJOJQJ^JaJ hch+yCJOJQJ^JaJh*]CJOJQJ^JaJhHCJOJQJ^JaJ hj hKCJOJQJ^JaJh3CJOJQJ^JaJhrzCJOJQJ^JaJh+yCJOJQJ^JaJ h^_h+yCJOJQJ^JaJhCJOJQJ^JaJrw"67tuvyŴyhZL>hYCJOJQJ^JaJhkCJOJQJ^JaJhrNJCJOJQJ^JaJ hj hKCJOJQJ^JaJhCJOJQJ^JaJhtCJOJQJ^JaJhCCJOJQJ^JaJ hj h4gCJOJQJ^JaJ hchH1CJOJQJ^JaJ hj hv CJOJQJ^JaJhH1CJOJQJ^JaJhHCJOJQJ^JaJhT8CJOJQJ^JaJ7uvwl93$ Arb !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gdj 4$ Dr0b !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gdS/$ & F" >r` !$`'0*-/2p5@8;=@CPF I<1$a$gdC/$ & F" >r` !$`'0*-/2p5@8;=@CPF I<1$a$gdj wxyz/$ Dr0b !$`'0*-/2p5@8;=@CPF Id1$a$gdS4$ Dr0b !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gdS yz|}  !56޹t]tYh]&,jh}hT85CJOJQJU^JaJ#h}hT85CJOJQJ^JaJhT8OJQJj:hT8Uj$hKhT8UjhT8UhT8h3jh3Uh[hkNOJQJh[CJOJQJ^JaJhCDjhCDU hChkNCJOJQJ^JaJ h^_hYCJOJQJ^JaJ f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdV2 V`0P !$`'0*-/2p5@8;=@CPF Id1$/ V`0P !$`'0*-/2p5@8;=@CPF I1$ Ae`-2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gde"2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6?@Afghih[hkNOJQJh3hT8OJQJ#h}hT85CJOJQJ^JaJhT8jhT8UhNFmHnHuefghid/$ Dr0b !$`'0*-/2p5@8;=@CPF Id1$a$gdS2$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$5$ V`0P !$`'0*-/2p5@8;=@CPF Id1$a$6:pH@PBP/ =!"#$% $DdRT  D  C Acusb<$d&<TX$Dsn$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGч˿}[>ч4M=Ƨ&?n^˧n?/C>-_yO9Ѽ&;'n՟wq(e08(?0.eY~ѓw9d|Zoi&;|ȶ]'{w3a67y| '|zze) us:.|c."g5v;J~wi[fs?Vj0~o҃O6;rsQo7۶q7J oۗq7o/oۦp|mm|K˟ہ\:v 6|w>c7mSfn|ڣZO|V|a/|VAAi ?Ț,-6?8_kY 1?Oc3ﻞל|R|oNM-9;U(ӐؐJ fX?_\~5L'YLC>_F*5<%8YR{iVBrO Z,ߜ]yVS,ǷaqۙJ|||._.òZπ!de+u+ȳeXB]!&~9.`/m_$eoՉ?!7K̇,|\wWGxl1?,z_|{R|Ώ0.oZ3J㗑b)-?,}5vxe#d'=% MǏ.5v7?ϥeuC<6[-ò6?N֛S6;a<(kjodafYa#q>>9߄׏P?v7EX|{A|ϟHȷj}x@.re<%#:5}l _aoˏ$䇕V?dɛm_?>7++_4υ%f {zl3oh{26>F䱫Ӝ1~`V_T?b45EeY}}m O!FY{ƅ/\^1>ÿo Ǯǃw& [@G%|YKߤft|R@~{Y=?ДwY=?0= y^_p?U|Ae$lf{W>+oXY- "w'K |^??r:oE{tm0Q͇luEm|b9בF;@aQM䲗zJPam䲗'\E]䲹5?a 6kn?'EņݯOݖ/6 6K8i?v,#4G8b؎|umI4?:B'\:v'\3߲.~a;>~VҢp~R̗+CLa/P>?eVg͇t[J OՙuE!ikW9pG?Mx襆'D.ԀORj{@ \6Ln|UfL:vȂ?S^y* Hտ?~iЬE|uOSBTYoN󣳺p§|{A)[§,N:?#duR&_GYjOEM,5|Y]YoGgu ΛJ ^˂OZjϖ9!ġ:+%|R·# duR&6]4!"a0g7_w_z|b! |li3eu`n#w?C!,w!z|ȾwbY}7#PeuRC*GV|{ TDV|wf@tm&!?a?^w |O+ ~7[Z%26K,5CX@Gl)O1x~n4]ܲo+?[j|W>6 Ia:_ 烶ʗc~~*_6 cm?/|| u7̰[TqY}w_<3oJ )S,_eˏRC |y7>_^VOW-c{וo*u)[~\Vm6?fˏ[c7ǕK /Ԑ?|<_\! wyJI-_J ߤ;1|RCY|UjH+5Ïo|WGe7R0ʖUjxK+5ŗVjHb]|i4|ot|+VjȈՅl1weᣕ*Sjx;>Z0?X*{V ꕟ_XV/>V4acՅǢ+?+^_c,/{Յ۲t8~S6߰zq|[ )w,|GMEsh~Y]8秼Cun2 @ǶlfsQ@Ϸp.îp*{VJ S>+*>d ")!co}| +ZgʉRjHG)5~h9nE>qk| r%wG|#o!!q1J &~J·|='eωQjש#>hsL0*%,hxgv 6?Rqܝb!c's>~`#X:3|YXߐX~ӯ=^Fӯ=ow>7X|I?Baw䅿uj~B(5G(5ݷ!_JIJ>B*%a|G(5PA>ɳJ :y(%|!G"*%2/E(5$e~5L*rTD]oK rY?/ M|t*Yğ*w`R9ćlA:y*YHPoCv <|-%%9؞A'B(SA(Ҭ|,嵎Iz{۲:Y=oO|ڬ^#9_?M )5G?j{k*~=7Dv+?%#瓆]~1In[e5e̷_7.l|Gs؆[Ұ+*Ov'F|瓆Oa??Eo ! ⇟|Kɟ*_ ?ЕPK _w}iW' ߇Iîp~Gׂ}|zUH~él';JTBᆿHXEK 1_~Թ!(*OvSsC+?!;8?J'[B~[H>_|>iZΟ0]|' cI.*g`N>iح)oGMW(B~_6d [B~W|WZǞ I.&ʗ{n94V}Z }ku3ی.o*?!V>˘0|yW]<~1|-4Vԇa;k ?WN xO7Oǟn_%/?Ԗ|> ' hS#S[aෟ{oʧw !) ;9ϘoC]9wm."_ey7㓅]|Ͻ.)哅]|ydO]裵2C+|CÇ>ԉS熮di0ʧhH;>N,:7DLJY>Q؅G4;Hv?X,&O|{AZTp>`?揌|{oe{8!dGN>~Zw*?쎲Wg\?{r.J|_β`S(p~qIENDB`Dd0*<DDL  C (ACE_logob*tzNm*:sn*tzNm*PNG  IHDRPLTE79de%&e2}bKGDHgIFg :Hf cmPPJCmp0712OmIDATxrֵդ)JES)J,8YO8Ydpw9nӦM <^֩33yyNx좝t{|Ex9?hNM]5s㫚ii?ί9Z岠ϔoEX9}{! rv.}|)Gc.vGY{f`.l \4\l ͥ@k2|U@2 Rchkޫ22>(+??$Vo7A(+ ŕz ڀVnuAȸ[9̙ X]yA 6C˺xsfp恦pN ™9#hg`j$$OVЍ02ht/TlyIs0!$ITǞ 4oP@S= 43&Nh'M\80hi,4N NNI^8Aa ~&A[4-:bIڤqA7$mQHڦqA8Ҁ6jZYىm8?Mڪq(A mrӃ6cѠm`jv},ham84MDl жv"AmTU%W 5R :@['4 z\+hӝmQ@km܃@;6|m"%h ( G`h ( K`hs˹G6~&A{%01hA}: O# mf ɏ7h(A;uD1]ʜA[%s`󗯇@>7h{x5G ;8hW>wN{hfB 5Q4&ǿK#[̄n]4?dI}.̻BLH' .OkCJcuCJBoE##^` ?S'v&WDHwPD=w>GǛL~2N''47V?J9^V聍ԸK=6?y96OS';OmϹOM ΑsOj-0ha$PƓ}YpnkYc|Fzu`v~F[.?&}(m@QI20UǦ]Z6V(L>jUJ?hҢ fGaTR:wd 41W֢t:#]b?D+]B_s`j;\*[U\U'֢{C ⧋'Ԣ*jхhE;T*Ԣhzra-z7ԯs@-c#Vs@1d~X*uB?4!9VV趂BJEB*O%dH.RVVi*ur2?4r CZrTr a ВK<.k*] rҵZ'C@+sP>װ^nH ejբeZYlM +էEf(*oeHmO|["S# ,C4;H8.-Z4P>-Z>3jhR'CQE]bH +թ%$THzQ;(]E =όZ:?1E$Z|ft +ibP^NOv,+u14&;xÖdϒRa~Ġhrǐx aJ E$5 :˂tݥݯb89Ir=uН%{#54D3RGR,? IAW[wp @g3E3GlhFjIVbS49PR^-'V[}~KANbГQ'ŠzP\S4:Lb^=Ql!~qyDbkhIvqyD!Q\^=Vb$Ҹzti(kHp$5|Ġ]忋>Jp$vufI@^gf#yy QjokN$qy]Ŧ8a==.(;<.&-߃j5i >."95i9!Q\N=vq9D~W"˩'Zxߒ\ q4|=.& j򸜚trjӤM)t?.R]\NԘ٧l'ϥϥ6i:Q.!Q\> Z|J*qŀ7R˥TOWZ\JϕzWwGK6CqP@\.g3KB_0GBSPr)%\Jf5BjfJO. q}ţT{P@ QP.;(U؇X sG`" K 铯8~1rr;Dj$0K5_q&AkJJ dj#+)HB<7:)I{dВGpg;1[JȆ'uJȆ'yJ+M:|'uaGC4DNi|>Hi)@T'G= dԫ Y>4K@V]QJ?ɨ8'UW\I!.dM(9!^nI !-h/w'A\ #"M(3qߧ[%%ݘ@'>]4ӯ1wDCZB?dstGvQ\GM6Oⶏ|8 qq'P>G1Bľq4Ԍz71}Y8)u>Ycia9:]wxG>5|Lּ~B!|*F̰r[S?3w>_4Kޞ;#nJ==\A?4x|?? rO$üMR #o^*TdޠmO hr>)+}RWJ]RSJ]RSJ#=R:OJ#w?@;}hv8=m!=Rm~1z*A;x(hy~̣>}Jà*Alah1a Ц#qP6qmЖg ڴy@ D6m:Ul:лm<͖XІC A5-h'hfC  ڬyA<ㅃjz6;^72]O?12ն̠6j#ꖖ>@k[ZrJZҲ>UYVyZ9MAp.@Nm <=>wjV;sSO kt@POźPwGqHd8i/՝ۋYjfj!̠qV=J2svu8^@DEױ>R!~:Cz i}YRv=+A?ɮ|q}:|F8B_n XIENDB`<@< H1NormalCJ_HmH sH tH JJ  Heading 8 & F<@& 6]aJT T  Heading 9 & F<@&CJOJQJ^JaJDAD Default Paragraph FontViV  Table Normal :V 44 la (k(No List H@H ^ Balloon TextCJOJQJ^JaJ44 }Header  !4 4 }Footer  !B'!B cComment ReferenceCJaJ>1>-Engineering Spec F8B8 c Comment TextCJ.Q. c Char Char1@jAB@ cComment Subject5\2Rq2 c Char Char5\@@ 8 List Paragraph ^iV0VW_`kl s)*C:  '.bPr~ ->I m T L H P;7uvwxyz Aefgj0000" 00" 0W0" 0`" 0`" 0`" 0`0" 0W0" 00" 00" 0000" 00" 0" 0*" 0*" 0*0" 00" 0" 0 " 0'" 0'" 0'" 0 " 0" 0" 0" 0" 0" 0 " 0~" 0" 0" 0" 0" 0" 0" 0~" 0~" 0" 0" 0~" 0 " 0 " 0" 0 " 0 " 0 " 0 " 0 " 0" 0" 0 " 0 " 0 " 0" 0" 0" 0" 0" 0000000@0X00@0X00@0X00@0X00@0@0@0@0@0@0@0@0@0@0@0@0X00yzgjX0` ?X0?Z00Z00?@0@0@0Z00a? 00 Hr ry6i !"#&)_s ) . PTwei $%'(*h|i @  @H 0(  0(  B S  ?9{T#:{;{Dm<{D(={/m>{Dm?{n@{mA{mB{mC{DmD{<E{mF{nFF2222j     MM8888!!j B *urn:schemas-microsoft-com:office:smarttagscountry-region8*urn:schemas-microsoft-com:office:smarttagsCity> *urn:schemas-microsoft-com:office:smarttags PostalCode9 *urn:schemas-microsoft-com:office:smarttagsplace rY       gjgj88KLbbO!!(2GZh}s| ( ( B B = = :;IKrw67t@eej ??@j*F`"Gv.0vi, P.i d ( /- 0xR& 8;(>8Ui x9Og0axF&li8b(;G-Һ~5 />&~0JPx5`G9faT9P*3:`<=# >P|E?-2E0xR PGf>=H I&J?@J^lM6$z[LiNЗt9P_܈*|bxo,gRXmx$M%nPHf,n6$z!NopJqs&BysX~ ^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........h ^`hH.h ^`hH.h pLp^p`LhH.h @ @ ^@ `hH.h ^`hH.h L^`LhH.h ^`hH.h ^`hH.h PLP^P`LhH. ^`o(hHPART  hh^h`o(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()**^*`o(.^`o(. L^`LhH.   ^ `hH. jj^j`hH. :L:^:`LhH.   ^ `hH. ^`hH. L^`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()h^`OJQJo(hHh^`OJQJ^Jo(hHoh  ^ `OJQJo(hHh\ \ ^\ `OJQJo(hHh,,^,`OJQJ^Jo(hHoh^`OJQJo(hHh^`OJQJo(hHh^`OJQJ^Jo(hHohll^l`OJQJo(hH ^`o(hHPART  hh^h`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........^`o(.^`.pLp^p`L.@ @ ^@ `.^`.L^`L.^`.^`.PLP^P`L.h ^`hH.h ^`hH.h pL^p`LhH.h @ ^@ `hH.h ^`hH.h L^`LhH.h ^`hH.h ^`hH.h PL^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()0^`0o(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()h ^`hH.h pp^p`hH.h @ L@ ^@ `LhH.h ^`hH.h ^`hH.h L^`LhH.h ^`hH.h PP^P`hH.h  L ^ `LhH.M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........ 8^`hH Article . 8^`hH Section . P^`PhH() `p`^``phH() P^`PhH) P^`PhH) ^`hH) P^`PhH. 0p0^0`phH.^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() hh^h`hH) ^`hH) 88^8`hH) ^`hH() ^`hH() pp^p`hH()   ^ `hH. @ @ ^@ `hH.   ^ `hH. ^`o(hHPART  @@^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()**^*`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........h TT^T`hH.h $ $ ^$ `hH.h  L ^ `LhH.h ^`hH.h ^`hH.h dLd^d`LhH.h 44^4`hH.h ^`hH.h L^`LhH. ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  @ ^@`o(hH. ^`o(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH() ^`o(hHPART  hh^h`o(hH.`P`^``P56o(hH. P^`Po(hH. P^`Po(hH. pPp^p`Po(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()M^`Mo(0^`0o(.0^`0o(..88^8`o(... `^``o( .... ^`o( ..... pp^p`o( ...... pp^p`o(.......  ( ^ `(o(........>^`>o(>^`>o(.>^`>o(..0^`0o(... 0^`0o( .... 88^8`o( ..... 88^8`o( ...... 88^8`o(....... `^``o(........ ^`o(hHPART  P^`Po(hH. `P`^``Po(hH. ^`o(hH.   ^ `o(hH. @ @ ^@ `o(hH)   ^ `o(hH) ^`o(hH() ^`o(hH()808^8`0o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH. ^`o(hHPART  0^`0o(hH. 0^`0o(hH. p0p^p`0o(hH. @ 0@ ^@ `0o(hH. 0^`0o(hH) 0^`0o(hH) ^`o(hH() ^`o(hH() hh^h`hH. P^`PhH.. ^`hH... x^`xhH.... ^`hH .....  X ^ `XhH ......   ^ `hH.......  8^`8hH........  `^``hH.........+qsF>9J?@JOg0x53:F&$M%n&~0b(& 9P_aT9vlMd <=~Bys|E?2EPIo,g>=H8;(!No PGG9 Hf,n~5 /[LiNaXm- |b~5 /L G-#^`56B*o(phhH.V2#^`56phhH.X||**                  l                                                                      V9        Fk<;7 Sm iaHX}; ^j ,  fO ry :G< "Zx&,5C:DWv]un65"M-5b13`B!L!2n!BQ"e"X{"#$K$!)")<*xX*g*$+e+{+{,_-;.S.f/p0U0 1!1,$1H1U2k2%84 S4568D8YU8r8<9q,9P9zP:P:<Y <<h=}>;?e?\@8KQM]CS KXt1A+yZRt{rz\] x=HMITaxT&jQ=}o^8L qM5gQze|3g`JoZB?J&2%EWc})(|)}'(]&/T[4gXqT89KTbP s=g gD7=COCQwxZ]A)_v g0A#: k-8]3Mctu ~ hCa '%hkl. Q@z[jEj@<iP@UnknownGz Times New Roman5Symbol3& z Arial?5 z Courier New5& zaTahoma;Wingdings"ofㆠ:F{${$!d 2QHX ? ES-ACBC-120 Jack BeneLarissa*                        ! " # $ % & ' () Oh+'0x  ( 4 @ LX`hp ES-ACBC-120 Jack Bene Normal.dotLarissa4Microsoft Office Word@F#@s @r=i@{"{$՜.+,0 hp|   '  ES-ACBC-120 Title  !"#$%&'()*+-./0123456789:;<=>?@ABCDEFGHIJKLMNOPQRSTVWXYZ[\]^_`abcdefghijklmnopqrstuvwxyz{|}~Root Entry Fa"Data ,5P1TableUWordDocument8VSummaryInformation(DocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3