ࡱ> %` bjbj 4̟̟5L***8*4 +W=8,,,,,,,,&<(<(<(<(<(<(<$>h@xL<a-,,a-a-L<,,a<b000a-,,`:0a-`:00V8@49,, lD}*.p8 `:<W=90oAq.oA49oA49,,,0- -S,,,L<L<g0X,,,W=a-a-a-a-  :d : ENGINEERING SPECIFICATION SYMCOM MODEL ISS-102A-LC Intrinsically Safe Pump Control GENERAL REFERENCES UL 913 Intrinsically Safe Apparatus and Associated Apparatus for Use in Class I, II, and III, Division I, Hazardous (Classified) locations, Sixth Edition Underwriters Laboratories ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers Equipment shall be installed according to the latest version of the National Electrical code. WARRANTY Manufacturer Warranty: The manufacturer shall guarantee the pump control to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model ISS-102A-LC, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type QUZWProcess Control Equipment for Use in Hazardous Locations, Sixth Edition. Performance/Design Criteria General IO Capability: Outputs: The equipment shall include one SPST output relay contact pilot duty rated at 180VA @ 120VAC, 5 amps @ 120VAC general purpose. Inputs: The equipment shall provide two control inputs to the hazardous area. The equipment shall accept single-phase input voltage rated 120 VAC. Functions: The equipment shall provide dual-channel differential/latching logic. The equipment shall energize the output relay upon activation of input channel #2. The equipment shall de-energize the output relay upon deactivation of both input channels. The equipment shall illuminate the LED upon activation of the output relay. The equipment shall provide a two second debounce delay on both input channels. Human Interface Features: The equipment shall provide an indicator LED capable of indicating the status of the output relay. Intrinsically Safe Requirements: The equipment shall have the following entity parameters: Voc=16.8V Isc=1.2mA La=100mH Ca=0.39F Po= Voc * Isc 4 The equipment shall provide intrinsically safe circuit into the following locations: Class I, Divisions I & II, Groups A, B, C, & D Class II, Divisions I & II, Groups E, F & G Class III The equipment shall provide two inputs to the hazardous area. Electromagnetic Compatibility: The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6 kV contact discharge and 8 kV air discharge. The equipment shall be immune to electrical fast transient bursts per IEC 61000-4-4, Level 4, 4 kV power supply port, 2 kV input/output ports. The equipments power supply port shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: The equipment shall provide 2000VAC dielectric withstand between the AC mains and the relay contacts and between the AC mains and enclosure for one minute. Enclosure Class of Protection: The equipment shall provide IEC IP20 (finger safe) protection. Environmental Requirements: The equipment shall operate continuously without derating in ambient temperatures of -20 to 55C (-4 to 131F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.1 in width x 3.5 in length x 2.5 in height. Mounting: The equipment shall be mountable on standard 35 mm DIN rail. The equipment shall be surface mountable on a backplane using two screws, bolts or similar mounting hardware. En SEQ CHAPTER \h \r 1d of Section       FILENAME \* MERGEFORMAT ES_ISS-102A-LC_A1 06/09/2008 .2RShk  2 ; < > P q  : E d f s   ǶNjzǶNji heQ_hNBCJOJQJ^JaJ h@zhNBCJOJQJ^JaJhNB5CJOJQJ^JaJh_CJOJQJ^JaJhNBCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNBCJOJQJ^Jh65CJOJQJ^JhNB5CJOJQJ^J"S[E}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[ĦPART a$gdNB;$ \0b@ P !$`'0*-/2p5@8;=@CPF Idh1$a$gdNB5[\gA}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ \`0@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBghA}$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB FB$ b `0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB<$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB:$ _`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB ?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB;$ b `0v*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB F<$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB p JJ8$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB A?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB}$ & F \`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[ĦPART a$gdNB   E>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB d e f >$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBf r s D?$ Y`0P !$`'0*-/2p5@8;=@CPF I1$^`a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBs  K9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdHz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB  D|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ Y`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdNB  ! 6 7 9 : R ` a d h ɸzzzl[Mh;@CJOJQJ^JaJ h^_hdCJOJQJ^JaJh~CJOJQJ^JaJhdCJOJQJ^JaJhI#CJOJQJ^JaJ'HhkFhmCJOJQJ^JaJhNBCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJ hNB5;CJOJQJ^JaJ&h'hNB5;CJOJQJ^JaJ ! 8 Fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB8 9 : :$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB: E z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBE L7$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdd|$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gd~ |$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$C$Eƀ[Ħ.a$gd;@  X H:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd;@|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB  X b c e f z } tu򱣕򕇕ykZkZkZkZ h^_h/CJOJQJ^JaJh/CJOJQJ^JaJhI#CJOJQJ^JaJhpCJOJQJ^JaJh`CJOJQJ^JaJh1CJOJQJ^JaJhMCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ'HhkFhmCJOJQJ^JaJh;@CJOJQJ^JaJhNBCJOJQJ^JaJX Y d Mz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBd e f :$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBf z$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gdNB z$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gdNB Zz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gdNBZz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gdNBN5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/z$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ.a$gdNBuS9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd/9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/uvO>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdp7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdpu !9:<d vw-VZͻooooaooooh1CJOJQJ^JaJ h^_h/fCJOJQJ^JaJh#CJOJQJ^JaJhI#CJOJQJ^JaJh:CJOJQJ^JaJ hnW9h/fCJOJQJ^JaJ#hSR+h/f>*CJOJQJ^JaJ hSR+h/fCJOJQJ^JaJ'HhkFhmCJOJQJ^JaJh/fCJOJQJ^JaJ&z$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f L7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f !vFz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/fv|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fE>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fM7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f;<<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/f<w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd#Ow & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd#Ow & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd#deH?$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd#exyP< Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd/f9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fJw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/fZ'*567:FGHKXY'()456򔌈zvnjhVEUhmh/fCJOJQJ^JaJh/fjh/fU hCh/fCJOJQJ^JaJ#h^_h/f5CJOJQJ^JaJhI#CJOJQJ^JaJhi CJOJQJ^JaJhpCJOJQJ^JaJ h^_h/fCJOJQJ^JaJh/fCJOJQJ^JaJ)w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/fM9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/fXYcdS<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdi 9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fdz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ!Ħ .a$gd/fC@$ \0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ .a$gd/f578:;=>@ACDgdNB7$ V`0P !$`'0*-/2p5@8;=@CPF I1$C$a$gd~$a$gdpa5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f689;<>?ABDE`arsuvwyhmh"hP]mHnHuhP]jhP]Uh:jh@~h0MB*UphjhVEUhVE21h:pNB/ =!"#$% Dd>  C Ab=Y"? MHDn=Y"? MHPNG  IHDR+ gAMA|Q pHYs.>\IDAThM&`^|ZYrss$c&R<y>܆jvt~TxS<`X=  & $dl ܂Յb h ;&4LTDb- r8;#ø3r rYX*f*v*84j9 N&aA,j~IBXؘ$}C< I9@cD!0hX+8ϑ @HF #¡l3-,e-v4Ss- 4ʱ =]nyƈ,dєИ-)klJmSab^X+Yec˼0ec΂670 MX8dh|6;p2!$j9Xo1_'ιQΧ"zP>RH߀$DE,OX)OSK#]B= $6/n)\W>ח}[U(\K,IPQؖ8B{ a "b n RnXGqb}9@6_o T)Qq<HF m#bl_DV,_"~_[[snGE`__!{8j"? ?%SWUVX=+;F4DH"BVLB@ IytԄ"˽X~j- ọӰ\H& }N|O>o(BqU{^yolU4 { (t!^_Ek0PAp-WI[U([ s` k-?z7$uJ\Bbjm׷APOu:Ďq◶8{?{O>NBEngineering Spec F4@4 NBHeader  !4 @4 NBFooter  !H"H d Balloon TextCJOJQJ^JaJB'1B [Comment ReferenceCJaJ8B8 [ Comment TextCJ@jAB@ [Comment Subject5\FVaF "FollowedHyperlink >*B* phS[\gh pdefrs !89:EXYdefuv !v  ; < O d e   x y  Yd@0@0@/ 0@0A/ 0<@0B/ 0E@0B/ 0E@0@0@0A/ 0<@0B/ 0=@0@0@/ 0@0A/ 0H@0@0@0@0A/ 0H@0B/ 0C/ 0@0A/ 0H@0B/ 0@0@0C/ 0(@0C/ 0(D/ 0@0B/ 0@0@0C/ 0D/ 0B/ 0@0C/ 0b@0B/ 0@0C/ 0xD/ 0D/ 0D/ 0D/ 0D/ 0@0@0C/ 0xD/ 0!D/ 0!D/ 0!@0C/ 0x@0B/ 0@0C/ 0C/ 0C/ 0C/ 0@0B/ 0@0B/ 0@0B/ 0@0C/ 0t!C/ 0t!C/ 0t!@0@0@$ 0A$ 0#A$ 0#S[\gh pdefrs !89:EXYdefZuv !v  ; < O d e   x y  XYcd578:;=>@ACD00 00 0S0 0\0 0\000 0S0 000 00 00000 00 0f 0s0 00 000 0! 0:0 0! 0 00 000 0Y 0f 0f 0f 0f0 00 00 00 0v 0 0 0 0 000 0v 0! 0! 0!0 0v0 00 0  0  0  0 0 00 00 00 0y  0y  0y 0 00 0 0 0Y 0Y00@0X00@0X00@0X00@0X00@0@0@0@0X00S[\gh pdefrs !89:EXYdefZuv !v  ; < O d e   x y  XYcd5C00 00 0S0 0\0 0\000 0S0 000 00 00000 00 0f 0s0 00 000 0! 0:0 0! 0 00 000 0Y 0 0 0 00 0p0 0c0 0p0 0 0 0 0 0 000 0 0 0 00 00 0p0 0  0  0  0 0 0p0 0p0 0p0 0  0  0 0 0p0 0 p0 0 0@00@0@0 00H KKKN uZ6 ",?F[g  f s  8 : E X d f Zu v<Oed  !#$%&'()*+-./0123456789:;<=>@ABCDE' +=NgZijd9*urn:schemas-microsoft-com:office:smarttagsplace 3W] 9 A 557788:;=>@Aqt557788:;=>@A33  67adWbczJTuvv  9 : < d    '*567:FGHKWX(4557788:;=>@~557788:;=>@AF`"G2E0xR8U0xR^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E8UF         ED`|5&i Hm.x8[`/'01o29<-:;@_A7M#Mt+T{UH-X=ZP]_ aQd/fpt#Pz~SNB~M6`:Mp:Ft/[d[VE1eSruX0M#c";+I#"H(~2~p_pam#8-#Routing: ENGINEERING SPECIFICATION(IPM.Note.Microsoft Word.Status TrackingES_ISS-102A-LC.doc` ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JJRussoJosh Russo] ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JimCJim Cronine ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=James.BarmanJim Barman@|P@UnknownRichard James Grismerjjrussojjrussojjrusso20080609T082729415J&jjrussogz Times New RomanTimes New RomanUSymbolTimes New Roman?& z ArialArial5& zaTahoma"1hBĦ L&2N ?aN ?a4d2QHX ?6NB2ENGINEERING SPECIFICATIONjjrussojjrusso Oh+'0  < H T`hpxENGINEERING SPECIFICATIONjjrussoNormaljjrusso28Microsoft Office Word@#@D@Ӳ}N ՜.+,0 hp   Symcom Inc.a?' ENGINEERING SPECIFICATION Title  !"#$%&'()*+,-./0123456789:;<=>?@ABCDEFGIJKLMNOQRSTUVWXYZ[\]^_`abcdefghijklmnoprstuvwxz{|}~Root Entry FW}Data H1TablePAWordDocument4SummaryInformation(qDocumentSummaryInformation8yCompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3