ࡱ> ~}%` 7bjbj 4̟̟N6)6)6)8n)<)|!<82+B+X+X+X+X+X+X+h;j;j;j;j;j;j;$Y=h?x;+X+X+++;X+X+;B///+X+X+9/+9//V7@`8X+&+ S}6),p$8 9;<!<0809@,9@`89@`8@X+l+/z+ +SX+X+X+;;/XX+X+X+!<++++  $  ENGINEERING SPECIFICATION SYMCOM MODEL ISS-102AA-DCS Intrinsically Safe Pump Control GENERAL REFERENCES UL 913 Intrinsically Safe Apparatus and Associated Apparatus for Use in Class I, II, and III, Division I, Hazardous (Classified) locations, Sixth Edition Underwriters Laboratories ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers Equipment shall be installed according to the latest version of the National Electrical code. WARRANTY Manufacturer Warranty: The manufacturer shall guarantee the pump control to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model ISS-102AA-DCS, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type QUZWProcess Control Equipment for Use in Hazardous Locations, Sixth Edition. Performance/Design Criteria General I/O Capability: Outputs: The equipment shall include two SPST output relay contact pilot duty rated at 180VA @ 120VAC, 5 amps @ 120VAC general purpose. Inputs: The equipment shall provide two control inputs to the hazardous area. The equipment shall accept single-phase input voltage rated 120 VAC. Functions: The equipment shall provide dual-channel switch logic. The equipment shall activate an output relay upon activation of its associated input channel. The equipment shall illuminate an LED upon activation of its associated output relay. The equipment shall provide a 1/2 second debounce delay on both input channels. Human Interface Features: The equipment shall provide two indicator LEDs capable of indicating the status of the output relays. Intrinsically Safe Requirements: The equipment shall have the following entity parameters: Voc=16.8V Isc=1.2mA La=100mH Ca=0.39F Po= Voc * Isc 4 The equipment shall provide intrinsically safe circuit into the following locations: Class I, Divisions I & II, Groups A, B, C, & D Class II, Divisions I & II, Groups E, F & G Class III The equipment shall provide two inputs to the hazardous area. Electromagnetic Compatibility: The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6 kV contact discharge and 8 kV air discharge. The equipment shall be immune to electrical fast transient bursts per IEC 61000-4-4, Level 4, 4 kV power supply port, 2 kV input/output ports. The equipments power supply port shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: The equipment shall provide 2000VAC dielectric withstand between the AC mains and the relay contacts and between the AC mains and enclosure for one minute. Enclosure Class of Protection: The equipment shall provide IEC IP20 (finger safe) protection. Environmental Requirements: The equipment shall operate continuously without derating in ambient temperatures of -20 to 55C (-4 to 131F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.1 in width x 3.5 in length x 2.5 in height. Mounting: The equipment shall be mountable on standard 35 mm DIN rail. The equipment shall be surface mountable on a backplane using two screws, bolts or similar mounting hardware. En SEQ CHAPTER \h \r 1d of Section       FILENAME \* MERGEFORMAT ES_ISS-102AA-DCS_A1 06/09/2008 ./014TUjm !  4 = > @ R s  < D E F G H I h j ̺~m~___hCJOJQJ^JaJ h@zhNBCJOJQJ^JaJhNB5CJOJQJ^JaJhQ }CJOJQJ^JaJhNBCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNBCJOJQJ^Jh5CJOJQJ^Jh65CJOJQJ^JhNB5CJOJQJ^J%U]E}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[ĦPART a$gdNB;$ \0b@ P !$`'0*-/2p5@8;=@CPF Idh1$a$gdNB6]^iA}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ \`0@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBijA}$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB" FB$ b `0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB<$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB:$ _`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB ?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB;$ b `0v*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB F<$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB r JJ8$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB   A?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB}$ & F \`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[ĦPART a$gdNB   E>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB h i j >$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBj v w D?$ Y`0P !$`'0*-/2p5@8;=@CPF I1$^`a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBj w     # $ % . / ; < > ? W e f i m 𯞯{m_{{{QQQhdCJOJQJ^JaJh?CJOJQJ^JaJhRCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJ hNB5;CJOJQJ^JaJ&h'hNB5;CJOJQJ^JaJhTNCJOJQJ^JaJ heQ_hNBCJOJQJ^JaJhNBCJOJQJ^JaJhNB5CJOJQJ^JaJw  K9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdaUz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB  $ D|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ Y`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdNB$ % = Fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB= > ? :$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB? J I:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd(iz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB  ] g h j k  |n`R`n`nhOCJOJQJ^JaJh`CJOJQJ^JaJhRCJOJQJ^JaJhCCJOJQJ^JaJhTCJOJQJ^JaJ h^_hNBCJOJQJ^JaJh8FCJOJQJ^JaJhTNCJOJQJ^JaJh?CJOJQJ^JaJ h^_hdCJOJQJ^JaJhNBCJOJQJ^JaJh(iCJOJQJ^JaJ Mz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB7$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdd  ] H:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd8F|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB] ^ i Mz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBi j k N9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdNB:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB !"&9Ttvw'(HIȺ|jY| hnW9h/fCJOJQJ^JaJ#hSR+h/f>*CJOJQJ^JaJ hSR+h/fCJOJQJ^JaJh/fCJOJQJ^JaJh?CJOJQJ^JaJ h^_h$CJOJQJ^JaJh$CJOJQJ^JaJhNBCJOJQJ^JaJhRCJOJQJ^JaJh`CJOJQJ^JaJhpCJOJQJ^JaJ! VW9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd$5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd$9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdNB()U7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdp9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd$:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gd$)JK>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdpKz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fL7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f)Fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f)X|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fX|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fE>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f)*FGW  45DRs 䩷hpCJOJQJ^JaJhC>CJOJQJ^JaJ h^_h/fCJOJQJ^JaJhT CJOJQJ^JaJh?CJOJQJ^JaJh/fCJOJQJ^JaJhTNCJOJQJ^JaJ7M7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fsw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gdT sw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gdT w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gdT H?$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gdT +,HP< Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd/f9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fHIJw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f6w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f6M9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f  S<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdi 9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/f  '(*+,䳫yuqiei\iXTXhI62hRh XlmHnHuh Xljh XlUh=(Yh jh@~h@~B*UphhjhUhmh/fCJOJQJ^JaJh/fjh/fU hCh/fCJOJQJ^JaJ#h^_h/f5CJOJQJ^JaJhTNCJOJQJ^JaJh/fCJOJQJ^JaJhi CJOJQJ^JaJ TKz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ .a$gd/f9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f~$a$gd 5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f@$ \0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd/f ,.567hmhhRhI6245675$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fgdNB5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB21h:pNB/ =!"#$% Dd>  C Ab=Y"? MHDn=Y"? MHPNG  IHDR+ gAMA|Q pHYs.>\IDAThM&`^|ZYrss$c&R<y>܆jvt~TxS<`X=  & $dl ܂Յb h ;&4LTDb- r8;#ø3r rYX*f*v*84j9 N&aA,j~IBXؘ$}C< I9@cD!0hX+8ϑ @HF #¡l3-,e-v4Ss- 4ʱ =]nyƈ,dєИ-)klJmSab^X+Yec˼0ec΂670 MX8dh|6;p2!$j9Xo1_'ιQΧ"zP>RH߀$DE,OX)OSK#]B= $6/n)\W>ח}[U(\K,IPQؖ8B{ a "b n RnXGqb}9@6_o T)Qq<HF m#bl_DV,_"~_[[snGE`__!{8j"? ?%SWUVX=+;F4DH"BVLB@ IytԄ"˽X~j- ọӰ\H& }N|O>o(BqU{^yolU4 { (t!^_Ek0PAp-WI[U([ s` k-?z7$uJ\Bbjm׷APOu:Ďq◶8{?{O>NBEngineering Spec F4@4 NBHeader  !4 @4 NBFooter  !H"H d Balloon TextCJOJQJ^JaJ7 U]^ij"rhijvw$%=>?J]^ijkV()JK)Xs    + , H I 6 T8@0@0@/ 0@0A/ 0<@0B/ 0E@0B/ 0E@0@0@0A/ 0<@0B/ 0=@0@0@/ 0@0A/ 0H@0@0@0@0A/ 0H@0B/ 0C/ 0@0A/ 0H@0B/ 0@0@0C/ 0(@0C/ 0(D/ 0@0B/ 0@0@0C/ 0D/ 0B/ 0@0C/ 0b@0B/ 0@0C/ 0xD/ 0D/ 0D/ 0D/ 0D/ 0@0@0C/ 0xD/ 0!D/ 0!D/ 0!@0C/ 0x@0B/ 0@0C/ 0C/ 0C/ 0C/ 0@0B/ 0@0B/ 0@0B/ 0@0C/ 0t!C/ 0t!C/ 0t!@0@0@$ 0A$ 0#A$ 0#0U]^ij"rhijvw$%=>?J]^ijkV()JK)Xs    + , H I 6  T45800 00 0U0 0^0 0^000 0U0 000 00 00000 00 0j 0w0 00 000 0% 0?0 0% 0 00 000 0^ 0k 0k 0k0 00 00 00 0) 0K 0K 0K 0K 0K00 0) 0 0 00 0)0 00 0 0 0 00 00 00 00 0,  0,  0, 0 00 0 0 0  0 00@0X00@0X00@0X00@0X00@0@0@0@0X00U]^ij"rhijvw$%=>?J]^ijkV()JK)Xs    + , H I 6 T4800 00 0U0 0^0 0^000 0U0 0Y00 00 0d0000 0d0 0 00 0d0 0u00 0 00 0 05 050 0u00 0 0 0 00 0u0 00 0u0 0 0 0 0 0 000 0 0= 0= 0=0 00 0u0 05  05  05  05 @0B 0@0B 0@0B 0@0C 0!C 0!C 0!@0B 0B 0 @0C 0l#C 0l#0 0@0@0 00J MMMPj  ,7 $2>A]i   j w  $ = ? ] i )K)XsH67  !"#%&'()*+,-./013456789:;<=?@B67 +?PPZ|0889*urn:schemas-microsoft-com:office:smarttagsplace  y [az 58sv5833/014""DEFGHI./;<fi\gh!9Ttv())HI F G  ()344858F`"G2E0xR8U0xR^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E8UF         JI` T i Cz m>)2k "$%+I62'7'8C>B9KD`JTNaU`X=(Y/fQMf(i:j XlpxPtHwyQ }ANBIzQ+6 T$W dL R?OBz@~Cc"4;=H(BAB;Qu]npK}8F,#Routing: ENGINEERING SPECIFICATION(IPM.Note.Microsoft Word.Status TrackingES_ISS-102AA-DCS.doc` ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JJRussoJosh Russo] ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JimCJim Cronine ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=James.BarmanJim Barman@ 7@UnknownRichard James Grismergz Times New RomanTimes New RomanUSymbolTimes New Roman?& z ArialArial5& zaTahoma"1h+ĆL&!+K B^K B^4d2QHX ?NB2ENGINEERING SPECIFICATIONjjrussojjrusso Oh+'0  < H T`hpxENGINEERING SPECIFICATIONjjrussoNormaljjrusso33Microsoft Office Word@@;\@G}K ՜.+,0 hp   Symcom Inc.^B' ENGINEERING SPECIFICATION Title  !"#$%&'()*+,-./0123456789:;<=>?@ABCEFGHIJKMNOPQRSTUVWXYZ[\]^_`abcdefghijklnopqrstvwxyz{|Root Entry FT}Data D1TableLQ@WordDocument4SummaryInformation(mDocumentSummaryInformation8uCompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3