ࡱ> vxu%` bjbjNN 4X,,^1vvvvvvv6#6#6#8n#D#:.z$$$$$e%% %!:#:#:#:#:#:#:$;h8>lG:v&e%e%&&G:vv$$\:"+"+"+&v$v$!:"+&!:"+"+6hvv7$n$ 渴6#&p-7 :r:0:=7|>0'> 7>v7T%%"+% %S%%%G:G:*%%%:&&&&n  r n rvvvvvv ENGINEERING SPECIFICATION SYMCOM MODEL ISS-102C-M-LC Intrinsically Safe Switch GENERAL REFERENCES 30 CFR Part 18 Mine Safety and Health Administration ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers WARRANTY Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model ISS-102C-M-LC, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: MSHA has evaluated the device to comply with the requirements in CFR 30 18.68 for intrinsically safe devices. The evaluation number is 18-ISA070001-0. Performance/Design Criteria Capabilities and Features: Inputs: The equipment shall accept two control inputs from the hazardous area. The equipment shall accept single-phase input voltage rated 120VAC. Outputs: The equipment shall include one Form C output relay. Contacts pilot duty rated 180VA@120VAC. Contacts general purpose rated 5A@120VAC. Functional Specifications: The equipment shall provide the following functions: dual-channel differential/latching. The equipment shall provide logic for pump-up or pump-down applications. The equipment shall close the output contact when input channel #2 is activated. The equipment shall open the output contact when input channel #1 and input channel #2 are inactivated. The equipment shall include a debounce delay of 2 seconds. The equipment shall include an input sensitivity threshold of 100k ohms. The equipment shall include one LED indicating the relay state. The LED shall illuminate upon activation of the output relay. Intrinsically Safe Requirements: The equipment shall have the following entity parameters: Voc=16.8V Isc=1.2mA La=100mH Ca=0.39F Po= Voc * Isc 4 The equipment shall provide intrinsically safe circuit into the following locations: Class I, Divisions 1 & 2, Groups A, B, C, & D Class II, Divisions 1 & 2, Groups E, F & G Class III The equipment shall provide two inputs to the hazardous area. Electromagnetic Compatibility: The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts per IEC 61000-4-4, Level 3, 4kV power supply port, 4kV input/output ports. The equipments power supply port shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Enclosure Class of Protection: The equipment shall provide IEC IP20 (finger safe) protection. Environmental Requirements: The equipment shall operate continuously without derating in ambient temperatures of -40 to 55C (-40 to 131F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 3.5 in height x 2.084 in width x 2.35 in depth. Mounting: The equipment shall be mountable on standard 35 mm DIN rail. The equipment shall be surface mountable on a backplane. En SEQ CHAPTER \h \r 1d of Section      ES-ISS-102C-M-LC_A1 04/22/2010 .4HNOcd|}    ' L U g & Q ̺~o~^P^~^~?o^ h@zhNBCJOJQJ^JaJhutCJOJQJ^JaJ h^_hNBCJOJQJ^JaJhNB5CJOJQJ^JaJhNBCJOJQJ^JaJhLMCJOJQJ^JaJhQCJOJQJ^JaJ#h^_hQ5CJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNBCJOJQJ^JhH+N5CJOJQJ^JhDC5CJOJQJ^JhNB5CJOJQJ^JOWXG?$ \`0@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB<$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB;$ \0b@ P !$`'0*-/2p5@8;=@CPF Idh1$a$gdNB^XcdE=$ & F _`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdQ?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdQ<$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB   L:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB;$ b `0v*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdnK<$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB  NN8$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB<$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdNB   % H:$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB<$ & F \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB% & } ~ O:$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBQ X ^ } ~ ; < = > Y Z [ t kYEY4 h h" CJOJQJ^JaJ&h hNB5;CJOJQJ^JaJ#h hNB5CJOJQJ^JaJ&h h hN_1CJOJQJ^JaJ h h CJOJQJ^JaJ hd& hd& CJOJQJ^JaJ h hNBCJOJQJ^JaJhNB5CJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJ h^_hNBCJOJQJ^JaJhCJOJQJ^JaJhNBCJOJQJ^JaJ < L:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd 9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB?$ Y`0P !$`'0*-/2p5@8;=@CPF I1$^`a$gdNB< > Z [ L>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB:$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd t u x  " 0 1 4 5 ; < H L R S Y _ e h j n q r t ´yk]]yOOA]hCJOJQJ^JaJhdCJOJQJ^JaJh_CJOJQJ^JaJhUCJOJQJ^JaJhGlCJOJQJ^JaJh;$CJOJQJ^JaJ h^_hNBCJOJQJ^JaJhNBCJOJQJ^JaJhCJOJQJ^JaJh>CJOJQJ^JaJh" CJOJQJ^JaJ h hNBCJOJQJ^JaJ h hxeCJOJQJ^JaJ[ v w x J>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBx M>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdut9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd"   M>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdS+9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBt z {  Y Z \ ] ŷũn`n`nR``D``hHCJOJQJ^JaJh)CJOJQJ^JaJh>CJOJQJ^JaJ h^_h>CJOJQJ^JaJhxeCJOJQJ^JaJh" CJOJQJ^JaJhACJOJQJ^JaJhNBCJOJQJ^JaJh;CJOJQJ^JaJhS+CJOJQJ^JaJhGlCJOJQJ^JaJhCJOJQJ^JaJ h^_hGlCJOJQJ^JaJ  [ PPP:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd" :$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd99$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd" 6789qr*+./YZ]^ֺ֩xxxxj\N\hW,CJOJQJ^JaJhPCJOJQJ^JaJh2.CJOJQJ^JaJhpCJOJQJ^JaJ hnW9h/fCJOJQJ^JaJ#hSR+h/f>*CJOJQJ^JaJ hSR+h/fCJOJQJ^JaJhACJOJQJ^JaJhxeCJOJQJ^JaJh/fCJOJQJ^JaJh>CJOJQJ^JaJh" CJOJQJ^JaJON;$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gd>:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd>:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd>89sM9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdps}O>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gdA7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fEpz{M>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fR<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/f7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f\sQ9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdA?$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd/f6 & F V`0*P !$`'0*-/2p5@8;=@CPF I1$gdPrFGHPRVW\^_`bcr-/569=CFGIȺ֛֬֍֛֛q֛֛֛֛֛֛֛֛֛֛hCJOJQJ^JaJhnKCJOJQJ^JaJhxeCJOJQJ^JaJ h^_h/fCJOJQJ^JaJhACJOJQJ^JaJhE[CJOJQJ^JaJhZ~CJOJQJ^JaJh/fCJOJQJ^JaJhPCJOJQJ^JaJh CJOJQJ^JaJ,stP< Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/f9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/fdKLR9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/f6 & F V`0*P !$`'0*-/2p5@8;=@CPF I1$gd/f<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/fIJ789;<PQR]^_abdeghjklnᢚ|x|x|x|xhZVMh;mHnHuh;h h;h-B*phjh h;B*UphhbjhbUhmh/fCJOJQJ^JaJh/fjh/fU hCh/fCJOJQJ^JaJ#h^_h/f5CJOJQJ^JaJhi CJOJQJ^JaJhrCJOJQJ^JaJh/fCJOJQJ^JaJ h^_h/fCJOJQJ^JaJLS<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdi 9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/f89^`acdOMMMM5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f@$ \0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd/f9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fdfgijmn5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fgdNB5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB$a$gdAQ hmhbh; hZ~h;21h:pNB/ =!"#$% .Dd )lg>  # A"`"m.[p,ea+[rI.D @=A.[p,ea+[rH/Mz.x UZ~V+-YyDfwQ(CQ4(KK;*^PMWZAE).MP,14iÜ3{s_k=s?ϳ~M/vM_6{}}n}}[<p ^׷lC_}.~m~aKcZJ'Jwmw!.?u`0 `0 `0J¿|oS"ߵ۪r^.@3Ϋ`0 `0  ?O?|;Iկ&m&vm-Yd)8ɹ瞛|_O|k#<|ĉM74y{ޓp$ǒ%KH~:y睥ȑUndvKYYd׽.c=|W;#ou]ʒ%KIoۓI&%=Pu?ɓ7M6,YꊴF%?:Ƌ˖-Kvi'k K,u]z[ߚtM~d-6dR&Yִ~3'Z[diX#/B.;tg$ӦMdɒoviΆ0O{JSN)}n#׿e C4^}UglᆅL^|Jo}+Y{2|pw`0|!~K+˞{7_4 3 Fz/RLΠA?w\k0P⊠=oxxwO0!9 ^No0 r7}F3{wvg1Wb"1+/ܒ {5*=| L A/V9CyRwLγ:ps3Z=,2[5K6/Rv:E#$yܪxnwV{2?яMOzzb}=>`ҳ>?O:%oOe RF?\oUygʃ_G<5دg۠x6/;@]s5ɯ3?a7[o/m%]vY}mtvgx|{sSO=)S$ok0}tw4N>ƍŋO| kpѣ˱L6|s瓘1|n?Ƶ?<|~}}-ewOtAСCcL}:dM7q~,-{WO#Gt`5Fc6('gS6̍mA8Ow3Cα YR~Y ڍ6g}̙31rF< ~RG>7ڋ<={p kgB~@]wu~3{?|%p# >;^ݩ;4ԃoX.3N;1&{Nga~};Ghz]?ܽ?}=m_S=Ogӟv=5c<>RPnlYmAN8GÜ#<l\G>p u|S{rC1/Ј#>o&_~Ƴdw}k3fpgfLNƵy<{M2oCC\95:*wȪ m]㙭@@Q,j1䇹'dowuI_w{&|(pZN' %S\#o~yY$>a>Ϝ9}Tf~;}r_@5N:ꨣܸSH3uKI/5ey~g א#;ԧ}f(/C?@m0fw<|Ai_]Ƽr6u]%>WYQ@O~g!?>C&WY!.ƠyO}u, E}Ÿ_={l~Q~'rG? ""7JO1kiW^ye÷cY,Gflču&nD9zu4lqJ@`KN_{wꃾi~x[5P7i%ϼN8sY}TwKאe9\pA Pz@.׏-alOtoU(Rsrύe>č|TOxR/nT;c}K12drN~ Im+|s+24dӐss4id#GeZύ5`.F/Cբ?:x}/ 66Rgn0͍ҩܨ1 gor>|n^pڇ1(cҥξ{hK@(]Bc:`=V[mȋm6ǒttMENsiKfat>;u/[eɍȡ#IF@([Fڒ8w0uKzȏ;S?ֳ}I8eڇ~s# iB=e᪒[z"7x-ea<{;} m# sd6#ɒmEI?Ş@}S|~\#Iˍ?ӿb k-, JYxtb=g IG7q#\'$/P6tIڌ&A1XSQzxZn7SEqZ3ZkN~4_#k]~5Gr?ō/h{ٷ6F k͡FtdQ^ƨ)ŷkn?ٴ56EdwO0Vd3 ^9sd}c 9_z^d(Dqu#xG 6d|GvD^Eg|G"G\XVӌGd]*9>sVSZ]%&vuaS~gAIVU!܈\\%;1K6vc9 )E2/x≮^e7!yZk55GΧIo{azFF-Ns#m$-H?|Kl׾ e(>ztj߱f}~D=՚;g PƏחkRZ+[ k?6)'A@c)cH貌yϘ3fd_efH̡q} 9Vܨ9Xvps֠-gƫt/8 y3}-Z!Zc#2˿en\'b~ۋsbQF@^BǞgT*f S7[O|N֩ ]ڇy>׸̪, s2$ :餓|1@CN(3Cd+KVX7|!WF\5z}~{4. 08d>;~ssGэ>;([l15lذwGE"ci~1<([ثɜ"ڸ5/+ظг9~Y2Uf:z mUg<*\؇ZqG΁.lE vPL) {}+_qk1@DŽof`vf:L(qg @Gs`07 q`077 >Om~m~w/2ˍr`0:%7vA`6ڸ`0hhG;~-FƁyi$;cl\mUe2nlncۨWd|B o_/I~)׌oK'qssm=ikҐ~ny.+^U7gCĽ ᳁nG\Ho} ʑU.|*Iˏ/YI~{_Dw>g"u7(R7.SnŜЄ?أ!"_ b4/Vo>* ^&|v ]$9 M-N3Q$^{#r✆$ō5is=w` q _Z ǦXdY7'C!S)4cto" hjQb2raɍy>+䛿7yv[ĩ؟c\Wƍqb&ѷP67/[q{5CF(L)vKo~(j0nbg܈X젽̋J&qcsVM~~hRLoj?ʱt:%],+8C~VUlxE=ƍŀ=Ώ;YF bSHA"{U?CbA7&nT"iС.F UQuZh?ػEj n3ur#{ oɒ%FbXG#6=|~bz{lԩNc1}/$xdEqCMn ֽX7.XhCbļnol J+ 1 )`-s?k͸1 UU|K_ꈽ}1eOhv_vi'07Ӹ=UE9W77r޶./G1C_x]tK$L-cQ6Vg8uc+W_}5ZO]}NȆpvcm;.NC浲qɎ;~WgÆ +\v^駟v>7c=:4iR2qG1"_e1C#cVT%7faw6"} bcݪYb#w*No/ޮ qӍ7ƍbF0wu<wL˖+3^^j9WrO]:5+'tߡ~hXckK.5na?fOWU}qc܈,YJ7;:T572?G!ߠqcLO>92owώqcknd]3Ɵ6i?͚NO7߼i}Tō7n\Fm.3jԨ"b:gΜJ7 ]2eJn>ٷl5ս!k~·E@}ƴٳ gQ;v3m8-QY:cd㥗^*MN>gQu}_ΚIXRlL1d7~̙'~";S\nDWiC7Gl_Urc;x:)'w޼y&7b|Ŝ y>XcUt=+¢YˎyqISZLo1wvmqUe$tŋ71tn] } }q%9;Pل5S':6={T} beovF)y`賬E爿Sg =2>}w^*n` :Ø1c<ĻX픽wc2i[~@Z1EU7vCo'W^YAo,=47gzE_O|Ns<ƬUs9"s\>a„Z}MQVI;)zV]~x4Bc;vPV`=EBsg죨_ʚ(7/+:RLU8o?6hРg3ُNDKfD^;C?8;F_YA߳??FOn{uN"#[h?HZGPrXn⋛[*ӷ-]qs@m[{Q~62a{xMe[ u_fɍ:5fgޤ!`u-26mZXqĚS㿠 [m^OXnd-&FOtM+]/D1kNmܨu:$]xᅵ׻qc>1RrbeXAC{'E׳dž?3@niOڹgłX4h3luY4fYnDu|t;!7v~sևZN!9WFW^XFc)ѯZ(6n,72?ցvˍ 1m)]dݧS0nlZڂ36uٓTP8 :GfX79 =_O7v!7P^L+ewqG?nHabX7H:㙳cqct1Ǭˬ.E~^Eε?3ظu⤕٦Mv>lGU#IS6lDp Qko}Ϭ w\L`Ys*/:>иz2ホ {̑m*ң>~b;UC`Y\,X|eC-ጝv'y?n@5a}gv>8Ι|T[sՊ߸C9%b"1bdxOp뮻r{1 kBLw޲s!uWe`=%5>H) Iޏ~=3\d3u]Ye|Wv{ `F`0n4 FF`hh0"7v:u'ֱOfU]Sv[;1SF^m0PdO< &7NmVpe i0)ܸrku1̙s=݃?h]1|s΃pn/]n{K%\̞=;YlYfWXΞW|-_<8=绉]I}o, >m^zno5ͪg|6PR'/$M4y\\{{/Lܹs>s|S^ 5a.P.?v=z.T6ŰA[Ѯs-.s\YEΙwO/7m(ڕD3/rfj ~ ?N}N'Ktr#!>{oL.ѵ:Nro}guv76o͛uS8p_?+b-\,f3gށO´;Y&luQ.sT8㌠Y%{Gs{'|SN]yQx1+2mv{~OcǺ{y]9I&Z}|MѣGO2 4bpVocōz5Ax!C$,?-8c&{٘#cwF"7*|o/gЇ~4u/*g\"~#FS rN!rx]vq"߅Çu~뭷{`+78;jmuUŰ@&e,J1 CbC,^a!ԩSW=cmC:<>Tg=P=q#q̻:|.]tEl=yW\)bCepc`&NQ<)_Êǥ>}}c| 1bdCxE^XyZvçxĒYOwe[s<5d1ʉC")[%<+x1r4dO8ukG C|H.ˏ;cƌfA{@3?v6@UFYFR6_C$/iDȏtV>d K+o=\?Â9o3F4g4L؏_ut (dĈ}o(@/Cy ȍԅ'&LЈōA9ƷӐ_ͽһ|)F;+= ෆmP|f}1ޤSS6#e()6稾stq=%d~y.2ɓ'9v/=l Ȋ2o>#]Qqc2H.I۳ōč/dqƾW:!qT֒}nG1mkiS~|.[|Kw#1HYD'AG 7|JGx3K8ԚčY܈,s04>}[D7r/v.Ʈ|kIǒ.˒ãFƛdc%A1f̘~D@vAӑ  cF_n~,wK6oJ6=dq#n Fc ^ŭf Fr,<|^cWeTxKC%-7jZ@47#R-z+n8~F1ԗ y/| ߶,nI^ (3EE\4O e;? m纹Q:n18>‘7}W!{i~bNEF!{~cik=O]~~{X'pr!ܠ9ӗ{kQ3F4g05!w]W2-Y~ZA(7mq`Sc;7_W [l5dH_@}bWviӦ5Cw]Աꉼ&6R?-| 81q%~eOssY;ֱY? #syD_Mc@}9_"|\@MٗQč)Ƴ֌X?N; s$u =_S}׿NnQ77:5kp$vȼKkD^>{W?!`Obl!w`k-inD,7} p'}DQߠlZgLE Q7#x9.>؊i7t$] 6 gw6-!?C}hįֳtĴlc GGNl(Kk-[S|[m@3?ӷkz ss0e#OMHOaQ"%ȯ ɊG Fb2d}_`[]OOk,<_47k7^/#lػ=nJ?D>RԗCf{IFAˋ'lG6Sk xF)v .tzO?HsHc} !wqp;mE~ 9uMh #/ɕN^|q#rUG@ձ@=7+kX #%٤7zswh_/F{BJ*Kd Cs[;ƴ '~]aK z}gi)s=gbS{ݤ ͷww!Ocu-l ݳi/"Uq#/Ag%m12<5l2ܩE =qL:Fҭlg7=uNg"˺  $6TʅzPG=uK>;7g݈μ{[Nu@V evx~\f<^D^{\Eڣ]~*!o]*ڳ*q!Kg5 :GZ%͛. م f=`0:#8"(֙t6Uo C`oεJ}YPPا>j1v 4G99#j1}o:w8{K1YVb/Y+8?p('&+͇փ`0>3|zh}; RI'οpΖ3Q)9$eWs"ߵ۪r^.@3;#9O(y~*thB\L&תt4+ؼZdR]Y /_,Ym ?~:P-Yd[~*>c죖,YTfb5~CKb9᫐YYdkNě/.ZdR Ĭt7rbiOcPkKK,& W}c76;N4sL+ݒ%KBҬY\~_~;5 `0 `0 `0 5u&ʏDZLʫ`0V42<@< NBNormalCJ_HmH sH tH DA@D Default Paragraph FontRiR  Table Normal4 l4a (k(No List >O>NBEngineering Spec F4@4 NBHeader  !4 @4 NBFooter  !H"H d Balloon TextCJOJQJ^JaJFV@1F FollowedHyperlink >*B* phB'AB W,Comment ReferenceCJaJ8R8 W, Comment TextCJ@jQR@ W,Comment Subject5\>O> Pa4d7$8$H$ OJQJaJ2O2 A7B*CJ ^JaJ ph!bOb Default 7$8$H$-B*CJOJQJ^J_HaJmH phsH tH XOWXcd  %&}~<>Z[vwx  00 00 0O0 0X 0X0 0O0 0e00 00 0m000 0m0 0 00 0m0 000 0 0 00 0 0n0 0OWXcd  %&}~<>Z[vwx  [O89s}Epz{\  s t d KL89^`acdfgijmn00 00 0O0 0X 0X0 0O0 000 00 0 000 0 0 0~ 00 0 0 0>00 0[ 0x 0x0 0[ 0 0 0[ 0 0 0 0 0 0 0 00 0>0 0 09 09 09 09 0900 0 0 0 00 00 0>0 0 0 0 0000 0>0 0>0 0>0 0T  0T  0T 0 0>0 0>0 07 0700@0X00@0X00@0X00@0X00@0@0@0@0X00$OWXcd  %&}~<>Z[vwx  [O89s}Epz{\  s t d KL^00 00 0O0 0X 0X0 0O0 000 00 0 000 0 0 0~ 00 0 0 0>00 0[ 0x 0x0 0[ 0 0 0[ 0 0 0 0 0 0 0 00 0>0 0 09 09 09 09 0900 0 0 0 00 00 0>0 0 0 0 000 0>0 0>0 0>0 0  0  0 0 0>t.@ 0  0 0003Q t t I $'+X % < [ x ssLd  !"#%&()*;P 8@0(  B S  ? OLE_LINK1 r ɱ19*urn:schemas-microsoft-com:office:smarttagsplace '} E P " * ^^``aacdfgij  ^^``aacdfgij3NNcLUX^}}=  1155HLRSjjkkqtz{33\]89*+./YZ]^yyzz{{0 0 J J \ \  r G H V W 66;Q]^^``aacdfgi}}**..YY]] H H ^^``aacdfgijnX)t<F`"G}'PO2E0xR8U0xR ^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.h ^`hH.h PP^P`hH.h  L ^ `LhH.h   ^ `hH.h ^`hH.h L^`LhH.h ``^``hH.h 00^0`hH.h L^`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E8UF}'X                  `m bd& i @mVo=[({" A9#;$&e&yr()* + }+W,\,2.N_1L3?4X8}!;<;i%=_BDCHGpJH+NLSTSCTRT`X>)[P`8dxe/fi}kGlJlpJ{p ZrLu}F|Z~Qr,{Pe;8NB4->m_6u~%dAQUX!-Rhsg6ev0HE[7BZ9G|[_Z09QchufvF.]p %~c5O[c"&;*I }M6#cS+H(cutS3;Qp Xw:nK%^W%LMEX!]@ ' p@UnknownGz Times New Roman5Symbol3& z Arial5& zaTahomaABook Antiqua"1h%&[Z E_Z E_I4d 2QHP ?NB2ES-ISS-102C-M-LC_A1jjrussoLarissa    Oh+'0   @ L X dpxES-ISS-102C-M-LC_A1jjrusso Normal.dotLarissa3Microsoft Office Word@@b@0@Ψn@lZ ՜.+,0 hp   Symcom Inc._E' ES-ISS-102C-M-LC_A1 Title  !"#$%&'()*+,./0123456789:;<=>?@ABCDFGHIJKLMNOPQRSTUVWXYZ[\]^_`abcdfghijklnopqrstwRoot Entry F0yData -.1TableE>WordDocument4XSummaryInformation(eDocumentSummaryInformation8mCompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3