High-Temperature SCR Switching Thyristors Combine Blocking Voltages Up to 600V with Current Ratings to 40A

Robust clip-attach package design supports high surge capability and mechanical durability

Click to download a high resolution image: 
SJ Series SCR Switching Thyristors

CHICAGO, May 7, 2018 — Littelfuse, Inc. today upgraded its switching thyristor line with the introduction of the SJ Series High-Temperature SCR (Silicon-Controlled Rectifier) Switching Thyristors. This new series offers circuit designers blocking voltages (VDRM) up to 600V and current ratings from 4A to 40A to support a wide range of applications. By offering designers a wider operating margin than earlier SCRs, they make it possible to tolerate insufficient cooling and higher inrush currents at startup.

Typical applications for SJ Series include:

  • Rectifier and battery voltage regulators for AC generators in motorcycles, ATVs, small gasoline engines and gasoline/gas electric generators.
  • Capacitor discharge ignition (CDI) in motorcycles, ATVs, small gasoline engines and furnaces.
  • Inrush current limiters for bulk capacitors in AC-DC systems such as LED lighting and battery chargers.
  • Line AC rectifier bridges for LED lighting systems, DC motor controls and battery chargers.
  • Soft starters for AC motors.

“The SJ Series SCR Switching Thyristors’ high junction temperature of 150°C ensures a wider operating margin, allowing devices in compact packages to provide performance comparable with those in larger packages,” said Koichiro Yoshimoto, business development manager for the Semiconductor Business Unit at Littelfuse. “That allows designers to achieve higher performance by replacing existing SCRs with new ones with the same package size or they can reduce product size by using SCRs in the more compact packages.”

SJ Series SCR Switching Thyristors offer these key benefits:

  • High junction temperature of 150°C provides a wider operating margin in existing designs and allows the use of smaller heat sinks in new designs.
  • Wide package selection allows designers to select the optimal package for a specific application.
  • Robust clip-attach package design enables high surge capability, so SCRs can tolerate high inrush currents and harsher operating conditions for a longer field life.

Availability
SJ Series SCR Switching Thyristors are available in various package styles, including TO-251AA, TO‑252AA (D-PAK), TO-220 Isolated, TO-220AB Non-Isolated and TO-263 (D2-PAK). Minimum order quantities for products packed in tubes range from 500 to 750. They are also available in embossed carriers, with minimum order quantities of 2,500 (D-PAK) or 500 (D2-PAK). Sample requests may be placed through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.

For More Information
Additional information is available on the SJ Series SCR Switching Thyristor product page. For technical questions, please contact: Koichiro Yoshimoto, business development manager for the Semiconductor Business Unit at Littelfuse, kyoshimoto@littelfuse.com.

About Littelfuse
Founded in 1927, Littelfuse is the global leader in circuit protection with advancing platforms in power control and sensor technologies. The company serves customers in the electronics, automotive and industrial markets with products that include fuses, semiconductors, polymers, ceramics, relays and sensors. Littelfuse has more than 11,000 employees in more than 50 locations worldwide. For more information, please visit Littelfuse.com.

LFUS-P