Pool, Spa & Water Features

pool-and-spa-banner2--lp-1-rp--prd-png

Pool, Spa & Water Features

Commercial and residential pools rely on electrical systems that operate in close proximity to water, increasing risk if not properly protected. Littelfuse provides shock protection, motor control, and circuit protection solutions designed to support NEC compliance, help reduce electrical hazards, and keep pool pumps and equipment operating safely and reliably.

How Shock Block Works

The Shock Block® line of industrial Ground Fault Circuit Interrupters (GFCIs)  detects leakage current and interrupts the circuit, significantly reducing or eliminating shock potential. Our Shock Block unit monitors the ground wire circuit from the unit to load for continuity. If a wire is broken or becomes loose, the Shock Block unit will signal an alarm and de-energize the circuit in less than half of a second, significantly reducing or eliminating the shock potential.
How-Shock-Block-Works

Pool, Spa & Water Features Resources