********************************************** ** Littelfuse SZSMF6L78AT3G, TVS Diode ** ** ** ** Lee Li ** ** Wuxi Product Engineering ** ** Littelfuse, Inc ** ** ** ** Model Generated: 01/10/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************** .SUBCKT SZSMF6L78AT3G 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 156meg .MODEL Dtvs D (IS=1.0e-5 RS=6.293 N=1.5 IBV=1m BV=91.25 CJO=270p) .ENDS ********************************************** ** Littelfuse SZSMF6L85AT3G, TVS Diode ** ** ** ** Lee Li ** ** Wuxi Product Engineering ** ** Littelfuse, Inc ** ** ** ** Model Generated: 01/10/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************** .SUBCKT SZSMF6L85AT3G 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 170meg .MODEL Dtvs D (IS=1.0e-5 RS=7.5017 N=1.5 IBV=1m BV=99.2 CJO=250p) .ENDS ********************************************** ** Littelfuse SZSMF6L90AT3G, TVS Diode ** ** ** ** Lee Li ** ** Wuxi Product Engineering ** ** Littelfuse, Inc ** ** ** ** Model Generated: 01/10/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************** .SUBCKT SZSMF6L90AT3G 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 180meg .MODEL Dtvs D (IS=1.0e-5 RS=8.5387 N=1.5 IBV=1m BV=105.5 CJO=230p) .ENDS ********************************************** ** Littelfuse SZSMF6L100AT3G, TVS Diode ** ** ** ** Lee Li ** ** Wuxi Product Engineering ** ** Littelfuse, Inc ** ** ** ** Model Generated: 01/10/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************** .SUBCKT SZSMF6L100AT3G 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 200meg .MODEL Dtvs D (IS=1.0e-5 RS=10.5434 N=1.5 IBV=1m BV=117 CJO=200p) .ENDS ********************************************** ** Littelfuse SZSMF6L110AT3G, TVS Diode ** ** ** ** Lee Li ** ** Wuxi Product Engineering ** ** Littelfuse, Inc ** ** ** ** Model Generated: 01/10/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************** .SUBCKT SZSMF6L110AT3G 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 220meg .MODEL Dtvs D (IS=1.0e-5 RS=12.3566 N=1.5 IBV=1m BV=128.5 CJO=90p) .ENDS ********************************************** ** Littelfuse SZSMF6L120AT3G, TVS Diode ** ** ** ** Lee Li ** ** Wuxi Product Engineering ** ** Littelfuse, Inc ** ** ** ** Model Generated: 01/10/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************** .SUBCKT SZSMF6L120AT3G 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 240meg .MODEL Dtvs D (IS=1.0e-5 RS=14.8435 N=1.5 IBV=1m BV=140 CJO=65p) .ENDS ********************************************** ** Littelfuse SZSMF6L130AT3G, TVS Diode ** ** ** ** Lee Li ** ** Wuxi Product Engineering ** ** Littelfuse, Inc ** ** ** ** Model Generated: 01/10/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************** .SUBCKT SZSMF6L130AT3G 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 260meg .MODEL Dtvs D (IS=1.0e-5 RS=17.2473 N=1.5 IBV=1m BV=151.5 CJO=50p) .ENDS