************************************************** ** Littelfuse 5.0SMDJ58CA-FB, TVS, bi-directional ** ** ** ** Luna Wang, 06/05/25 ** ** Irving Technical Center ** ** Littelfuse, LP ** ************************************************** .SUBCKT 5.0SMDJ58CA-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 32.22meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1648 N=1.5 IBV=1m BV=67.8 CJO=1080p) .ENDS ************************************************** ** Littelfuse 5.0SMDJ60CA-FB, TVS, bi-directional ** ** ** ** Luna Wang, 06/05/25 ** ** Irving Technical Center ** ** Littelfuse, LP ** ************************************************** .SUBCKT 5.0SMDJ60CA-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 33.33meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1647 N=1.5 IBV=1m BV=70.2 CJO=1020p) .ENDS ************************************************** ** Littelfuse 5.0SMDJ64CA-FB, TVS, bi-directional ** ** ** ** Luna Wang, 06/05/25 ** ** Irving Technical Center ** ** Littelfuse, LP ** ************************************************** .SUBCKT 5.0SMDJ64CA-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 35.56meg .MODEL Dtvs D (IS=1.0e-5 RS=0.2639 N=1.5 IBV=1m BV=74.85 CJO=960p) .ENDS