********** * Littelfuse, Wuxi * TVS Diode SPICE Models * AK1-xxxC-A * * Kimi xiong * Wuxi Product Engineering * * 08/06/26 .SUBCKT AK1-430C-A 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 215meg .MODEL Dtvs D (IS=1.0e-5 RS=0.110 N=1.5 IBV=10m BV=465 CJO=2000p) .ENDS .SUBCKT AK1-490C-A 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 245meg .MODEL Dtvs D (IS=1.0e-5 RS=0.147 N=1.5 IBV=10m BV=590 CJO=1000p) .ENDS .SUBCKT AK1-550C-A 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 275meg .MODEL Dtvs D (IS=1.0e-5 RS=0.153 N=1.5 IBV=10m BV=616 CJO=1000p) .ENDS .SUBCKT AK1-860C-A 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 430meg .MODEL Dtvs D (IS=1.0e-5 RS=0.220 N=1.5 IBV=10m BV=930 CJO=1000p) .ENDS