********** * Littelfuse, WX * TVS Diode SPICE Models * AK3-xxxC-FB Family *2026/8/12 * Wuxi Product Engineering ********** ********** SUBCKT AK3-300C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 150meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0187 N=1.5 IBV=10m BV=354 CJO=500p) .ENDS SUBCKT AK3-335C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 167.5meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0200 N=1.5 IBV=10m BV=379.5 CJO=470p) .ENDS .SUBCKT AK3-350C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 175meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0280 N=1.5 IBV=10m BV=402 CJO=450p) .ENDS .SUBCKT AK3-430C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 215meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0250 N=1.5 IBV=10m BV=481 CJO=420p) .ENDS .SUBCKT AK3-500C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 250meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0293 N=1.5 IBV=10m BV=556.5 CJO=360p) .ENDS SUBCKT AK3-530C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 265meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0320 N=1.5 IBV=10m BV=607.5 CJO=320p) .ENDS SUBCKT AK3-560C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 280meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0333 N=1.5 IBV=10m BV=623.5 CJO=300p) .ENDS