********************************************************* ** Littelfuse AQ3118-01ETG, TVS Diode Arrays** ** ** ** Emily Chen ** ** Littelfuse, Inc ** ** ** ** Model Generated: 03/30/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************************* .SUBCKT AQ3118-01ETG 1 2 * TERMINALS: In1 In2 Din1 1 3 Dtvs Din2 2 3 Dtvs .MODEL Dtvs D (IS=8.5e-18 RS=0 TT=0 M=0.5 N=1 EG=1.11 IBV=1m BV=20 CJO=0.3p) .ENDS