********************************************************* ** Littelfuse SCHV36-01ETG, TVS Diode Arrays ** ** ** ** Ivan Wu ** ** Littelfuse, Inc ** ** ** ** Model Generated: 07/24/2026 ** ** MODEL FORMAT: SPICE3 ** ********************************************************* .SUBCKT SCHV36-01ETG 1 2 * TERMINALS: In1 In2 Din 1 2 Dtvs .MODEL Dtvs D (IS=8.5e-18 RS=0 VJ=1 TT=0 M=0.5 N=1 EG=1.11 IBV=1m BV=40 CJO=25p) .ENDS