********** * Littelfuse, WX * TVS Diode SPICE Models * AK10-xxxC-FB Family * * Wuxi Product Engineering * ********** ********** .SUBCKT AK10-450C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 225meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0215 N=1.5 IBV=10m BV=500 CJO=1200p) .ENDS ************** .SUBCKT AK10-550C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 275meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0123 N=1.5 IBV=10m BV=631.5 CJO=1000p) .ENDS ************** .SUBCKT AK10-570C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 285meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0113 N=1.5 IBV=10m BV=653.5 CJO=1000p) .ENDS **************