********** * Littelfuse, WX * TVS Diode SPICE Models * AK6-xxxC-FB Family * Kimi Xiong * Wuxi Product Engineering * 8/12/26 * ********** ********** .SUBCKT AK6-240C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 120meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0127N=1.5 IBV=10m BV=289.5 CJO=1400p) .ENDS .SUBCKT AK6-300C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 150meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0072 N=1.5 IBV=10m BV=354 CJO=1000p) .ENDS .SUBCKT AK6-430C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 215meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0092 N=1.5 IBV=10m BV=481 CJO=800p) .ENDS .SUBCKT AK6-500C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 250meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0110 N=1.5 IBV=10m BV=556.5 CJO=900p) .ENDS .SUBCKT AK6-600C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 300meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0065 N=1.5 IBV=10m BV=697.5 CJO=900p) .ENDS .SUBCKT AK6-600C-FB 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 350meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0075 N=1.5 IBV=10m BV=792.5 CJO=700p) .ENDS