littelfuse-about-us-news-jpg

Littelfuse Launches 54100 and 54140 Miniature TMR Sensors with Enhanced Sensitivity and Power Efficiency

54100 and 54140 TMR Sensors

Ideal for appliances, home and building automation, and industrial applications

CHICAGO, December 5, 2023 -- Littelfuse, Inc. (NASDAQ: LFUS), an industrial technology manufacturing company empowering a sustainable, connected, and safer world, announced the release of its highly anticipated 54100 and 54140 miniature Tunnel Magneto-Resistance (TMR) effect sensors. These sensors offer unmatched sensitivity and power efficiency, revolutionizing the magnetic sensing industry.

The key differentiator of the 54100/54140 sensors is their remarkable sensitivity and 100x improvement in power efficiency compared to Hall Effect sensors. These sensors offer activation in the x-y plane instead of the traditional z-axis, providing enhanced functionality. Additionally, they feature a wider operating temperature range of -40 to +100 degrees C, surpassing other solutions available on the market.

The 54100 flange-mount sensor's compact housing dimensions measure 25.5 x 11.00 x 3.00 mm, making it perfect for various applications. Its versatile case design allows for both screw and adhesive mounting, ensuring easy installation. With a 3-wire configuration (Power - Ground - Output) and digital output, this sensor can switch up to 5.5 Vdc and 3.0 mA output current, providing reliable and accurate results. The sensor leads offer flexibility, with standard lead lengths of 300 mm and 1000 mm, and customization options for high-volume production needs.

On the other hand, the 54140 flat pack sensor delivers exceptional performance in a compact package, measuring only 23.00 x 14.00 x 5.90 mm. Like the 54100, it also provides digital output and is available as a three-wire sensor configuration with the same performance characteristics and customization.

The 54100 and 54140 sensors are well-suited for applications in various markets, including appliances, home and building automation, and industrial sectors.

These Omnipolar TMR sensors are perfect for multiple functional applications, including:

  • Position and limit sensing,
  • RPM measurement,
  • Flow metering,
  • Commutation of brushless DC motors,
  • Magnetic encoders, and
  • Angle sensing.

“The 54100 and 54140 Sensors broaden our Magnetic Sensing portfolio, providing the marketplace with improved sensitivity to meet numerous requirements," stated Julius Venckus, Global Product Manager at Littelfuse. "The higher sensitivity enables designers to reduce overall sensing system cost with more compact magnetic actuators and helps to minimize power consumption for battery-powered applications.”

Availability

The 54100 and 54140 TMR Sensors are available in bulk quantities of 500. Place sample requests through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.

For More Information

Additional information on the latest series release is available on the 54100 and 54140 TMR Sensors product page. For technical questions, please contact, please contact Julius Venckus, Global Product Manager, EBU, jvenckus@littelfuse.com.

About Littelfuse

Littelfuse is a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 18,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets—everywhere, every day. Headquartered in Chicago, Illinois, United States, Littelfuse was founded in 1927. Learn more at Littelfuse.com.