13 mm DIN rail mount hydraulic-magnetic circuit breaker combines maximum protection with ease of use
PLAINVILLE, September 21, 2023 -- Carling Technologies, a Littelfuse, Inc. (NASDAQ: LFUS) brand, announced the introduction of the new R-Series configurable 13 mm DIN rail mount hydraulic-magnetic circuit breaker. Available with up to four poles, the R-Series circuit breaker features no hardware or front panel cutout requirements, an optional rail button, and a choice of 45 mm or 57 mm mounting panels, making DIN rail mounting simple.
“Datacom and telecom applications and renewable energy projects require a lot of equipment in increasingly smaller spaces. Our customers are looking for ways to fit more equipment in without sacrificing circuit protection and safety,” said Gary Chan, Global Product Manager. “The new R-Series circuit breaker has a narrow design, which frees up valuable real estate for revenue-generating devices, and it has recessed wire-ready terminals that are touch-proof and shock-resistant.”
Highlights of the New R-Series DIN Rail Mount Circuit Breaker
The R-Series hydraulic-magnetic circuit breaker is available with:
- One to four poles
- Voltage ratings of 80 VDC, 240 VAC, 415 VAC, or 480 VAC
- Current ratings of 1 to 200 A
- 45 mm or 57 mm mounting panels
- Optional rail button
Designed in accordance with the requirements of specifications MIL-PRF-55629 and MIL-STD-202, the R-Series withstands up to 100 Gs and has an operating temperature of -40 ºC to +85 ºC.
In addition, the configurable circuit breaker is available with or without various agency approvals, including UL 489A, UL 1077, CSA 22.2 No. 235, TUV IEC/EN 60947-2, and CCC GB14048.2.
Learn More About the R-Series Hydraulic-Magnetic Circuit Breaker
More information on the R-Series hydraulic-magnetic circuit breaker can be found at: https://www.carlingtech.com/hm-cb-r-series
Requests for the new R-Series can be placed through Carling authorized distributors and sales representatives worldwide. For a listing of distributors and sales representatives, please visit carlingtech.com.
About Carling Technologies
As a global leader in circuit protection, switching, and power distribution, Carling Technologies, a Littelfuse brand, is dedicated to developing modern, innovative solutions that ensure the communications technology, transportation, and infrastructure we rely on every day is safe, sustainable, and working when it matters most. As a part of Littelfuse since 2021, Carling Technologies has leveraged complementary engineering capabilities, application expertise, and product portfolios to provide greater value to its diverse OEM and distributor customer base. Learn more at carlingtech.com.
About Littelfuse
Littelfuse (NASDAQ: LFUS) is an industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 15 countries, and with approximately 17,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets – everywhere, every day. Learn more at littelfuse.com.