Designed for next-gen smart wearables, wireless headsets, medical devices, and IoT applications
CHICAGO, November 19, 2024 -- Littelfuse, Inc. (NASDAQ: LFUS), a global leader in industrial technology solutions for a sustainable, connected, and safer world, today announced the expansion of its NanoT tactile switch product line. The series, featuring miniature, surface-mounted, waterproof tactile switches, now includes new operational force options and top- and side-actuated models, further enhancing its application in next-generation smart wearables, wireless headsets, portable medical devices, and IoT systems.
Design engineers require ever-smaller switch interfaces as the market demand for smaller, high-performance electronics grows—driven by innovations in healthcare, wearables, and battery-powered IoT devices. The expanded NanoT series is the smallest tactile switch solution on the market, providing design flexibility for engineers to integrate additional functionality or reduce printed circuit board (PCB) size. View the video
- Smart wearables
- Health monitoring devices
- Hearing aids
- Wireless headsets
- Portable IoT devices
"The NanoT switch combines space efficiency with high reliability, featuring short actuation travel, IP67-rated durability, and a wide operating temperature range from -40°C to 85°C," said Junbao Chen, Design Centre Manager, Electronics Business Unit at Littelfuse. "Its ultra-compact size and ease of PCB/FPC integration make it ideal for confined spaces, while the haptic feedback ensures a satisfying user experience, optimizing designs and improving product quality."
Key Benefits of the NanoT Series:
- Space-saving design: Ultra-compact size allows designers to incorporate more functionality or reduce PCB size.
- Side-actuated model (2.2 x 1.70 x 1.65 mm) saves 35% space.
- Top-actuated model (2.1 x 1.65 x 0.55 mm) saves 20% space.
- Customizable actuation forces: Available in 100, 160, and 240 gf options, catering to different application needs.
- 100 gf: Ideal for high-frequency use, reducing user fatigue.
- 160 gf: Balanced tactile feedback for general applications.
- 240 gf: Firm activation
- Mounting options: PIP or SMT edge-mount versions offer superior resistance to shock and shear, extending equipment life and reducing the need for extra protective layers.
- Durability: Life cycles ranging from 200K to 300K ensure long-term reliability and reduce maintenance costs.
- IP67 rating: Dust-tight and waterproof, ensuring reliability in challenging environments.
The expanded NanoT switch series delivers the performance, durability, and compact design required for today’s cutting-edge electronics.
Availability
The NanoT are available in tape and reel format in quantities of 8,000 pieces for the top actuated version and 7,500 for the side actuated version. Place sample requests through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.
For More Information
Additional information is available on the NanoT product page. For technical questions, please contact Max Shi, Global Product Manager, mshi@littelfuse.com.
About C&K Switches
Acquired by Littelfuse in 2022, C&K Switches is a leading designer and manufacturer of high-performance electromechanical switches and interconnect solutions with a solid global presence across a broad range of end markets, including automotive, industrial, medical, transportation, aerospace, and datacom.
About Littelfuse
Littelfuse is a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 16,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets—everywhere, every day. Headquartered in Chicago, Illinois, United States, Littelfuse was founded in 1927. Learn more at Littelfuse.com.
