Updated variants offer low-noise switching for audio, industrial, and medical designs.
ROSEMONT, Ill., July 07, 2025 -- Littelfuse, Inc. (NASDAQ: LFUS), an industrial technology manufacturing company empowering a sustainable, connected, and safer world, today announced the relaunch of its PTS647 Series Surface-Mounted Tactile Switch featuring significant design upgrades for improved noise performance, durability, and dust resistance. These enhancements make the PTS647 series ideal for applications that require a compact size, low-noise output, and long-lasting tactile feedback. (View the video in English, Chinese & Japanese)
Measuring just 4.5 x 4.5 mm, the PTS647 Series is designed for space-constrained PCB layouts and is available in three heights and actuation force options (1.0N, 1.8N, and 2.5N). Depending on configuration, it supports up to 500,000 actuations and delivers consistent tactile feedback in compact devices.
Key design enhancements in the new variants include:
- A redesigned actuator that prevents internal rotation and minimizes vibration-related noise.
- A dome-sealing tape for improved dust resistance and mechanical stability.
Littelfuse developed these improvements in response to the needs of a leading wireless speaker manufacturer, where even slight switch vibrations could interfere with audio fidelity. The resulting noise-reduction feature is now integrated across the updated PTS647 line, identified by an “N” in the part number.
“The new PTS647 variants complement our existing range of miniature tactile switches, featuring noise reduction and extended lifecycles,” said Max Shi, Global Product Manager, Tactile Switches at Littelfuse. “They broaden our portfolio’s versatility, particularly for high-performance, noise-sensitive environments such as audio equipment and precision instruments.”
Features and Benefits
- Compact footprint (4.5 x 4.5 mm): Optimized for small form factor applications
- Low-profile options: Starting at 3.8 mm height
- Long operating life: Up to 500,000 actuations
- Tactile reliability: Clear, consistent feel for precise user interaction
- Surface-mount design: Simplifies automated assembly
- Low-noise performance: Reduces unwanted switch vibration and acoustic interference
- Enhanced dust resistance: Ensures reliable performance in exposed environments
Target Markets and Applications
- Consumer electronics: Audio equipment, headsets, cameras, imaging devices
- Industrial systems: Telecom infrastructure, network equipment, access control systems
- Medical devices: Monitoring and diagnostic interfaces requiring quiet operation
The PTS647 Series continues to coexist with original part numbers, offering customers flexibility between legacy configurations and the new low-noise variants. Within the expanded Littelfuse/C&K tactile switch portfolio, the PTS647 line offers a compact and reliable choice for general-purpose designs. At the same time, the KSC Series provides a sealed, premium option for harsh or automotive environments.
Availability
The PTS647 Tactile Switches are available in tape and reel format, with quantities ranging from 1,000 to 2,000 units. Request samples through any authorized Littelfuse distributor worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.
For More Information
Additional information is available on the PTS647 Tactile Switch product page. For technical questions, please contact Max Shi, Global Product Manager, mshi@littelfuse.com
About C&K Switches
Acquired by Littelfuse in 2022, C&K Switches is a leading designer and manufacturer of high-performance electromechanical switches and interconnect solutions with a solid global presence across a broad range of end markets, including automotive, industrial, medical, transportation, aerospace, and datacom.
About Littelfuse
Littelfuse, Inc. (NASDAQ: LFUS) is a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 16,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets–everywhere, every day. Learn more at Littelfuse.com.
