Delivers 1.9 A source and 2.3 A sink output for robust gate drive performance and enhanced switching efficiency
ROSEMONT, Ill, April 22, 2025 -- Littelfuse, Inc. (NASDAQ: LFUS), a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world, today announced the release of the IXD2012NTR, a high-speed, high-side and low-side gate driver designed to drive two N-channel MOSFETs or IGBTs in a half-bridge configuration. The IXD2012NTR is optimized for high-frequency power applications, delivering superior switching performance and enhanced design flexibility.
The IXD2012NTR operates over a wide 10 V to 20 V voltage range and supports a high side switch of up to 200 V in a bootstrap operation. Its logic inputs are compatible with standard TTL and CMOS levels down to 3.3 V, ensuring seamless integration with a wide range of control devices. With a 1.9 A source and 2.3 A sink output capability, the IXD2012NTR provides robust gate drive currents ideal for high-speed switching applications.
The device's integrated cross-conduction protection logic prevents the high- and low-side outputs from turning on simultaneously, while simplifying circuit design through a high level of integration. Offered in a compact SOIC(N)-8 package and operational over a temperature range of −40 °C to +125 °C, the IXD2012NTR delivers reliable performance even in harsh environments.
Key Features and Benefits
- High-Speed Switching Performance: Drives two N-channel MOSFETs or IGBTs in a half-bridge configuration.
- Wide Operating Voltage Range: 10 V to 20 V for versatile power management applications.
- High Side Switching Capability: Operates up to 200 V in a bootstrap configuration.
- Compatibility and Flexibility: Logic inputs compatible with TTL and CMOS levels down to 3.3 V for easy interfacing with controllers.
- Output Current Drive Capability: 1.9 A source and 2.3 A sink output for robust gate drive currents.
- Enhanced Efficiency and Integration: Integrated cross-conduction protection reduces power loss and simplifies design.
- Industry-Standard Pinout: Ensures drop-in replacement capability for existing designs.
“The IXD2012NTR is a direct drop-in replacement to popular, industry-standard gate driver devices," said June Zhang, Product Manager, Integrated Circuits Division of Littelfuse Semiconductor Business Unit. "This addition to our portfolio provides customers with a reliable, alternate source to meet demanding production schedules while delivering exceptional high-speed performance.”
Ideal for Diverse Markets and Applications
The IXD2012NTR enhances the Littelfuse portfolio of high- and low-side gate drivers by offering a new 200 V device. It supports various high-frequency applications, including:
- DC-DC converters
- AC-DC inverters
- Motor controllers
- Class-D power amplifiers
The IXD2012NTR is well-suited for use in several markets:
- General industrial and electrical equipment
- Appliances
- Building solutions
- Energy storage
- Solar energy
- Power tools
Availability
The IXD2012NTR High- and Low-side Gate Driver is available in tape and reel format in quantities of 3,000. Sample requests are accepted through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.
For More Information
Additional information is available on the IXD2012NTR High- and Low-side Gate Driver product page. To contact Simon Foley for technical support, please visit the Littelfuse website or email Simon Foley directly at SFoley@Littelfuse.com.
About Littelfuse
Littelfuse, Inc. (NASDAQ: LFUS) is a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 16,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets–everywhere, every day. Learn more at Littelfuse.com.
