827_828_banner-prd-jpg

Littelfuse Launches Industry-First AEC-Q200-Compliant High-Voltage Fuses Rated Up to 1,000 VDC

New 828 and 827 Series cartridge fuses deliver high-interrupting ratings and compact, flexible mounting for onboard chargers and power distribution units in EVs.

ROSEMONT, Ill., September 18, 2025 -- Littelfuse, Inc. (NASDAQ: LFUS), a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world, today announced the release of the 828 and 827 Series High Voltage Cartridge Fuses. These new fuses are the first AEC-Q200-compliant fuses rated at 1,000 VDC (828 Series) and 800 VDC (827 Series), offering a compact and reliable circuit protection solution for next-generation automotive electronics. (View the video in English, Chinese, Japanese.)

Designed to meet the unique needs of electric vehicle (EV) systems, the 828 and 827 Series offer a 10 kA interrupting rating, a wide operating temperature range (-55°C to 125°C), and multiple mounting configurations, including through-hole and bolt-down options. These features make them ideal for Onboard Chargers (OBCs) and Power Distribution Units (PDUs) where high voltage, high reliability, and compact designs are essential.

Key differentiators include:

  • Voltage Ratings: 1,000 VDC for 828 Series; 800 VDC for 827 Series
  • Interrupting Capability: 10 kA at rated voltage for both series
  • Mounting Flexibility: Through-hole and bolt-down versions with integrated ISO terminal and stand-off leads
  • Standards Compliance: AEC-Q200, RoHS, halogen-free, and 100% Pb-Free

These fuses help eliminate the need for additional mounting accessories or complex lead-forming processes, simplifying integration into high-voltage circuits while maximizing PCB real estate efficiency. Their robust construction ensures performance and durability in harsh environments, which is mission-critical for EV applications.

“The 828/827 Series fuses provide much-needed high voltage in a smaller size with AEC-Q200 compliance, filling a gap in high DC voltage protection for the automotive electronics segment,” said Style Liu, Global Product Manager at Littelfuse. “Their compact design and flexible mounting options give engineers the freedom to optimize layouts without compromising protection or performance.”

The 828 and 827 Series expand Littelfuse’s portfolio of circuit protection solutions for the rapidly evolving electric mobility market. By combining high voltage ratings with automotive-grade reliability and flexible assembly options, these fuses enable design engineers to develop safer and more efficient EV power systems.

Target Applications

  • Automotive electronics
  • Onboard Chargers (OBCs)
  • Power Distribution Units (PDUs)
  • High-voltage EV subsystems

Availability

The 828/827 Series Fuses are available in tray format in quantities of 300 to 500. Submit sample requests through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.

827 & 828

 

For More Information

Additional information is available on the 828 and 827 Series product page. For technical support, please visit the Littelfuse website or reach out directly to:

About Littelfuse

Littelfuse, Inc. (NASDAQ: LFUS) is a diversified, industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 20 countries, and with approximately 16,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation, and electronics end markets–everywhere, every day. Learn more at Littelfuse.com.