background-waves

D-Sub-Steckverbinder

Littelfuse D-Sub connectors are extremely reliable and high-performing, helping customers design the next generation of military, industrial, aerospace, and space applications. The D-Sub connectors are also highly configurable and available in various sizes and formats. They can handle the harshest environments, making them perfect for satellites, payload harnesses, and launchers. Conforming to European Space Agency (ESA) standards, the connectors are qualified to the European Space Components Coordination (ESCC) code 3401, MIL-DTL-24308 (DLA) and GSFC-311P (NASA) specifications. The connectors are available in a large number of layouts to serve most mounting configurations, including SMT, in a variety of formats as standard/high density, removable contacts, filter, and the Combo D option with removable coaxial and power contacts. A range of accessories is also available, including savers, backshells, screwlocks, and tools.
  • All standard and high-density sizes
  • Removable crimp contact and combo variants available
  • Solder cup, straight, and 90° bent terminations (US and EU footprints) crimp variant with standard, large, or reduced crimp contact sizes
  • Large fixing option
  • All accessories available: lightweight backshell, jackpost, jackscrew, and tools

D-Sub Connectors Parts

FiltersFilter

D-Sub-Steckverbinder Anwendungen

Abschnitt „Highlights“

  • Lösungen für die Luft- und Raumfahrt

D-Sub Resources