background-waves

MTB 1 Steckverbinder

MTB1 connectors are high-performance, ESA-qualified, microminiature connectors for space applications. Space/high-reliability MTB1 connectors meet stringent tests for outgassing and residual magnetism and are suitable for use in space, medical, and high-performance military/aerospace applications. MTB1 connectors meet the performance of the ESCC 3401 Generic Specification and the dimensional requirements of the ESCC 3401/031 Detail Specification.
  • Non-magnetic
  • Non-outgassing
  • High-performance MicropinTM contact system
  • Single-in-line strip insulator (no metal shell): 2 to
  • Shell size described by the total number of insulator cavities
  • Contact centers: 1,27 (.050)
  • Suitable for board-to-board, board-to-cable, or cable-to-cable applications
  • Non-removable crimp-type contacts
  • The connectors are supplied with the terminations or cables installed in factory

MTB 1 Connectors Parts

FiltersFilter

MTB 1 Steckverbinder Anwendungen

Abschnitt „Highlights“

  • Lösungen für die Luft- und Raumfahrt

MTB1 Connectors Resources