background-waves

DCNHE100MF12-F

Produktstatus| Aktivi

DCNHE100MF12-F

CONTACTOR 100A 1KV 12Vcoil NP Aux Fem | Series: DCNHE100
info

The DCNHE100 Series contactor is a compact, high voltage DC relay rated for 100A continuous current and up to 1000V DC. Designed for electric vehicle and industrial applications, it provides reliable switching of high-voltage circuits in battery power systems, charging piles, motor control, circuit isolation, and protection systems.

Sealed contacts prevent arc leakage for enhanced operational safety, and a resin housing with a UL 94 V-0 flammability rating makes the DCNHE100 Series contactor ideal for harsh automotive and industrial environments. Its compact design reduces noise during operation.

The DCNHE100 Series contactor is available in a full range of configurations to suit diverse design requirements, including versions with polarized or non-polarized contacts, stud or internal thread terminals, side- or bottom-mount options, and 12V, 24V, or 48V coil voltages. Options with mechanically linked auxiliary contacts are also available.

This DCNHE100 Series model (DCNHE100MF12-F) features a bottom-mounting design, non-polarized main contacts, a 12V DC coil, and an auxiliary contact. Internal thread terminals ensure a secure connection.

EigentumWert
Nennstrom (kontinuierlich) in Ampere
100
Maximale DC-Spannung (V)
1000
Schaltung
SPST
Eindringschutz
IP67
Ausgangsklemmen
M4
Kontakte
Kupferlegierung
Steckverbinder
Drahtleitungen
Gehäuse
Nylon UL 94-V0
Spulentyp
Einfach
Aux-Kontakte
Ja
Eingangsklemmen
M5
Montagemethode
Untere Halterung
Ruhestellung
Schließer (NO)
Polarisiert
Nein
Empfohlenes Drehmoment
Mounting: 1.7-2.5Nm Terminal: 3-4Nm
Spulenspannung
12
  • Nicht polarisierte Hauptkontakte
  • Bottom-mounting design
  • 12V DC coil
  • Internal thread terminals
  • Mechanically linked auxiliary contact

DCNHE100MF12-F – Ressourcen

Anzeige von 1 bis 1 von 1 Gesamtergebnissen
Share
TeilenummerTeilebeschreibungRoHSbleifreiRoHS (2015/863/EU)-ZertifikatREACH (SVHC)-ErklärungREACH (SVHCs)HalogenfreiMaterialdeklaration gemäß IPC
DCNHE100MF12-FCONTACTOR 100A 1KV 12Vcoil NP Aux Fem

Wenn die von Ihnen gesuchten Umweltinformationen nicht auf dieser Registerkarte angezeigt werden, füllen Sie bitte das Formular zur Anforderung von Umweltinformationen zu Produkten aus.