background-waves

SRP1-CCDD2-050EC-N

Produktstatus| Aktivi

SRP1-CCDD2-050EC-N

SSR HP CL, 1x50A/1200VDC, DC-Eingang, IP20 | Baureihe: SRP1-CC...DH
info

The SRP1-CC...DH series is a family of high-voltage DC solid-state relays designed for switching up to 1700 VDC Peak and 70 A. With models based on IGBT or MOSFET technology, these relays are built for high-performance DC control in energy, transportation, and industrial systems.

  • Handles up to 1700 VDC for high-power DC switching applications
  • IGBT and MOSFET variants to suit different performance and load profiles
  • Built-in diode ensures safe operation with inductive loads by managing energy during turn-off
EigentumWert
Maximaler Ausgangsstrom
50
Ausgangsnennspannung
650 V DC
Ausgangsschaltart
DC
Eingangsspannungsbereich (V)
5-32 V DC
Compliance
cЯUus, CE
Ausgangs-Überspannungsschutz
-
  • High Voltage Capability (up to 1700 VDC peak)
  • Output Technology: IGBT or MOSFET
  • Wide Control Voltage Input (5–32 VDC)
  • Suitable for demanding applications in renewable energy, rail systems, and DC infrastructure.
  • IGBT models deliver efficient high-voltage switching; MOSFET model offers fast switching and better transient handling.
  • Simplifies integration with most control systems, including PLCs and industrial controllers.

SRP1-CCDD2-050EC-N Anwendungen

Abschnitt „Highlights“

  • Battery disconnect and DC switching in solar, marine, and backup power systems
  • High-voltage heating in rail and transportation HVAC systems and industrial environments
  • DC motors, braking systems, and inductive loads in industrial automation
  • Power conversion equipment: UPS, solar inverters, active rectifiers
  • Energy storage and smart grid DC systems

SRP1-CCDD2-050EC-N – Ressourcen

Anzeige von 1 bis 1 von 1 Gesamtergebnissen
Share
TeilenummerTeilebeschreibungRoHSbleifreiRoHS (2015/863/EU)-ZertifikatREACH (SVHC)-ErklärungREACH (SVHCs)HalogenfreiMaterialdeklaration gemäß IPC
SRP1-CCDD2-050EC-NSSR HP CL, 1x50A/1200VDC, DC-Eingang, IP20

Wenn die von Ihnen gesuchten Umweltinformationen nicht auf dieser Registerkarte angezeigt werden, füllen Sie bitte das Formular zur Anforderung von Umweltinformationen zu Produkten aus.