background-waves

KDS11

Produktstatus| Aktivi

KDS11

SWITCH KDS11 | Series: KDS
info

KDS series intrusion switches are used to power intrusion/alarm switches in network desktop PCs, in cellular base stations and in telecommunications equipment. the KDS series are RoHS compliant, available in either N.O. or N.C. configurations and have an easily customizable wire harness length and connector. In addition, these switches are designed to slot mount directly into the chassis, helping to reduce installation costs.

EigentumWert
Schaltung
SPST-NR.
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Contact Plating
Gold
Electrical Life Cycles
10000
Electrical Rating - Activated - Voltage DC
Max 20 Volt
Electrical Rating - Activated - Voltage AC
Max 20 Volt
Terminals Type
Drähte
Terminals Plating
Gold
Terminals Complementary Information
Leads
Aktuator
Overtravel Plunger
  • Slot mount into chassis to reduce installation cost
  • Wire harness length & connector easily customized
  • Available in N.O. or N.C. configuration
  • RoHS-konform

KDS11 Anwendungen

Abschnitt „Highlights“

  • Intrusion/Alarm switch in network desktop PC
  • Intrusion/Alarm switch in telecommunication equipment
  • Intrusion/Alarm switch in cellular base station

KDS11 – Ressourcen

Anzeige von 1 bis 1 von 1 Gesamtergebnissen
Share
TeilenummerTeilebeschreibungRoHSbleifreiRoHS (2015/863/EU)-ZertifikatREACH (SVHC)-ErklärungREACH (SVHCs)HalogenfreiMaterialdeklaration gemäß IPC
KDS11SWITCH KDS11

Wenn die von Ihnen gesuchten Umweltinformationen nicht auf dieser Registerkarte angezeigt werden, füllen Sie bitte das Formular zur Anforderung von Umweltinformationen zu Produkten aus.