The PNP series sealed pushbutton switch is engineered to meet the needs of applications for harsh environments - such as industrial, off-road, heavy equipment and lift products - where the switches are used repeatedly and are exposed to dust, water or other typically damaging elements. PNP switches are IP68 sealed and RoHS compliant, feature a long lifecycle (1,000,000 uses) and are available in a variety of housing styles with up to a 5A resistive load.
Snap-Action provides positive tactile feedback
IP68 sealed to endure harsh environments
Up to 5A resistive load
RoHS-konform
1,000,000 life cycle
Multiple housing styles
Various termination types and wirelead options are also available