background-waves

Baureihe: KSC4 DCT

Dual Circuit Technology Tactile Switch 6.2mm x 6.2mm, with 5.2mm Height Soft Actuator
Produktstatus| Aktivi
info

The KSC4 DCT series of sealed tactile switches for SMT are IP67 rated, momentary action tactile switches, featuring a soft actuator and the single pole double throw function. The switches have an operating force of 4.75N +/-1.25N and a lifespan of 300K cycles. The KSC4 DCT series is designed to give users a positive tactile feeling.

  • SPDT NC-NO function
  • Soft actuator 5.2mm high
  • J bend or gullwing terminals
  • Tape & reel
  • IP67
  • Designated “PT” as switch is UL Recognized to UL/CSA C22.2 No. 61058-1 and UL/CSA C22.2 No. 61058-2-6

KSC4 DCT Parts

FiltersFilter

KSC4 DCT Anwendungen

Abschnitt „Highlights“

  • Transport
  • Medizinische Geräte
  • Industrieelektronik
  • Consumer products

Baureihe: KSC4 DCT Resources