The Littelfuse MP8000
Bluetooth® Enabled Relay
Monitor and control your relay through the Littelfuse App. No need to open the
control panel. A super smart relay connected via Bluetooth.
The Littelfuse MP8000
Bluetooth® Enabled Relay
Bluetooth Technology
- Easily pair multiple MP8000 relays to your smartphone
- The MP8000s will appear in order of proximity
CLICK on the app to pair
00000
The Littelfuse MP8000
Bluetooth® Enabled Relay
Pairing the Relay
For security, each MP8000 has a unique pairing code, found on the product label, to
ensure only authorized users can access the device.
Click on input/keyboard
to ENTER code "00000"
to ENTER code "00000"
CLICK Pair
440
admin
The Littelfuse MP8000
Bluetooth® Enabled Relay
Easy to find configuration settings
As an additional layer of security, each MP8000 has a unique default password to
ensure only authorized personnel can modify the settings of the MP8000.
CLICK on Low Voltage setting
Click on input/keyboard
to ENTER password "admin"
to ENTER password "admin"
(each unit has a unique default passcode code printed on the
side product label)
CLICK OK
Click on input/keyboard
to ENTER "440" as the
Low Voltage value
to ENTER "440" as the
Low Voltage value
CLICK Save
The Littelfuse MP8000
Bluetooth® Enabled Relay
Basic and Advanced settings
Configuration settings are grouped into Basic (more commonly used settings) and
Advanced (less commonly used settings) to speed the configuration process.
The Littelfuse MP8000
Bluetooth® Enabled Relay
Get Real-time system status readings
- Voltage
- Current
- Power
- Time-delay
The Littelfuse MP8000
Bluetooth® Enabled Relay
Troubleshoot by viewing Fault details immediately
System status readings from the moment before the fault occurred are displayed to
aid in the troubleshooting process.
CLICK on Real Time to
view full list of readings
view full list of readings
CLICK on the
Over Current fault
Over Current fault
The Littelfuse MP8000
Bluetooth® Enabled Relay
- Easy to use mobile app
- All-in-one smart relay
- Do your job faster
- Makes your workers safer