|
OptoMOS Relays
|
- Normally open, normally closed, and changeover configurations
- Integrated‑circuit, PCB‑mountable construction
- Solid‑state semiconductor switching technology
|
- Lower power consumption than electromechanical relays
- Compact design supports high‑density PCB layouts
- Reliable, bounce‑free switching
|
|
Smart Solid State Relays
|
- Integrated current limiting and thermal management
- Built‑in fault detection and protection features
- Advanced solid‑state switching technology
|
- Improves system safety and reliability
- Helps prevent overload and overheating damage
- Simplifies design in industrial and energy systems
|
|
High‑Voltage Analog Switch ICs
|
- ±320 V and ±600 V switch blocking voltages
- TTL‑controlled, galvanically isolated switching
- Thermal shutdown and fault protection
|
- Supports high‑frequency, high‑voltage switching
- Protects sensitive electronics from overvoltage
- Reduces board space versus discrete designs
|
|
Normally Open Relays
|
- 30 V to 1 kV blocking voltages
- Low output capacitance and on‑resistance options
- Optically isolated solid‑state design
|
- No moving parts for extended service life
- Low EMI and low drive power requirements
- Reliable switching in control and measurement systems
|
|
AC Power Relays
|
- 400 V–800 V blocking voltage ratings
- SCR‑based zero‑cross and instant‑on switching
- PCB‑mountable and heat‑sink‑compatible designs
|
- Minimizes electrical noise and EMI
- Eliminates need for optocouplers or snubbers
- Reliable AC load switching for HVAC and industrial systems
|
|
OptoMOS Power
|
- 60 V–1 kV blocking voltages
- Up to 22.8 A current handling with heat sinks
- Low on‑state resistance and optical isolation
|
- Efficient DC power switching
- Reduced heat generation and power loss
- Quiet, EMI‑free operation
|
|
Automotive Solid State Relays
|
- Up to 200 A continuous, 500 A inrush current
- High‑side and low‑side switching support
- IP67‑rated rugged construction
|
- Survives vibration, shock, and harsh environments
- Eliminates arcing and contact wear
- Ideal for commercial and specialty vehicles
|
|
Time‑Delay Relays
|
- Multiple timing functions and delay ranges
- Electromechanical and solid‑state options
- Encapsulated designs available
|
- Accurate, repeatable timing control
- Long service life with low maintenance
- Supports industrial automation and control logic
|
|
Industrial Solid State Relays
|
- High‑endurance design for frequent switching
- Zero‑cross and instantaneous switching options
- Certified to global safety standards
|
- Up to 2–3× longer life versus mechanical relays
- Reduces downtime in industrial equipment
- Supports high‑reliability automation systems
|