PolySwitch® telecom resettable fuses protect telephony and networking equipment from high-voltage fault currents and overcurrent events. These line-rated PPTC fuse devices open circuits during lightning surges, inductive spikes, or power crosses, providing fast, resettable protection. Littelfuse offers reliable polyswitch telecom fuse solutions for communication systems.
Fast-acting
Available with ratings from 60 V dc to 250 V dc
Interrupting ratings of 250 V dc or 600 V dc
Low resistance ratings (e.g., 4–20 Ω, 6–22 Ω)
Very low hold current ratings (e.g., 90–180 mA, 100–400 mA)
UL Recognized
Certified lead-free and RoHS compliant
Suitable for use with legacy telephone lines (POTS) and digital telecom systems
Available in chip, surface mount, and radial leaded configurations
Available with binned and sorted narrow resistance ranges
Help users comply with ITU requirements
Compatible with high-volume electronics assembly
Telecom & Line-Rated Parts
Link has been copied to clipboard
Filters
Telecom & Line-Rated Resources
Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.