background-waves

Series: FLEC

Flexible Electrical Center Configurable Power Distribution Module
Product Status| Activei
info

Designed for primary power distribution, the FLEC™ Series Flexible Electrical Center Configurable Power Distribution Module (PDM) accommodates circuit protection components in a compact, sealed footprint.

The FLEC™ configurable PDM can be engineered to your application to create a plug-and-play system. Its internal printed circuit board (PCB) accepts active and passive devices and allows for custom circuit configurations. The highly reliable PCB technologies used in the FLEC™ PDM reduce the risk of wiring faults.

The FLEC™ configurable PDM mates to an industry standard connection system to provide a robust solution for heavy-duty commercial vehicle and equipment environments. The use of connectorized interfaces, rather than hard-wired technologies, reduces factory assembly efforts.

In addition, the FLEC™ sealed PDM carries an IP67 rating, which allows it to be mounted in locations susceptible to moisture and dirt without any adverse effects.

  • High component density maximizes available space and limits the number of additional units required
  • Can be configured to hold fuses, circuit breakers, and relays, including MINI®, ATO®, MAXI®, JCASE®, MCASE®, and ISO components
  • Thermoplastic base and cover with a UL 94 V-0 flammability rating for mounting in harsh vehicle environments
  • Sealed PDM design with an IP67 rating ensures protection against dust, water, and contaminants
  • Input stud caps prevent accidental short circuits while performing maintenance to and around the power distribution box
  • Internal PCB allows for custom circuit configurations, including designs requiring electronics such as those used in CAN J1939 and LIN systems
  • Vented base ensures pressure equalization

FLEC Parts

FiltersFilters

FLEC Applications

A semi-truck with a black tractor and white trailer
Tractor-Trailers

When tractor-trailers and tanker trucks work, so does the economy. Littelfuse keeps the literal wheels of commerce turning by making overcurrent

A yellow forklift moves a pallet of onions
Forklifts

Rely on Littelfuse to deliver circuit protection and power management solutions designed to boost the performance of electric forklifts and other

Highlights Section

  • Primary Power Distribution
  • Heavy-Duty Trucks
  • Construction Vehicles
  • Agricultural Equipment
  • Emergency Vehicles

Series: FLEC Resources

FLEC Series Product Video

Designed for primary power distribution, the FLEC Series Flexible Electrical Center Configurable Power Distribution Module (PDM) accommodates circuit protection components in a compact, sealed footprint.