Ignition Switches


  • 95060

  • Sealed Key Switches with Integral Connector

  • Current Rating (Continuous) in Amps: 10

  • Number of Positions: 2, 3, 4

  • Positions: Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart, Acc - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start Lockout, Acc-Off-Ign without Spring Return or Anti-Restart, GlowPlug - Off - Ign - Start with Spring Return to Ign and Start Lockout, GlowPlug - Off - Ign - Start with Spring Return to Ign/Acc and Start Lockout, Mom On - Off - Mom On with Spring Return to Off and No Anti Restart, Off - Ign/Acc - Start, Off - Ign/Acc - Start with Spring Return to Ign/Acc and No Anti-Restart, Off - Ign/Acc - Start with Spring Return to Ign/Acc and Start Lockout, Off - Ign/Acc - Start without Spring Return or Anti-Restart more

  • 956 Heavy Duty

  • Diesel Ignition and Start Switch

  • Current Rating (Continuous) in Amps: 10, 20, 30

  • Number of Positions: 3, 4

  • Positions: Acc - Off - Ign/Acc - Start with Spring Return to Ign and No Anti-Restart, Acc - Off - Ign/Acc without Spring Return or Anti-Restart, Mom Fuel - Off - Ign/Acc - Start with Spring Return to Ign/Acc and Spring Return to Off from Fuel and No Start Lockout, Off - Ign - Start with Spring Return to Ign and No Anti-Restart, Off - Ign/Acc - Start with Spring Return to Ign and No Anti-Restart, Off - Ign/Acc - Start with Spring Return to Ign and Start Lockout

  • Marine Ignition Switches

  • Brass Ignition Switches

  • Current Rating (Continuous) in Amps: 5, 10

  • Number of Positions: 2, 3, 4

  • Positions: Acc - Off - Acc/Ign with Spring Return to Ign and No Anti-Restart, Acc - Off - Ign/Acc - Start with Spring Return to Ign and No Anti-Restart, Acc-Off-Ign/Acc-Ign/Start with Spring Return to Ign/Acc and No Anti-Restart, Off - Ign - Start, Off - Ign - Start with Spring Return to Ign and No Anti-Restart, Off - Ign - Start without Spring Return or Anti-Restart, Off - On/Ign, Off - On/Ign without Spring Return or Anti-Restart, Off-On/Ign with Spring Return to Ign