background-waves

SIDAC

SIDACs, or more properly, silicon diodes for alternating current, primarily serve as pulse current ignition switches in metal halide lamps and xenon lights. The ac switches operate in a normally on manner, allowing low-voltage current to flow continuously. As a SIDAC heats during each cycle, the power thyristor generates a pulse that keeps gas in the lamp or bulb burning.
  • Triggering voltages of 190 V ac to 380 V ac
  • Low on-state voltages of 1 V ac to 15 V ac
  • Typical on-state current of 1 A
  • Glass passivated junctions
  • RoHS compliant
  • Available in surface mount and axial leaded configurations
  • Available with unidirectional or bidirectional performance
  • Produce multiple pulses in each half cycle at 50–60 Hz
  • Blocking capability ensured by glass passivated junctions
  • Also used in high-voltage power supplies and natural gas igniters

SIDAC Parts

FiltersFilters

SIDAC Resources